1165
Entries
Filtered by
'
SIMATIC Industrial PC
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SIMATIC IFP1500 Basic

SIMATIC IFP1500 Basic Flat Panel 15" display (16:9) Touch, 1366 x 768 pixels, standard up to 5 m, for 24V DC, DisplayPort/VGA interface

6AV7862-2BD00-0AA0
06/26/2019
Technical data SIMATIC FLAT PANEL 12" TOUCH

SIMATIC IFP1200, Flat Panel 12" display (16:10), Touch, Standard up to 5 m, 1280x 800 pixels, for 24 V DC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7466-1TA00-0AA0
06/26/2019
Technical data SIMATIC IPC547E

***No longer available*** SIMATIC IPC547E (rack PC, 19", 4HU); Interfaces: 2x USB 3.0 front, 1x DVI-I, 6x USB 2.0 on the rear side, 2x PS/2, audio; 7 slots: 2x PCIe X16, 1x PCIE X8, 4x PCI; temperature and fan monitoring; Watchdog; card retainer

6AG4104-3....-....
06/26/2019
Technical data SIMATIC Flat Panel 15" Multitouch

SIMATIC IFP1500 Flat Panel 15" display (16: 9), Multitouch, Standard up to 5 m, 1366x 768 pixels, for 24 V DC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-2MA00-0AA0
06/26/2019
Technical data Extension Unit box 12"

Extension Unit box 12" for mounting on all fully IP65-enclosed 16:9 HMI/IPC devices. Deep empty housing for the flexible installation of control elements (without pre-perforation)

6AV7674-1LA30-0AA0
06/26/2019
Technical data SIMATIC IPC427E (MicroBOX PC)

SIMATIC IPC427E (Microbox PC), HD graphic onboard, 4x USB V3.0 (high current), PCIe (optional), 24 V DC power supply

6AG4141-.....-....
06/26/2019
Technical data SIMATIC IPC677D, 19" Multitouch

SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 19" Multitouch (1366x 768)

6AV7260-4....-....
06/26/2019
Technical data SIMATIC IPC847E (Rack PC)

SIMATIC IPC847E (Rack PC, 19", 4HU); 3x Gbit Ethernet (IE/PN), RJ45; 1x DVI-D; 2x display ports; 1x COM 1; audio, 4x USB 3.1, 2x USB 3.1 (Type C) on the rear side; 2x USB 3.0 on the front; 1x USB 3.1 internal, temperature and fan monitoring; Watchdog, card retainer

6AG4114-3....-....
06/26/2019
Technical data SIMATIC IPC277D, 15" Touch

SIMATIC IPC277D (Nanopanel PC) 15" Touch TFT, Front USB; 2x 10/100/1000 Mbps Ethernet RJ45; 3x USB V2.0 (high current); 1x serial (COM 1); Compact Flash slot; 24 V DC power supply

6AV7881-4A.0.-...0
06/26/2019
Technical data SIMATIC ITC1900 INOX

SIMATIC ITC1900 stainless steel front, Industrial Thin Client, 19" widescreen TFT display, Touch operation, Supported protocols: RDP, VNC, SMARTSERVER, Web

6AV6646-8AC10-0AA0
06/26/2019
Technical data SIMATIC IPC 477D, 12" Touch

SIMATIC IPC 477D, 12" Touch Display; 4 USB (back), Ethernet (10/100/1000)

6AV7240-.A...-....
06/26/2019
Technical data SIMATIC IPC 477E, 15" Touch

SIMATIC IPC 477E 15" touch (1280 x 800); with front USB; 4 USB (back), Ethernet (10/100/1000);

6AV7241-.B...-....
06/26/2019
Technical data SIMATIC IPC677D, 15" Touch

SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 15" Touch (1280x 800); with front USB

6AV7260-0....-....
06/26/2019
Technical data SIMATIC IPC227E (Nanobox PC)

SIMATIC IPC227E (Nanobox PC); 1x display port; 2x 10/100/1000 Mbit/s Ethernet RJ45; 1 x USB3.0, 3 x USB2.0; CFast slot; 24 V DC industrial power supply

6ES7647-8B...-....
06/26/2019
Technical data SIMATIC IPC627D (Box PC)

SIMATIC IPC627D (Box PC), HD graphic onboard, 2x Gigabit Ethernet (IE/PN) 4xUSB V3.0; 1x serial (COM 1); RAID controller onboard; Watchdog, temp./fan monitoring

6AG4131-2....-....
06/26/2019
Technical data SIMATIC IPC647E (Rack PC)

SIMATIC IPC647E (Rack PC, 19", 2U); 3x Gbit Ethernet (IE/PN), RJ45; 1x DVI-D, 2x displayport, 1x COM1, audio, 4x USB 3.1, 2x USB 3.1 (Typ C) rear side; 2x USB 3.0 front, 1x USB3.1 internally; 1x M.2 Slot internally; temperature and fan monitoring, watchdog; card retainer;

6AG4112-3....-....
06/26/2019
Technical data SIMATIC IPC647D (Rack PC)

SIMATIC IPC647D (Rack PC, 19", 2 HU); 2x Gbit Ethernet (IE/PN), RJ45; 1x DVI-I; 2x display ports; 1x COM 1; 2x PS/2; audio; 4x USB 3.0, incl. 1x internal; 3x USB 2.0; Temp. and fan monitoring; Watchdog, Card retainer

6AG4112-2....-....
06/26/2019
Technical data SIMATIC IPC427D (Microbox PC)

SIMATIC IPC427D (Microbox PC), HD graphic onboard, 2x10/100/1000 Mbit/s Ethernet RJ45, 4xUSB V3.0 (high current), PCIe (optional), 24 V DC power supply

6AG4140-.....-...0
06/26/2019
Technical data SIMATIC ITC1500 V3 PRO

SIMATIC ITC1500 V3 PRO, Industrial Thin Client, 15" widescreen TFT display, capacitive touch sensor, Supported protocols: RDP, VNC, Smart Server, HTML5 etc. neutral design, prepared for support arm with add-on elements

6AV6646-1BD15-0NA0
06/26/2019
Technical data SIMATIC Flat Panel 19" Touch

SIMATIC IFP1900 Flat Panel 19" display (16: 9), Touch, Standard up to 5 m, 1366x 768 pixels, for 24 V DC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-3TA00-0AA0
06/26/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5