×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
1304
Entries
Filtered by
'
SIMATIC Industrial PC
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data IPC277D OEM, 19" T, EXPRESS-DESIGN

SIMATIC IPC277D OEM 19" TOUCH TFT DISPLAY, WITH CONFIGURATION: 6AV7881-5A.00-...0 WITH EXPRESS-DESIGN

6AV7415-4AD00-0YA0
10/21/2020
Technical data SIMATIC IPC427C (Microbox PC)

***no longer available*** SIMATIC IPC427C (Microbox PC) Processor: CORE2 SOLO 1.2 GHz, 800 MHz FSB, 3 MB SLC, PROFIBUS DP 12, Memory configuration: 1 GByte DDR3 1066, SODIMM extension (HW): without expansions Drive exchangeable (accessible) Replaceable without drive Internal drive (not accessible) 250 GB HDD SATA Operating system: Windows Embedded Standard 2009 pre-installed on drive internal

6ES7647-7BF20-0AA0
10/20/2020
Technical data IFP1900 INOX PRO STAND

SIMATIC IFP (Ethernet MON), 19" Touch TFT, with continuous foil, INOX enclosure, all-round IP66, Flange adapter for supporting foot, 2x illuminated pushbuttons LED, 1x emergency switching-off on terminal, Display port, Ethernet, USB, 24 V DC power supply; based on SIMATIC IFP1900 (6AV7863-3MA20-0AA0) for connection (1: 1) at IPC427D

6AV7484-6AB00-0AA0
10/20/2020
Technical data SIMATIC ITC1500 V3 PRO

SIMATIC ITC1500 V3 PRO, Industrial Thin Client, 15" widescreen TFT display, capacitive touch sensor, Supported protocols: RDP, VNC, Smart Server, HTML5, etc., standard design, prepared for support arm with add-on elements

6AV6646-1BD15-0AA0
10/20/2020
Technical data SIMATIC ITC1900 V3 PRO

SIMATIC ITC1900 V3 PRO, Industrial Thin Client, 19" widescreen TFT display, capacitive touch sensor, Supported protocols: RDP, VNC, Smart Server, HTML5 etc. standard design, supporting foot mounting

6AV6646-1BB18-0AA0
10/20/2020
Technical data SIMATIC IPC277E, 12" Touch

SIMATIC IPC277E (Nanopanel PC); 12" Touch TFT; 2x 10/100/1000 Mbps Ethernet RJ45; 1x display port graphic; 1x USB 3.0; 3x USB 2.0; 1x serial (COM 1); CFast slot; 24 V DC power supply

6AV7882-0C..0-...0
10/20/2020
Technical data SIMATIC IPC547E (Rack PC, 19", 4U)

***No longer available*** SIMATIC IPC547E (rack PC, 19", 4HU); Core i7-4770S (4C/8T, 3.1 (3.9) GHz, 8 MB cache, IAMT); 2x USB 3.0 front, 2x USB 3.0 & 6x USB 2.0 rear, 1x USB 2.0 internal, 2x Gbit Ethernet, 2x display port V1.2, 1x DVI-I, 1x serial, 2x PS/2, audio; painted, DVD +/-RW (slim); RAID1 2x 1 TB in removable frame, on front; 8 GB DDR3 SD-RAM (2x 4 GB), dual channel; serial (COM2)+parallel (LPT), graphics card (DH: 2x VGA/DVI); Windows 7 Ultimate 64 bit SP1; 2x 100/240 V redund. industrial power supply unit, without power supply cable

6AG4104-3KP34-4BX6
10/20/2020
Technical data SIMATIC IFP V2., CAT6 Connector

SIMATIC IFP V2 accessories, RJ45 connector, suitable for cat. 6A, Ethernet cable 6XV1878-2A, toolless assembly, 2 units

6AV7860-1EY00-0AA0
10/20/2020
Technical data SIMATIC IPC227E (Nanobox PC)

SIMATIC IPC227E (Nanobox PC); 1x display port; 2x 10/100/1000 Mbit/s Ethernet RJ45; 1 x USB3.0, 3 x USB2.0; CFast slot; 24 V DC industrial power supply

6ES7647-8B...-....
10/20/2020
Technical data SIMATIC IPC227E (Nanobox PC)

***No longer available*** SIMATIC IPC227E (Nanobox PC); 1x DisplayPort graphics; 2x 10/100/1000 Mbps Ethernet RJ45; 1x USB3.0, 3x USB2.0; CFast slot; 24V DC ind. power supply; Celeron N2930 (4C/4T) 4 GB RAM; Box: Basic with COM1/2; WIN Embedded Standard 7E SP1, English; 64-bit; 80 GB SSD; without SIMATIC software, DIN rail mounting

6ES7647-8BB22-2BA1
10/20/2020
Technical data SIMATIC Thin Client Ex NG

SIMATIC Thin Client Ex NG, Intel ATOM E3845

6AV7200-5....-....
10/20/2020
Technical data IPC277E 19" Touch INOX PRO

SIMATIC IPC277E (Nanopanel PC), 19" Touch TFT, continuous foil, INOX enclosure, all-round IP66, flange adapter for supporting foot, without operator controls, without front USB; 2x 10/100/1000 Mbit/s, Ethernet RJ45; 1 x USB 3.0; 3 x USB V2.0; without serial (COM 1); CFast slot; 24 V DC power supply; Celeron N2930 (4C/4T), 8 GB RAM; 30 GB CFast; WES 7 SP1 English, 64 bit; without SIMATIC software

6AV7484-5AB00-0AA0
10/20/2020
Technical data SIMATIC IPC277E, 12" Multitouch

SIMATIC IPC277E (NANOPANEL PC); 12" MULTITOUCH (1280 X 800); 2 X 10/100/1000 MBIT/S ETHERNET RJ45; 1X DISPLAY-PORT GRAPHIC; 1 X USB 3.0; 3 X USB 2.0; 1 X SERIAL (COM1); CFAST-SLOT; 24V DC POWER SUPPLY;

6AV7882-0H..0-...0
10/20/2020
Technical data SIMATIC HMI Panel PC Ex

***No longer available*** SIMATIC HMI Panel PC EX 4x USB2.0, 2x RS232/422, Power supply 24 V DC, Intel ATOM, 1.6 GHz, Touch screen with 8 F-keys

6AV7200-1....-..A0
10/20/2020
Technical data SIMATIC ITC1900 V3

SIMATIC ITC1900 V3, Industrial Thin Client, 19" widescreen TFT display, capacitive touch sensor, Supported protocols: RDP, VNC, SMARTSERVER HTML5 et. al., Neutral Design, panel mount

6AV6646-1BA18-0NA0
10/20/2020
Technical data SIMATIC HMI Thin Client Ex2

SIMATIC HMI Thin Client Ex2; Intel Atom E3845; 1.91 GHz, 24 V DC power supply;

6AV7200-7....-....
10/19/2020
Technical data SIMATIC Panel PC Ex OG

SIMATIC Panel PC EX OG, Intel Core I7-3517UE, 1.7 GHz, 8 F-keys capacitive;

6AV7200-2....-..A0
10/19/2020
Technical data SIMATIC IPC347E (Rack PC, 19", 4U)

SIMATIC IPC347E (rack PC, 19", 4 HU); Core I5-4570S (4C/4T, 2.9 (3.6) GHz, 6 MB cache); interfaces: 2x Gbit Ethernet, 1x DVI-D, 1x VGA, 2x USB on the front, 4x USB on the rear, 1x USB internal, 2x serial, 2x PS/2, audio; 1x 1 TB HDD, internal; 8 GB DDR3 SD-RAM (1x 8 GB), single channel; DVD +/-RW; Windows10 Enterprise LTSB 2016; 100/240 V industrial power supply, without line cable

6AG4012-1CB31-0CX0
10/19/2020
Technical data SIMATIC IPC3000 Smart V2

SIMATIC IPC3000 SMART V2 (Rack PC, 19", 4HU); Core I5-4570S (4C/4T, 3.6 GHz, 6 MB cache); 500 GB HDD SATA, internal; 2 GB DDR3 SD-RAM (1x 2 GB), Dual channel; without ODD; Interfaces: 2x Gbit LAN; 2x serial: 2x COM2 (RS232/422/485); 4x USB on the rear side; 2x USB on the front; 1x VGA; 1x DVI-D; 2x PS/2; audio; without operating system; device is only for released for Chinese market!

6AG4010-5BA10-0XX5
10/19/2020
Technical data SIMATIC IPC327E

SIMATIC IPC327E (BASICBOX PC); CELERON N3160 (4C/4T); 4 GB RAM; 500 GB HDD; 1x DISPLAY-PORT GRAPHIC; 1x VGA-PORT GRAPHIC; 2x 10/100/1000 MBIT/S ETHERNET RJ45; 2x USB3.0, 4x USB2.0; 6x COM-PORTS; 1x mPCIe-SLOT; 1x mSATA-SLOT; W/O OPERATING SYSTEM; 24V DC POWER SUPPLY; WALL MOUNTING, MOUNTING ON DIN RAIL

6AG4022-0AA21-0BA1
10/19/2020
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit