203
Entries
Filtered by
'
Panel PC
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SIMATIC IPC677D, 19" Multitouch

SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 19" Multitouch (1366x 768)

6AV7260-4....-....
06/26/2019
Technical data SIMATIC IPC277D, 15" Touch

SIMATIC IPC277D (Nanopanel PC) 15" Touch TFT, Front USB; 2x 10/100/1000 Mbps Ethernet RJ45; 3x USB V2.0 (high current); 1x serial (COM 1); Compact Flash slot; 24 V DC power supply

6AV7881-4A.0.-...0
06/26/2019
Technical data SIMATIC IPC 477D, 12" Touch

SIMATIC IPC 477D, 12" Touch Display; 4 USB (back), Ethernet (10/100/1000)

6AV7240-.A...-....
06/26/2019
Technical data SIMATIC IPC 477E, 15" Touch

SIMATIC IPC 477E 15" touch (1280 x 800); with front USB; 4 USB (back), Ethernet (10/100/1000);

6AV7241-.B...-....
06/26/2019
Technical data SIMATIC IPC677D, 15" Touch

SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 15" Touch (1280x 800); with front USB

6AV7260-0....-....
06/26/2019
Technical data SIMATIC IPC 477E, 19" Touch

SIMATIC IPC 477E 19" Touch (1366 x 768); with front USB; 4 USB (back), Ethernet (10/100/1000);

6AV7241-.D...-....
06/26/2019
Technical data SIMATIC IPC677D, 22" Touch

SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 22" Touch (1920x 1080); with front USB

6AV7260-2....-....
06/26/2019
Technical data SIMATIC IPC377E, 19" Touch

SIMATIC IPC377E (Basicpanel PC) 19" Touch; Celeron N3160 (4C/4T); 4 GB RAM; 256 GB SSD; 1x Display-Port Graphic; 1x VGA-Port Graphic; 2x 10/100/1000 MBit/s Ethernet RJ45; 2x USB 3.0; 2x USB 2.0; 4x serial Ports (COM); 1x mPCIe-Slot; 1x mSATA-Slot; Windows 7 Ult. 64 bit; DC 24V power supply; panel mounting

6AV7230-0EA20-1CA0
06/26/2019
Technical data Touch pen, thick, resistive

Touch pen, thick, for resistive touch screen, optimized for glove operation, incl. screw-on Wall holder Further information, Quantity and content: see technical data

6AV7672-1JB00-0AA0
06/24/2019
Technical data SIMATIC IPC 477D 15T BUEHLER DESIGN PET

SIMATIC IPC 477D, 15" TOUCH, PETROL BASED ON: 6AV7240-3BB04-0HA0, WITH CUSTOMIZED DESIGN WITH CUSTOMIZED BIOS

6AV7244-6BA10-0MB0
06/24/2019
Technical data SIMATIC IPC 477E

SIMATIC IPC 477E computing unit, 4 USB (back), Ethernet (10/100/1000);

6AV7241-.....-....
06/24/2019
Technical data SIMATIC PANEL PC 477B 12" TOUCH

***NO LONGER AVAILABLE*** SIMATIC PANEL PC 477B 12" TOUCH DISPLAY, 800X600 STANDARD FRONT W. USB INTERFACE INTEL CELERON M 1,0 GHZ PROFIBUS DP 12 1 GB RAM (DDR2) 2 X ETHERNET 1 GBIT/S 4 X USB 2.0, 500MA 1 X RS232 (COM1) POWER SUPPLY DC 24V 2 CF-SLOTS W/O MASS STORAGE

6AV7851-0AE20-1AA0
06/24/2019
Technical data SIMATIC PANEL PC 477B 19" TOUCH

***NO LONGER AVAILABLE*** SIMATIC PANEL PC 477B 19" TOUCH DISPLAY, 1280 X 1024 STANDARD FRONT W. USB INTERFACE INTEL CELERON M 1,0 GHZ PROFIBUS DP 12 1 GB RAM (DDR2) 2 X ETHERNET 1 GBIT/S 4 X USB 2.0, 500MA 1 X RS232 (COM1) POWER SUPPLY DC 24V 2 CF-SLOTS W/O MASS STORAGE

6AV7856-0AE20-1AA0
06/24/2019
Technical data SIMATIC IPC677D

SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard

6AV7260-.....-....
06/24/2019
Technical data SIMATIC PANEL PC 477B 15" TOUCH

***NO LONGER AVAILABLE*** SIMATIC PANEL PC 477B 15" TOUCH DISPLAY, 1024X768 STANDARD FRONT W. USB INTERFACE INTEL CELERON M 1,0 GHZ PROFIBUS DP 12 1 GB RAM (DDR2) 2 X ETHERNET 1 GBIT/S 4 X USB 2.0, 500MA 1 X RS232 (COM1) POWER SUPPLY DC 24V 2 CF-SLOTS W/O MASS STORAGE

6AV7853-0AE20-1AA0
06/24/2019
Technical data SIMATIC IPC677D, 15" Multitouch

SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 15" Multitouch (1366x 768)

6AV7260-3....-....
06/24/2019
Technical data SIMATIC IPC677D, 19" Touch

SIMATIC IPC677D (Panel PC), 2x10/100/1000 Mbit/s Ethernet; 4x USB V3.0, 1x serial (COM1); Watchdog, temperature and Fan monitoring; RAID controller onboard; 19" Touch (1366x 768); with front USB

6AV7260-1....-....
06/24/2019
Technical data SIMATIC IPC377E, 12" Touch

SIMATIC IPC377E (BASICPANEL PC) 12" TOUCH; CELERON N3160 (4C/4T); 4 GB RAM; 500 GB HDD; 1x DISPLAY-PORT GRAPHIC; 1x VGA-PORT GRAPHIC; 2x 10/100/1000 MBIT/S ETHERNET RJ45; 2x USB3.0, 2x USB2.0; 4x COM-PORTS; 1x mPCIe-SLOT; 1x mSATA-SLOT; W/O OPERATING SYSTEM; 24V DC POWER SUPPLY; PANEL MOUNT

6AV7230-0CA20-0BA0
06/24/2019
Technical data SIMATIC IPC277E, 12" Touch

SIMATIC IPC277E (Nanopanel PC); 12" Touch TFT; 2x 10/100/1000 Mbps Ethernet RJ45; 1x display port graphic; 1x USB 3.0; 3x USB 2.0; 1x serial (COM 1); CFast slot; 24 V DC power supply

6AV7882-0C..0-...0
06/24/2019
Technical data SIMATIC PANEL PC 677 12" TOUCH

*** SPARE PART*** SIMATIC PANEL PC 677 12" TOUCH; 800X600; STANDARD AC110-230V, POWER CABLE EUROPE PENTIUM M770/1.6 GHZ; 533 MHZ FSB; 2MB SLC; 512MB DDR266 SDRAM (1X512MB); 80 GBYTE SATA HARD DRIVE (3.5") DVD-ROM; W/O OPERATING SYSTEM

6AV7800-0BB10-1AA0
06/24/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5