126
Entries
Filtered by
'
Industrial monitors and thin clients
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SIMATIC Flat Panel 19" MT ETH

SIMATIC IFP1900 Flat Panel 19" display (16: 9), Multitouch, 1366x 768 pixels, for 24 V DC, display port interface Ethernet interface incl. DP/USB cable 1.8 m

6AV7863-3MA20-0AA0
07/16/2019
Technical data SIMATIC Flat Panel 15" Touch Ext

SIMATIC IFP1500 Flat Panel 15" display (16:10), Touch, Extended version up to 30 m, 1280x 800 pixels, for 24 V DC and 100-240 V AC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-2TB10-0AA0
07/16/2019
Technical data SIMATIC Flat Panel Pro 19T

SIMATIC Flat Panel pro 19-inch touch TFT screen with 1280x 1024 pixels resolution 24 V DC/230 V AC combined VGA, DVI-D interface, can be placed up to 30 m away Fully enclosed acc. to IP65, Enclosure type 4

6AV7861-6TB10-1BA0
07/16/2019
Technical data SIMATIC ITC2200 V3

SIMATIC ITC2200 V3, Industrial Thin Client, 22" widescreen TFT display, capacitive touch sensor, Supported protocols: RDP, VNC, Smart Server, HTML5, etc., neutral design, Built-in unit

6AV6646-1BA22-1NA0
07/16/2019
Technical data SIMATIC Flat Panel 15T Extended

SIMATIC Flat Panel 15T extended 15-inch Touch TFT screen with 1024x 768 pixels resolution for 24 V DC and 120/240 V AC, VGA, DVI-D interface, can be placed up to 30 m away

6AV7861-2TB10-2AA0
07/16/2019
Technical data SIMATIC Flat Panel 15" Display only

SIMATIC IFP1500 Flat Panel 15" display (16:10), without touch, only display, Standard up to 5 m, 1280x 800 pixels, for 24 V DC, display port/DVI interface incl. DVI cable 1.8 m

6AV7863-2AA00-0AA0
07/16/2019
Technical data SIMATIC Flat Panel 15" MT V1+

SIMATIC IFP1500, Flat Panel 15" display (16: 9), Multitouch, Extended version up to 30 m, 1920 x 1080 pixels, for 24 V DC isolated, display port/DVI interface incl. DVI/USB cable 1.8 m Standard design

6AV7863-5MA10-1AA0
07/16/2019
Technical data SIMATIC IFP1200 Basic

SIMATIC IFP1200 Basic Flat Panel 12" display (16:10), Touch, 1280 x 800 pixels, standard up to 5 m, for 24V DC, DisplayPort/VGA interface

6AV7862-2BC00-0AA0
07/16/2019
Technical data SIMATIC Flat Panel 19" Display only

SIMATIC IFP1900 Flat Panel 19" display (16: 9), without touch, only display, Standard up to 5 m, 1366x 768 pixels, for 24 V DC, display port/DVI interface incl. DVI cable 1.8 m

6AV7863-3AA00-0AA0
07/16/2019
Technical data SIMATIC SCD1900 19"Wide/Touch/1440x900

SIMATIC HMI SCD1900 Industrial operating unit 19-inch wide touch screen with 1440x 900 pixels resolution for 24 V DC VGA, DVI-D interface, incl. DVI cable 1.8 m

6AV7862-2TA00-1AA0
07/16/2019
Technical data SIMATIC IFP1500 Basic

SIMATIC IFP1500 Basic Flat Panel 15" display (16:9) Touch, 1366 x 768 pixels, standard up to 5 m, for 24V DC, DisplayPort/VGA interface

6AV7862-2BD00-0AA0
07/16/2019
Technical data SIMATIC Flat Panel 22" Touch

SIMATIC IFP2200 Flat Panel 22" display (16: 9), Touch, Standard up to 5 m, 1920x 1080 pixels, for 24 V DC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-4TA00-0AA0
07/16/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5