46
Entries
Filtered by
'
SIMATIC Industrial Flat Panel
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
...
Compare technical data
Technical data SIMATIC Flat Panel 19" Multitouch

SIMATIC IFP1900 Flat Panel 19" display (16: 9), Multitouch, Standard up to 5 m, 1366x 768 pixels, for 24 V DC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-3MA00-0AA0
06/19/2019
Technical data SIMATIC Flat Panel 22" Multitouch Ext

SIMATIC IFP2200, Flat Panel 22" display (16:9), Multitouch, neutral design, black without logo symmetric frame, Extended Version max. 30m, 1920x1080 pixel, for 24V DC, Displayport / DVI interface incl. DVI/USB cable 1,8 m

6AV7466-8MA10-0AA0
06/18/2019
Technical data SIMATIC Flat Panel 22" Touch Ext

SIMATIC IFP2200 Flat Panel 22" display (16: 9), Touch, Extended version up to 30 m, 1920x 1080 pixels, for 24 V DC and 100-240 V AC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-4TB10-0AA0
06/18/2019
Technical data SIMATIC Flat Panel Cable DVI-D 3m

SIMATIC Flat Panel Connecting cable Industrial Grade DVI-D 3 m

6AV7860-0BH30-0AA0
06/18/2019
Technical data SIMATIC Flat Panel 22" Display only Ext

SIMATIC IFP2200 Flat Panel 22" display (16: 9), without touch, only display, Extended version up to 30 m, 1920x 1080 pixels, for 24 V DC and 100-240 V AC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-4AB10-0AA0
06/18/2019
Technical data SIMATIC Flat Panel 19" Touch

SIMATIC IFP1900 Flat Panel 19" display (16: 9), Touch, Standard up to 5 m, 1366x 768 pixels, for 24 V DC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-3TA00-0AA0
06/18/2019
Technical data SIMATIC Flat Panel 19" MT ETH

SIMATIC IFP1900 Flat Panel 19" display (16: 9), Multitouch, 1366x 768 pixels, for 24 V DC, display port interface Ethernet interface incl. DP/USB cable 1.8 m

6AV7863-3MA20-0AA0
06/18/2019
Technical data SIMATIC Flat Panel 22" MT ETH

SIMATIC IFP2200 Flat Panel 22" display (16: 9), Multitouch, 1920x 1080 pixels, for 24 V DC, display port interface, Ethernet interface incl. DP/USB cable 1.8 m

6AV7863-4MA20-0AA0
06/18/2019
Technical data SIMATIC FLAT PANEL 12" TOUCH

SIMATIC IFP1200, Flat Panel 12" display (16:10), Touch, Standard up to 5 m, 1280x 800 pixels, for 24 V DC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7466-1TA00-0AA0
06/18/2019
Technical data SIMATIC Flat Panel 15" Display only

SIMATIC IFP1500 Flat Panel 15" display (16:10), without touch, only display, Standard up to 5 m, 1280x 800 pixels, for 24 V DC, display port/DVI interface incl. DVI cable 1.8 m

6AV7863-2AA00-0AA0
06/18/2019
Technical data SIMATIC Flat Panel 22" Display only

SIMATIC IFP2200 Flat Panel 22" display (16: 9), without touch, only display, Standard up to 5 m, 1920x 1080 pixels, for 24 V DC, display port/DVI interface incl. DVI cable 1.8 m

6AV7863-4AA00-0AA0
06/18/2019
Technical data SIMATIC FLAT PANEL conn. cable DVI-D 5M

SIMATIC Flat Panel Connecting cable Industrial Grade DVI-D 5 m

6AV7860-0BH50-0AA0
06/18/2019
Technical data SIMATIC Flat Panel 19" MT V1+

SIMATIC IFP1900, Flat Panel 19" display (16: 9), Multitouch, Extended version up to 30 m, 1920 x 1080 pixels, for 24 V DC isolated, display port/DVI interface incl. DVI/USB cable 1.8 m Standard design

6AV7863-6MA10-1AA0
06/18/2019
Technical data SIMATIC Flat Panel 15" Touch/Key

SIMATIC IFP1500 Flat Panel 15" display (16:10), with Touch and Key, Extended version up to 30 m, 1280x 800 pixels, for 24 V DC and 100-240 V AC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-2BB10-0AA0
06/16/2019
Technical data SIMATIC Flat Panel 15" Touch

SIMATIC IFP1500 Flat Panel 15" display (16:10), Touch, Standard up to 5 m, 1280x 800 pixels, for 24 V DC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-2TA00-0AA0
06/16/2019
Technical data SIMATIC Flat Panel 19" MT V1+

SIMATIC IFP1900, Flat Panel 19" display (16: 9), Multitouch, Extended version up to 30 m, 1920 x 1080 pixels, for 24 V DC isolated, display port/DVI interface incl. DVI/USB cable 1.8 m Black, without brand name

6AV7863-6MA10-1NA0
06/16/2019
Technical data SIMATIC Flat Panel 15" Multitouch

SIMATIC IFP1500 Flat Panel 15" display (16: 9), Multitouch, Standard up to 5 m, 1366x 768 pixels, for 24 V DC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-2MA00-0AA0
06/16/2019
Technical data SIMATIC Flat Panel 19" Touch Ext

SIMATIC IFP1900 Flat Panel 19" display (16: 9), Touch, Extended version up to 30 m, 1366x 768 pixels, for 24 V DC and 100-240 V AC, display port/DVI interface incl. DVI/USB cable 1.8 m

6AV7863-3TB10-0AA0
06/16/2019
Technical data SIMATIC IFP1500 PRO OEM ETH pedestal

SIMATIC IFP1500 PRO HD LR Flat Panel 15" display (16:9), Multitouch, Full HD resolution, prepared for supporting foot/ expansion elements; 1920 x 1080 pixels, for 24 V DC, display port, IP65, Fully enclosed, Ethernet monitor with basic adapter

6AV7466-5MA01-0AA0
06/16/2019
Technical data SIMATIC Flat Panel 15" MT V1+

SIMATIC IFP1500, Flat Panel 15" display (16: 9), Multitouch, Extended version up to 30 m, 1920 x 1080 pixels, for 24 V DC isolated, display port/DVI interface incl. DVI/USB cable 1.8 m Black, without brand name

6AV7863-5MA10-1NA0
06/16/2019
 
Entries per page: 20 50 100
...
1
2
3