917
Entries
Filtered by
'
Process control systems
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data ET 200SP HA, BUSADAPTER BA 2XRJ45

SIMATIC ET 200SP HA, bus adapter BA 2xRJ45, 2 RJ45 sockets for PROFINET

6DL1193-6AR00-0AA0
06/16/2019
Technical data ET 200SP HA, AQ 8XI HART

SIMATIC ET 200SP HA, analog output module, AQ 8XI HART HA suitable for terminal block H1, M1, color code CC00, channel diagnostics, 16-bit, +/-0.1%

6DL1135-6TF00-0PH1
06/16/2019
Technical data ET 200SP HA, AI-DI16/DQ16X24VDC HART

SIMATIC ET 200SP HA, configurable I/O module, AI-DI16/DQ16X24VDC HART, suitable for terminal block H1, M1, color code CC00, channel diagnostics, 16-bit, +/-0.1%,

6DL1133-6EW00-0PH1
06/14/2019
Technical data ET200SP HA, SERVER MODULE

SIMATIC ET 200SP HA, spare part Server module for ET 200SP HA

6DL1193-6PA00-0AA0
06/14/2019
Technical data SM332, 8AO, 0/4 - 20MA HART

SIMATIC DP, HART analog output, SM 332, 8 AO, 0/4 - 20 mA HART, for ET200M with IM153-2, IM 153-2, 20-pole Functions: FW update, HART auxiliary variables, redundancy, local diagnostic buffer with time stamping,

6ES7332-8TF01-0AB0
06/14/2019
Technical data SIMATIC CFU PA

SIMATIC Compact Field Unit PA Edition with 16x I/O channels PROFINET interface V2.3 (RT) Use of PROFINET bus adapter Media redundancy (MRP) PROFINET system redundancy (S2) Configuration in Run (CiR) Process interfaces: 8x PROFIBUS PA and 8x freely configurable DIQ Installation up to hazardous zone 2 Temperature range -40 to +70 °C Conformal coating Mounting on 35 mm standard mounting rail

6ES7655-5PX11-0XX0
06/14/2019
Technical data BUS UNIT F. INTEGRATION OF A Y COUPLER

SIMATIC S7, bus module for accommodating a Y-coupler incl. bus module cover

6ES7654-7HY00-0XA0
06/14/2019
Technical data SIMATIC S7-400, IM463-2

SIMATIC S7-400, interface module Send IM 463-2 for distributed coupling to SIMATIC S5 expansion devices via IM 314, up to 600 m

6ES7463-2AA00-0AA0
06/14/2019
Technical data SM 432, 8AO, U/I, 13BIT

SIMATIC S7-400, analog output SM 432, isolated 8 AO; resolution 13 bit, U/I

6ES7432-1HF00-0AB0
06/16/2019
Technical data IM467 (RS485) PROFIBUS DP MASTER INTERF.

SIMATIC S7-400, interface IM467 PROFIBUS DP master interface(RS485) for connection of field devices according to PROFIBUS-DP standard, can be used in S7-400

6ES7467-5GJ02-0AB0
06/13/2019
Technical data DP/PA LINK IM157, EXP.TEMP.

SIMATIC DP, interface IM157 for extended temperature range IM157 interface DP/PA link The IM157 and one/several DP/PA coupler(s) form DP/PA Link DPV1.Slave

6ES7157-0AA82-0XA0
06/15/2019
Technical data PCS 7 CPU410-5H F. S7-400/S7-400H/F/FH

SIMATIC PCS 7, CPU 410-5H Process Automation, central processing unit for S7-400 and S7-400H/F/FH, 5 interfaces: 2x PN, 1x DP, 2x for sync modules for using as spare part, without System Expansion Card

6ES7410-5HX08-0AB0
06/13/2019
Technical data FIELD DEVICE COUPLER FDC 157

Field Device Coupler FDC 157 physical interface for PROFIBUS PA or Foundation Fieldbus H1 integrated bus supply up to 1000 mA with redundancy capability integrated diagnostics Degree of protection IP20 for extended temperature range

6ES7157-0AC85-0XA0
06/15/2019
Technical data SM331, 8AI, 0/4-20MA HART

SIMATIC DP, HART analog input SM 331, 8 AI, 0/4 - 20 mA HART, for ET200M with IM153-2, 1 x 20-pole, Functions: FW update, HART auxiliary variables, redundancy, local diagnostic buffer with time stamping,

6ES7331-7TF01-0AB0
06/15/2019
Technical data SM422, 16DO, DC24V, 2A,

SIMATIC S7-400, digital output SM 422, isolated 16 DO; 24 V DC, 2 A

6ES7422-1BH11-0AA0
06/13/2019
Technical data Y-LINK F. CONNECT. OF 1CHANNEL DP-SLAVES

SIMATIC S7-400H, Y-Link for connection of single-channel DP slaves to S7-400H & AS 410H

6ES7197-1LA12-0XA0
06/14/2019
Technical data ET200M, ANSCHALT. IM153-2 HF OUTDOOR

SIMATIC DP, interface DP/PA-Link and ET200M IM153-2 HF for extended temperature range for max. 12 S7-300 modules with redundancy capability, Timestamping suitable for isochronous mode New features: up to 12 modules can be used Slave Initiative for Drive ES and Switch ES Expanded quantity structure for HART auxiliary variables Operation of the 64-channel modules 32 signals / slot

6ES7153-2BA82-0XB0
06/15/2019
Technical data ET200M, INTERFACE IM153-2 HF OUTDOOR

SIMATIC DP, interface DP/PA-Link and ET200M IM153-2 HF for extended temperature range for max. 12 S7-300 modules with redundancy capability, Timestamping suitable for isochronous mode New features: up to 12 modules can be used Slave Initiative for Drive ES and Switch ES Expanded quantity structure for HART auxiliary variables Operation of the 64-channel modules 32 signals / slot +++ Observe compatibility instructions in manual +++

6ES7153-2BA70-0XB0
06/15/2019
Technical data PCS 7 CPU 410E F. S7-400/S7-400H/F/FH

SIMATIC PCS 7, CPU 410E Process Automation, central processing unit for S7-400 and S7-400H/F/FH, 5 interfaces: 2x PN, 1x DP, 2x for sync modules for using as spare part, without System Expansion Card

6ES7410-5HM08-0AB0
06/13/2019
Technical data SIMATIC S7-400, SM 422

SIMATIC S7-400, digital output SM 422, isolated 32 DO; 24 V DC, 0.5 A

6ES7422-1BL00-0AA0
06/16/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5