752
Entries
Filtered by
'
SIMATIC PCS 7
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SIMATIC PCS 7 AS

SIMATIC PCS 7 Single AS pre-mounted and checked;

6ES7654-8....-....
10/07/2021
Technical data PCS 7 INDUSTRIAL WORKSTATION IPC647D

SIMATIC PCS 7 Industrial Workstation IPC647D; (Rack PC, 19", 2HE), Interfaces: 2x Gbit LAN (RJ45), 1x DVI-I, 2x Display Port; 1x COM, 2x PS/2, Audio; 2x USB 3.0; 2x USB 2.0 on rear, 1x USB 3.0; 1x USB 2.0, on front; 1x USB 3.0 internal; Temperature and fan monitoring Watchdog; card retainer;

6ES7660-5....-....
10/04/2021
Technical data PCS 7 PS405, DC 24/48/60V, 4A XTR

SIMATIC PCS 7, PS 405 4A XTR S7-400 power supply wide range, 24/48/60 V DC; 5 V DC/4 A, for extended temp. range and with conformal coating

6ES7405-0DA02-0AA1
09/15/2021
Technical data PCS 7 PS405,DC24/48/60V,10A,RED XTR

SIMATIC PCS 7, PS 405 10A R XTR S7-400 power supply wide range, 24/48/60 V DC; 5 V DC/10 A, for redundant use for extended temp. range and with conformal coating

6ES7405-0KR02-0AA1
09/15/2021
Technical data SIMATIC CFU DIQ

SIMATIC Compact Field Unit, Consisting of: 1x SIMATIC CFU DIQ (6ES7655-5PX31-1XX0), 1x SIMATIC CFU push-in terminals (6ES7655-5PX00-1XX0), pre-mounted and checked

6ES7655-5PX31-1XX0
09/02/2021
Technical data SIMATIC DP, HART ANALOG INPUT M

SIMATIC DP, HART analog input SM 331, 2 AI, 0/4 - 20 mA HART, as of HART Rev. 5.0, for ET200M with IM 153-2, 1 x 20-pole

6ES7331-7TB10-0AB0
08/24/2021
Technical data SIMATIC DP, HART ANALOG OUTPUT

SIMATIC DP, HART analog output, SM 332, 2 AO, 0/4 - 20 mA HART, as of HART Rev. 5.0, for ET200M with IM 153-2, 1 x 20-pole

6ES7332-5TB10-0AB0
08/24/2021
Technical data ET 200SP HA, F-AI 8xI 2-/4-wire HART HA

SIMATIC ET 200SP HA, analog input module, safety-oriented, F-AI 8xI 2-wire/4-wire HART HA, 16-bit, 2-wire/4-wire, SIL3 (IEC 61508), up to PL e (ISO 13849-1), suitable for terminal block H1, F1, color code CC00, channel diagnostics

6DL1136-6AA00-0PH1
08/23/2021
Technical data S7 CPU 410SIS F. S7-400F/FH

SIMATIC S7, CPU 410SIS Safety Controller Central processing unit for S7-400F and S7-400FH, 5 interfaces: 2x PN, 1x DP, 2x for sync modules for using as spare part, without System Expansion Card

6ES7410-5FM08-0AB0
08/10/2021
Technical data TERMINAL BLOCK, TYP F1, F-AI, IO-RED

SIMATIC ET 200SP HA, terminal block, type F1, 32 push-in terminals, width: 45 mm

6DL1193-6TP00-0DF1
08/09/2021
Technical data PCS 7 CPU 410E F. S7-400/S7-400H/F/FH

SIMATIC PCS 7, CPU 410E Process Automation, central processing unit for S7-400 and S7-400H/F/FH, 5 interfaces: 2x PN, 1x DP, 2x for sync modules for using as spare part, without System Expansion Card

6ES7410-5HM08-0AB0
07/30/2021
Technical data PCS 7 CPU410-5H F. S7-400/S7-400H/F/FH

SIMATIC PCS 7, CPU 410-5H Process Automation, central processing unit for S7-400 and S7-400H/F/FH, 5 interfaces: 2x PN, 1x DP, 2x for sync modules for using as spare part, without System Expansion Card

6ES7410-5HX08-0AB0
07/28/2021
Technical data PCS 7 SYSTEM EXPANSION CARD PO 100

SIMATIC PCS 7 SYSTEM EXPANSION CARD UP TO 100 PROCESS OBJECTS FOR PCS 7 CPU410-5H

6ES7653-2CA00-0XB0
07/15/2021
Technical data PCS 7 SYSTEM EXPANSION CARD PO 0

SIMATIC PCS 7 System Expansion Card without process objects for PCS 7 CPU410-5H

6ES7653-2CH00-0XB0
07/15/2021
Technical data PCS 7 SYSTEM EXPANSION CARD PO 200M

SIMATIC PCS 7 System Expansion Card up to 200 process objects only for PCS 7 CPU 410E

6ES7653-2CB00-0XB0
07/15/2021
Technical data PCS 7 SYSTEM EXPANSION CARD PO 500

SIMATIC PCS 7 SYSTEM EXPANSION CARD UP TO 500 PROCESS OBJECTS FOR PCS 7 CPU410-5H

6ES7653-2CC00-0XB0
07/15/2021
Technical data PCS 7 SYSTEM EXPANSION CARD PO 2K+

SIMATIC PCS 7 SYSTEM EXPANSION CARD MORE THAN 2000 PROCESS OBJECTS FOR PCS 7 CPU410-5H

6ES7653-2CG00-0XB0
07/15/2021
Technical data PCS 7 SYSTEM EXPANSION CARD PO 1000

SIMATIC PCS 7 SYSTEM EXPANSION CARD UP TO 1000 PROCESS OBJECTS FOR PCS 7 CPU410-5H

6ES7653-2CE00-0XB0
07/15/2021
Technical data PCS 7 SYSTEM EXPANSION CARD PO 1600

SIMATIC PCS 7 SYSTEM EXPANSION CARD UP TO 1600 PROCESS OBJECTS FOR PCS 7 CPU410-5H

6ES7653-2CF00-0XB0
07/15/2021
Technical data TERMINAL BLOCK, TYPE M1, DARK-GREY

SIMATIC ET 200SP HA, Terminal block, type M1, 32 push-in terminals, internal reference temperature width: 45 mm,

6DL1193-6TP00-0BM1
07/14/2021
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit