×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • email on update
639
Entries
Filtered by
'
SIMATIC PCS 7
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data ET 200SP HA, AI-DI16/DQ16X24VDC HART

SIMATIC ET 200SP HA, configurable I/O module, AI-DI16/DQ16X24VDC HART, suitable for terminal block H1, M1, color code CC00, channel diagnostics, 16-bit, +/-0.1%,

6DL1133-6EW00-0PH1
01/23/2020
Technical data SM331, 8AI, 0/4-20MA HART

SIMATIC DP, HART analog input SM 331, 8 AI, 0/4 - 20 mA HART, for ET200M with IM153-2, 1 x 20-pole, Functions: FW update, HART auxiliary variables, redundancy, local diagnostic buffer with time stamping,

6ES7331-7TF01-0AB0
01/23/2020
Technical data PCS 7 CPU410-5H F. S7-400/S7-400H/F/FH

SIMATIC PCS 7, CPU 410-5H Process Automation, central processing unit for S7-400 and S7-400H/F/FH, 5 interfaces: 2x PN, 1x DP, 2x for sync modules for using as spare part, without System Expansion Card

6ES7410-5HX08-0AB0
01/23/2020
Technical data FIELD DEVICE COUPLER FDC 157

Field Device Coupler FDC 157 physical interface for PROFIBUS PA or Foundation Fieldbus H1 integrated bus supply up to 1000 mA with redundancy capability integrated diagnostics Degree of protection IP20 for extended temperature range

6ES7157-0AC85-0XA0
01/23/2020
Technical data SIMATIC DP, HART ANALOG INPUT M

SIMATIC DP, HART analog input SM 331, 2 AI, 0/4 - 20 mA HART, to HART rev. 5.0, for ET200M with IM 153-2, 1 x 20-pole

6ES7331-7TB00-0AB0
01/23/2020
Technical data Y-LINK F. CONNECT. OF 1CHANNEL DP-SLAVES

SIMATIC S7-400H, Y-Link for connection of single-channel DP slaves to S7-400H & AS 410H

6ES7197-1LA12-0XA0
01/23/2020
Technical data SIMATIC CFU PA Bundle with Alu housing

SIMATIC CFU PA Bundle with aluminum enclosure Bundle consisting of: 1x SIMATIC CFU PA (6ES7655-5PX11-0XX0) 1x SIMATIC CFU push-in terminals (6ES7655-5PX00-1XX0) 1x aluminum enclosure with: Cable glands Shield busbar Shield terminals Pre-mounted and checked

6ES7655-5PX11-1AX0
01/23/2020
Technical data Y-COUPLER F. BUILDING Y-LINK, REDUNDANT

SIMATIC S7, Y coupler for setting up a Y-Link for redundant controllers

6ES7197-1LB00-0XA0
01/22/2020
Technical data PCS 7 CPU 410E F. S7-400/S7-400H/F/FH

SIMATIC PCS 7, CPU 410E Process Automation, central processing unit for S7-400 and S7-400H/F/FH, 5 interfaces: 2x PN, 1x DP, 2x for sync modules for using as spare part, without System Expansion Card

6ES7410-5HM08-0AB0
01/22/2020
Technical data S7 CPU 410SIS F. S7-400F/FH

SIMATIC S7, CPU 410SIS Safety Controller Central processing unit for S7-400F and S7-400FH, 5 interfaces: 2x PN, 1x DP, 2x for sync modules for using as spare part, without System Expansion Card

6ES7410-5FM08-0AB0
01/22/2020
Technical data ET 200SP HA, IM155-6 PN

SIMATIC ET 200SP HA, PROFINET interface module IM155-6 PN max. 56 I/O modules, multi-hot swap, without server module

6DL1155-6AU00-0PM0
01/22/2020
Technical data SM 432, 8AO, U/I, 13BIT

SIMATIC S7-400, analog output SM 432, isolated 8 AO; resolution 13 bit, U/I

6ES7432-1HF00-0AB0
01/22/2020
Technical data SM421, 32DI, DC/AC 120V

SIMATIC S7-400, digital input SM 421, isolated 32 DI; 120 V DC/AC

6ES7421-1EL00-0AA0
01/22/2020
Technical data DP/PA LINK IM157, EXP.TEMP.

SIMATIC DP, interface IM157 for extended temperature range IM157 interface DP/PA link The IM157 and one/several DP/PA coupler(s) form DP/PA Link DPV1.Slave

6ES7157-0AA82-0XA0
01/22/2020
Technical data RECEIVER INTERF. MOD. IM461-3,UP TO 102M

SIMATIC S7-400, interface module receiver IM 461-3 for distributed coupling up to 102 m, with C-bus

6ES7461-3AA01-0AA0
01/22/2020
Technical data TRANSMITT. INTERF.MOD-IM460-3,UP TO 102M

SIMATIC S7-400, interface module Send IM 460-3 for distributed coupling up to 102 m, with C-bus

6ES7460-3AA01-0AB0
01/22/2020
Technical data ACTIVE FIELD DISTRIBUTOR AFD4

Active field distributor AFD4 for PROFIBUS PA for foundation Fieldbus H1, 4 short circuit-proof spur lines with bounce protection logic Automatic bus termination for line and ring topology for extended temperature range Degree of protection IP66

6ES7157-0AG81-0XA0
01/22/2020
Technical data TRANSMITT. INTERF.MOD. IM460-0, W. K BUS

SIMATIC S7-400, interface module Send IM 460-0 for central coupling without PS transfer, with C-bus

6ES7460-0AA01-0AB0
01/22/2020
Technical data ET 200SP HA, DI 32X24VDC

SIMATIC ET 200SP HA, digital input module, DI 32X24VDC HA, suitable for terminal block, H1, P0, color code CC00, channel diagnostics

6DL1131-6BL00-0PH1
01/22/2020
Technical data ET 200SP HA, AQ 8XI HART

SIMATIC ET 200SP HA, analog output module, AQ 8XI HART HA suitable for terminal block H1, M1, color code CC00, channel diagnostics, 16-bit, +/-0.1%

6DL1135-6TF00-0PH1
01/22/2020
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit