144
Entries
Filtered by
'
Process I/O
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data ET 200SP HA, AI-DI16/DQ16X24VDC HART

SIMATIC ET 200SP HA, configurable I/O module, AI-DI16/DQ16X24VDC HART, suitable for terminal block H1, M1, color code CC00, channel diagnostics, 16-bit, +/-0.1%,

6DL1133-6EW00-0PH1
09/13/2019
Technical data SM421, 32DI, DC24V

SIMATIC S7-400, digital input SM 421, isolated 32 DI; 24 V DC

6ES7421-1BL01-0AA0
09/13/2019
Technical data SIMATIC S7-400, ANALOG INPUT

SIMATIC S7-400, analog input SM 431, non-isolated 16 AI, resolution 13 bit, +/-10 V, +/-20 mA, 4 - 20 mA 20 ms conversion time

6ES7431-0HH00-0AB0
09/13/2019
Technical data TRANSMITT. INTERF.MOD. IM460-1,W/O K BUS

SIMATIC S7-400, interface module Send IM 460-1 for central coupling with PS transfer, without C bus,

6ES7460-1BA01-0AB0
09/12/2019
Technical data ET 200SP HA, AI 16XTC/8XRTD 2-/3-/4-WIRE

SIMATIC ET 200SP HA, analog input module, AI 16XTC/8XRTD 2-/3-/4-wire HA, suitable for terminal block H1, M1, color code CC00, channel diagnostics, 16-bit, +/-0.05%, 2-/3-/4-wire

6DL1134-6JH00-0PH1
09/12/2019
Technical data SIMATIC S7-400, IM463-2

SIMATIC S7-400, interface module Send IM 463-2 for distributed coupling to SIMATIC S5 expansion devices via IM 314, up to 600 m

6ES7463-2AA00-0AA0
09/12/2019
Technical data SIMATIC CFU PA

SIMATIC Compact Field Unit PA Edition with 16x I/O channels PROFINET interface V2.3 (RT) Use of PROFINET bus adapter Media redundancy (MRP) PROFINET system redundancy (S2) Configuration in Run (CiR) Process interfaces: 8x PROFIBUS PA and 8x freely configurable DIQ Installation up to hazardous zone 2 Temperature range -40 to +70 °C Conformal coating Mounting on 35 mm standard mounting rail

6ES7655-5PX11-0XX0
09/12/2019
Technical data ET 200SP HA, DI 8X230VAC

SIMATIC ET 200SP HA, digital input module, DI 8X230VAC HA suitable for terminal block K0, color code CC41, Module diagnostics

6DL1131-6GF00-0PK0
09/12/2019
Technical data ET 200SP HA, DI 32X24VDC

SIMATIC ET 200SP HA, digital input module, DI 32X24VDC HA, suitable for terminal block, H1, P0, color code CC00, channel diagnostics

6DL1131-6BL00-0PH1
09/12/2019
Technical data TERMINAL BLOCK, TYPE H1, LIGHT COLORED

SIMATIC ET 200SP HA, Terminal block, Type H1, 32 push-in terminals, internal reference temperature New load group, width: 22.5 mm,

6DL1193-6TP00-0DH1
09/12/2019
Technical data SM331, 8AI, 0/4-20MA HART

SIMATIC DP, HART analog input SM 331, 8 AI, 0/4 - 20 mA HART, for ET200M with IM153-2, 1 x 20-pole, Functions: FW update, HART auxiliary variables, redundancy, local diagnostic buffer with time stamping,

6ES7331-7TF01-0AB0
09/12/2019
Technical data SM332, 8AO, 0/4 - 20MA HART

SIMATIC DP, HART analog output, SM 332, 8 AO, 0/4 - 20 mA HART, for ET200M with IM153-2, IM 153-2, 20-pole Functions: FW update, HART auxiliary variables, redundancy, local diagnostic buffer with time stamping,

6ES7332-8TF01-0AB0
09/12/2019
Technical data SIMATIC S7-400, SM 431

SIMATIC S7-400, analog input SM 431, isolated 8 AI, resolution 13 bit, U/IResistor

6ES7431-1KF00-0AB0
09/12/2019
Technical data RECEIVER INTERF. MOD. IM461-1, W/O K-BUS

SIMATIC S7-400, interface module receiver IM 461-1 for central coupling with PS transfer, without C bus,

6ES7461-1BA01-0AA0
09/12/2019
Technical data ET200M, INTERFACE IM153-2 HF OUTDOOR

SIMATIC DP, interface DP/PA-Link and ET200M IM153-2 HF for extended temperature range for max. 12 S7-300 modules with redundancy capability, Timestamping suitable for isochronous mode New features: up to 12 modules can be used Slave Initiative for Drive ES and Switch ES Expanded quantity structure for HART auxiliary variables Operation of the 64-channel modules 32 signals / slot +++ Observe compatibility instructions in manual +++

6ES7153-2BA70-0XB0
09/12/2019
Technical data ET 200SP HA, DI 16X24VDC

SIMATIC ET 200SP HA, digital input module, DI 16X24VDC HA, suitable for terminal block H1, M1, color code CC01, channel diagnostics

6DL1131-6BH00-0PH1
09/12/2019
Technical data ET 200SP HA, AI 16XI 2-WIRE HART

SIMATIC ET 200SP HA, analog HART input module, AI 16XI 2-wire HART HA, suitable for terminal block H1, M1, color code CC01, channel diagnostics, 16-bit, +/-0.1%,

6DL1134-6TH00-0PH1
09/12/2019
Technical data ET 200SP HA, IM155-6 PN

SIMATIC ET 200SP HA, PROFINET interface module IM155-6 PN max. 56 I/O modules, multi-hot swap, without server module

6DL1155-6AU00-0PM0
09/12/2019
Technical data SIMATIC S7-400, IM CABLE WITH

SIMATIC S7-400, IM cable with C-bus, 5 m

6ES7468-1BF00-0AA0
09/12/2019
Technical data SIMATIC S7-400, SM 431

SIMATIC S7-400, analog input SM 431, isolated 8 AI, resolution 14 bit, U/I/Resistor/Thermocouple/Pt100

6ES7431-1KF10-0AB0
09/11/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5