- Save filter
- Load filter
- e-mail on update
MAG 6000, 19 Inch Insert, in IP66 / NEMA 4, ABS Plastic Enclosure, incl. Safety barrier ATEX 2G D (EEx ia), 115-230V AC 50/60 Hz
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, With HART, 115-230V AC 50/60 Hz
The technology module SITRANS FST070 is a ultrasonic flow transmitter for the SIMATIC ET 200SP. The TM FCT070 flow transmitter can be operated directly in the SIMATIC PCS 7 or in TIA Portal with the FST070 faceplates. TM FST070 offers real-time data processing and the display of all measuring and status data of the ultrasonic flowmeter. The TM FST070 can work with FSS100, FSS200 and FSS300. The flow meters need the FS DSL interface to connect them to the TM FST070.
MAG 5000, 19 Inch Insert, IP20 / NEMA 2, Aluminium 115-230V AC 50/60 Hz
MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, No display, 115-230V AC 50/60 Hz
SITRANS FCT070 Coriolis flow transmitter for use as technology module together with SIMATIC ET 200SP (IM155-6PN HF). Via faceplates suitable for operation in SIMATIC PCS7 or TIA Portal. Real-time data processing allows to display all process and status values of any Coriolis flow sensor equipped with DSL.
MAG 5000, IP67 / NEMA 4X/6, POLYAMID ENCLOSURE, NO DISPLAY, 115-230V AC 50/60 HZ
MAG 6000, 19 Inch Insert, IP20 / NEMA 2, Aluminium, 115-230V AC 50/60 Hz
MAG 6000, IP65 / NEMA 4x, AISI 316 SS enclosure, With display, 11-30V DC/11-24V AC 50/60 Hz
MAG 6000, 19 Inch Insert, in IP66 / NEMA 4, ABS Plastic Enclosure, 115-230V AC 50/60 Hz
SIFLOW FC070 24V STANDARD SIMATIC S7-300 FUNCTION MODULE 40MM ENCLOSURE IP20 24V DC MODBUS FREQ./PULSE OUTPUT
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230V AC 50/60 Hz
MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 11-30V DC/11-24V AC 50/60 Hz
MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230V AC 50/60 Hz
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 11-30V DC/11-24V AC 50/60 Hz
MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, No Display, 11-30V DC/11-24V AC 50/60 Hz
MAG 6000 SV, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 44 Hz excitation frequency, 11-30V DC/11-24V AC 50/60 Hz
MAG 6000, 19 Inch Insert, IP20 / NEMA 2, Aluminium, 11-30V DC/11-24V AC 50/60 Hz
MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, No Display, 11-30V DC/11-24V AC 50/60 Hz
MAG 6000 SV, 19 Inch Insert, IP20 / NEMA 2, Aluminium 44 Hz excitation frequency, 115-230V AC 50/60 Hz