27
Entries
Filtered by
'
SITRANS FM - Electromagnetic flowmeters
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
...
Compare technical data
Technical data MAG 6000 IP67 PLASTIC 230V

MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230V AC 50/60 Hz

7ME6920-1AA10-1AA0
08/16/2021
Technical data MAG 6000 IP67 PLASTIC 24V

MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 11-30V DC/11-24V AC 50/60 Hz

7ME6920-1AA30-1AA0
08/05/2021
Technical data MAG 5000 IP67 PLASTIC 230V

MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 115-230V AC 50/60 Hz

7ME6910-1AA10-1AA0
07/23/2021
Technical data MAG5000 P24V

MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 11-30V DC/11-24V AC 50/60 Hz

7ME6910-1AA30-1AA0
07/08/2021
Technical data MAG6000 S24V

MAG 6000, IP65 / NEMA 4x, AISI 316 SS enclosure, With display, 11-30V DC/11-24V AC 50/60 Hz

7ME6920-1QA30-1AA0
03/04/2021
Technical data MAG 5000 IP67 PLASTIC 230V BLIND

MAG 5000, IP67 / NEMA 4X/6, POLYAMID ENCLOSURE, NO DISPLAY, 115-230V AC 50/60 HZ

7ME6910-1AA10-0AA0
03/04/2021
Technical data MAG6000CT P24

MAG 6000 CT, IP67 / NEMA 4X/6, Polyamid enclosure, With display, With CT approvals, 11-30V DC/11-24V AC 50/60 Hz

7ME6920-1AA30-1AB0
02/04/2021
Technical data MAG6000SV19"24V

MAG 6000 SV, 19 Inch Insert, IP20 / NEMA 2, Aluminium 44 Hz excitation frequency, 11-30V DC/11-24V AC 50/60 Hz

7ME6920-2CB30-1AA0
02/04/2021
Technical data MAG6000 P24V

MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, No Display, 11-30V DC/11-24V AC 50/60 Hz

7ME6920-1AA30-0AA0
02/04/2021
Technical data MAG6000 S230

MAG 6000, IP65 / NEMA 4x, AISI 316 SS enclosure, With display, 115-230V AC 50/60 Hz

7ME6920-1QA10-1AA0
02/04/2021
Technical data MAG6000SV19"230

MAG 6000 SV, 19 Inch Insert, IP20 / NEMA 2, Aluminium 44 Hz excitation frequency, 115-230V AC 50/60 Hz

7ME6920-2CB10-1AA0
02/04/2021
Technical data MAG6000SV P230

MAG 6000 SV, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 44 Hz excitation frequency, 115-230V AC 50/60 Hz

7ME6920-1AB10-1AA0
02/04/2021
Technical data MAG6000 19"230V

MAG 6000, 19 Inch Insert, in IP66 / NEMA 4, ABS Plastic Enclosure, 115-230V AC 50/60 Hz

7ME6920-2EA10-1AA0
02/04/2021
Technical data MAG6000 19" SV

MAG 6000 SV, 19 Inch Insert, in IP66 / NEMA 4, ABS Plastic Enclosure, 44 Hz excitation frequency, 11-30V DC/11-24V AC, 50/60 Hz

7ME6920-2EB30-1AA0
02/04/2021
Technical data MAG6000 19"24V

MAG 6000, 19 Inch Insert, IP20 / NEMA 2, Aluminium, 11-30V DC/11-24V AC 50/60 Hz

7ME6920-2CA30-1AA0
02/04/2021
Technical data MAG6000 P230

MAG 6000, IP67 / NEMA 4X/6, Polyamid enclosure, No display, 115-230V AC 50/60 Hz

7ME6920-1AA10-0AA0
02/04/2021
Technical data MAG5000 P24V

MAG 5000, IP67 / NEMA 4X/6, Polyamid enclosure, No Display, 11-30V DC/11-24V AC 50/60 Hz

7ME6910-1AA30-0AA0
02/04/2021
Technical data MAG6000 19"230V

MAG 6000, 19 Inch Insert, IP20 / NEMA 2, Aluminium, 115-230V AC 50/60 Hz

7ME6920-2CA10-1AA0
02/04/2021
Technical data MAG6000SV P24

MAG 6000 SV, IP67 / NEMA 4X/6, Polyamid enclosure, With display, 44 Hz excitation frequency, 11-30V DC/11-24V AC 50/60 Hz

7ME6920-1AB30-1AA0
02/04/2021
Technical data MAG5000 19"24V

MAG 5000, 19 Inch Insert, IP20 / NEMA 2, Aluminium, 11-30V DC/11-24V AC 50/60 Hz

7ME6910-2CA30-1AA0
02/04/2021
 
Entries per page: 20 50 100
...
1
2
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit