- 保存筛选条件
- 加载筛选条件
- 订阅文档
描述: 通过新的 SITRANS LIBRARY,可以安全、高效和高质量地将 SITRANS 和 SIPART 产品系列中的过程仪表集成The new SITRANS LIBRARY enables process instruments from the SITRANS and SIPART product families to be integrated into the SIMATIC PCS 7 process control system safely, efficiently and in high quality. This integration is done graphically on APL- based functional blocks.
Engineering Tool: SIMATIC PDM V8.x Tool Version: SIMATIC PDM V8.1 Supported Firmware: 1.01.00-00 EDD Version: 1.01.01-05 Order number: ......
Engineering Tool: SITRANS DTM Tool Version: ≥ 3.1 Supported Firmware: ≥ 1.00.00 EDD Version: 1.00.00 Order number: 7ML5050-0****-***0 ......
Engineering Tool: SITRANS DTM Tool Version: ≥ 3.1 Supported Firmware: ≥ 1.01.00 EDD Version: 1.01.00 Order number: 7ML5050-0****-***0 ......
Engineering Tool: AMS Device Manager V10 Tool Version: AMS V10.5 Supported Firmware: 1.01.00-04 EDD Version: 1.01.00-06 Order number: ......
Engineering Tool: FC375 Tool Version: FC375 V3.7 Supported Firmware: 1.01.00-04 EDD Version: 1.01.00-04 Order number: 7ML5050-0xxxx-xx ......
Tool Version: MS Explorer Supported Firmware: 1.01.00-04 EDD Version: 1.01.00-04 Order number: 7ML5050-0xxxx-xxx0 ......
Engineering Tool: SIMATIC PDM V6.0 Tool Version: PDM V6.1 Supported Firmware: 1.01.00-04 EDD Version: 1.01.00-04 Order number: 7ML5050 ......
SITRANS LUT400 Product Bulletin: PB121219 19.12.2012......
SITRANS LUT400 Web 浏览器软件及 USB 驱动: SITRANS LUT400 的 Web 浏览器界面可以轻松地对设备进行监测和调试 。计算机上已安装的浏览器可以用于组态安装了 USB 驱动和 Web 服务器软件的 SITRANS LUT400。如欲了解详细的安装和使用说明,请查阅 SITRANS LUT400 通信手册。 ......
Engineering Tool: FC375 Tool Version: FC375 v 3.37 Supported Firmware: 1.00.01-00 EDD Version: 1.00.01-00 Order number: 7ML5050-0xxxx- ......
SITRANS LUT400 日志文件转换器(Excel 格式) SITRANS_LUT400_Log_Importer_v1_0.xls (83 KB) ( 83 KB )......
Engineering Tool: AMS Device Manager Tool Version: AMS 10.5 Supported Firmware: 1.00.00-08 EDD Version: 1.00.00-12 Order number: 7ML50 ......
Engineering Tool: FC375 Tool Version: FC375 v 3.5 Supported Firmware: 1.00.00-08 EDD Version: 1.00.00-08 Order number: 7ML5050-0xxxx-x ......