44
Entries
Filtered by
'
Load cells
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
...
Compare technical data
Technical data Siwarex WL260, SP-S SC 300kg C3

Siwarex WL260 Load Cell SP-S SC 300kg C3 - Rated Load 300kg - Accuracy class C3 acc. to OIML R60 - 3m Cable length, 4 wires - Made of Stainless steel - protection class IP68 / IP69K

7MH5118-3KD00
06/12/2017
Technical data Siwarex WL 260, SP-S AE 0,3kg

Siwarex WL 260 load cell SP-S AE 0.3 kg 0.015 - Rated load 0.3 kg - Accuracy class: 0.015 Percent - Not legal for trade - 40 cm connecting cable, 4 conductors - Material aluminum - Enclosure rating IP65

7MH5120-0KQ00
06/12/2017
Technical data Siwarex WL260, SP-S SB 60kg C3

Siwarex WL260 Load Cell SP-S SB 60kg C3 - Rated Load 60kg - Accuracy class C3 acc. to OIML R60 - 6m Cable length, 6 wires - Made of Stainless steel - protection class IP68

7MH5117-2QD00
06/12/2017
Technical data Siwarex WL260, SP-S SC 100kg C3

Siwarex WL260 Load Cell SP-S SC 100kg C3 - Rated Load 100kg - Accuracy class C3 acc. to OIML R60 - 3m Cable length, 4 wires - Made of Stainless steel - protection class IP68 / IP69K

7MH5118-3AD00
06/12/2017
Technical data Siwarex WL260, SP-S SC 50kg C4 MR

Siwarex WL260 Load Cell SP-S SC 50kg C4 - Rated Load 50kg - Accuracy class C4 MR acc. to OIML R60 - 3m Cable length, 6 wires - Made of Stainless steel - protection class IP68 / IP69K

7MH5118-2PE50
06/12/2017
Technical data Siwarex WL260, SP-S SC 50kg C3

Siwarex WL260 Load Cell SP-S SC 50kg C3 - Rated Load 50kg - Accuracy class C3 acc. to OIML R60 - 3m Cable length, 6 wires - Made of Stainless steel - protection class IP68 / IP69K

7MH5118-2PD00
06/12/2017
Technical data Siwarex WL 260, SP-S AE 0,3kg, 3m

Load Cell Siwarex WL 260 SP-S AE 0.3 kg 0.015 3m X Rated load 0.3 kg, Accuracy class 0.015 percent, not legal for trade, 3m Cable length, 4 Conductor, Material Aluminium, Type of protection IP65, Special potting

7MH5120-0KQ80-0AD0
06/12/2017
Technical data SIWAREX WL230 BASE PLATE, SB-S SA 5 T

SIWAREX WL230 BASE PLATE SB-S SA 5 T - NOMINAL LOAD 5 T - MATERIAL: STAINLESS STEEL

7MH5707-4PB00
06/12/2017
Technical data SIWAREX WL230 ELASTOMER BEARING, 2T

SIWAREX WL230 ELASTOMER BEARING SB-S SA 2 T / - NOMINAL LOAD 2 T - MATERIAL: NEOPRENE,

7MH5707-4GC00
06/12/2017
Technical data Siwarex WL260, SP-S SB 12kg C3

Siwarex WL260 Load Cell SP-S SB 12kg C3 - Rated Load 12kg - Accuracy class C3 acc. to OIML R60 - 6m Cable length, 6 wires - Made of Stainless steel - protection class IP68

7MH5117-2BD00
06/12/2017
Technical data SIWAREX WL230 BASE PLATE, SB-S SA 2 T

SIWAREX WL230 BASE PLATE SB-S SA 2 T - NOMINAL LOAD 2 T - MATERIAL: STAINLESS STEEL

7MH5707-4GB00
06/12/2017
Technical data Siwarex WL260, SP-S SC 20kg C3

Siwarex WL260 Load Cell SP-S SC 20kg C3 - Rated Load 20kg - Accuracy class C3 acc. to OIML R60 - 3m Cable length, 6 wires - Made of Stainless steel - protection class IP68 / IP69K

7MH5118-2GD00
06/12/2017
Technical data Siwarex WL 260, SP-S AE 1kg

Siwarex WL 260 load cell SP-S AE 1 kg 0.015 - Rated load 1 kg - Accuracy class: 0.015 Percent - Not legal for trade - 40 cm connecting cable, 4 conductors - Material aluminum - Enclosure rating IP65

7MH5120-1AQ00
06/12/2017
Technical data SIWAREX WL230 LOAD CELL SB-S CA 5T C5

SIWAREX WL230 LOAD CELL SB-S CA 5T C5 - NOMINAL LOAD 5 T - ACCURACY C5 - 6 M CABLE, 4 WIRE - MATERIAL NICKEL PLATED STEEL - TYPE OF PROTECTION IP67

7MH5121-4PF00
06/12/2017
Technical data SIWAREX WL230 LOAD CELL SB-S CA 1T C3

SIWAREX WL230 LOAD CELL SB-S CA 1T C3 - NOMINAL LOAD 1 T - ACCURACY C3 - 4 M CABLE, 4 WIRE - MATERIAL NICKEL PLATED STEEL - TYPE OF PROTECTION IP67

7MH5121-4AD00
06/12/2017
Technical data SIWAREX WL230 LOAD CELL SB-S CA 3T C4

SIWAREX WL230 LOAD CELL SB-S CA 3T C4 - NOMINAL LOAD 3 T - ACCURACY C4 - 6 M CABLE, 4 WIRE - MATERIAL NICKEL PLATED STEEL - TYPE OF PROTECTION IP67

7MH5121-4KE00
06/12/2017
Technical data SIWAREX WL230 LOAD CELL SB-S CA 10T C3

SIWAREX WL230 LOAD CELL SB-S CA 10T C3 - NOMINAL LOAD 10 T - ACCURACY C3 - 6 M CABLE, 4 WIRE - MATERIAL NICKEL PLATED STEEL - TYPE OF PROTECTION IP67

7MH5121-5AD00
06/12/2017
Technical data SIWAREX WL280 Shims

SHIMS TO COMPENSATION OF ANGULAR ERRORS AND NON-PLANARITY TOWARD THE MOUNTING PLATES. 24 PIECES TO 0.5 MM EACH THICK. MATERIAL: STAINLESS STEEL

7MH5713-4AG00
06/12/2017
Technical data SIWAREX WL280 Guide Element

GUIDE ELEMENT FOR COMPACT MOUNTING UNIT SIWAREX WL280 RN-S SA 60 kg ... 280 kg MAX. LATERAL FORCE: 1,5 KN ADJUSTED TO THE MOUNTING LENGTH. ONE-SIDED OR ON BOTH SIDES USABLE. MATERIAL: STAINLESS STEEL

7MH5713-3JE00
06/12/2017
Technical data SIWAREX WL230 LOAD CELL SB-S CA 100KG C4

SIWAREX WL230 LOAD CELL SB-S CA 100KG C4 - NOMINAL LOAD 100 KG - ACCURACY C4 - 4 M CABLE, 4 WIRE - MATERIAL NICKEL PLATED STEEL - TYPE OF PROTECTION IP67

7MH5121-3AE00
06/12/2017
 
Entries per page: 20 50 100
...
1
2
3