17
Entries
Filtered by
'
MD 36
'
 
Entries per page: 20 50 100
...
1
...
01/01/2019
ID: 109764659
Catalog/Brochure Catalog WT 10 - 2018, Products for Weighing Technology

2018, Catalog, E86060-K6410-A101-A6-7600, E86060-K6410-A101-A6-7600

10/11/2018
ID: 109745627
Catalog/Brochure Weighing your world

04/2018, Brochure, PDPA-B10240-00-7600

04/01/2018
ID: 109766060
Product note 3D models and installation drawings

3D models and installation drawings now collected in the Industry Image Database

10/18/2017
ID: 109751367
Product note Type of protection "Non-sparking equipment – Ex nA"

12/02/2016
ID: 109743596
Certificate Confirmation, Manufacturer

Chinese Quality Check Mark A0210

10/20/2016
ID: 109742369
Certificate For use in hazardous locations, EC-TYPE-Examination | Sira | EC

MD-36 | Dust Protection, Zone 21 | II 2D Ex tD A21 IP6X T70°C Tamb = -40°C to +55°C Sira 06ATEX9304X

11/29/2007
ID: 27102549
Manual MD-36 - Instruction Manual

2.0, Operating instructions, 7ML19985DB02

For products: 7MH7132-.....
11/23/2007
ID: 18246082
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

MD 36 | Continous Weighing; Speed Sensor | 7MH7132-abxc0, a=1,2,4 b=A,B c=1,2 | de, en A5E00502343-01

11/09/2005
ID: 22277740
Certificate For use in hazardous locations, CSA, CSA

MD 36 | intrinsically safe, Dust Protection | Cl.I, Div.1, Gr. A,B,C and D; Cl.II, Div.1, Gr. E,F and G; CL.III, Div.1; Cl.1, Zone 0 or 1, Gr. IIC/IIB/IIA CSA 169790-2500004385 (LR 36087-19)

02/11/2004
ID: 18468134
FAQ What Switch Isolator models are to be used with the MD-36 IS?

QUESTION: What Switch Isolator models are to be used with the MD-36 IS? ANSWER: The switch isolators are P&F models KFA5-SOT2-Ex2 for 115 Vac and KFA6-SOT2-Ex2 for 230 Vac. For CSA and FM approvals, these 2 models must be used with the MD-36 IS. We recommend using these models in ATEX related applications. ...

For products: 7MH7132-.....
02/11/2004
ID: 18465078
FAQ What approvals does the MD-36 IS have?

QUESTION: What approvals does the MD-36 IS have? ANSWER: Based on the Pepperl & Fuchs slotted proximity switch, model SJ3.5-N, the MD-36 IS is ATEX rated II 2 G, EEx ia IIC T6, if used with a suitable Switch Isolator. CSA and FM have granted Intrinsically Safe (IS) system approval for this proximity switch and the Switch Isolator P&F model KFA-SOT2. ...

For products: 7MH7132-.....
02/11/2004
ID: 18467537
FAQ If I use the MD-36 IS and one of the recommended Switch Isolators, what hazardous approvals would my system have?

QUESTION: If I use the MD-36 IS and one of the recommended Switch Isolators, what hazardous approvals would my system have? ANSWER: Your system would have the following hazardous approvals:...

For products: 7MH7132-.....
02/11/2004
ID: 18467974
FAQ How is the MD-36 IS (Intrinsically Safe) different from other Milltronics®-brand speed sensors?

QUESTION: How is the MD-36 IS (Intrinsically Safe) different from other Milltronics®-brand speed sensors? ANSWER: Instead of using Siemens Milltronics traditional circuit card with optical sensors, the MD-36 IS uses a NAMUR rated slotted proximity switch to detect the teeth on the 36-toothed wheel driven by the speed sensor shaft. ...

For products: 7MH7132-.....
02/11/2004
ID: 18464324
FAQ What is a Switch Isolator?

QUESTION: What is a Switch Isolator? ANSWER: A switch isolator senses the status of a remote switch while limiting the current through the switch circuit allowing for intrinsically safe operation. It acts as an IS barrier strip, but has additional electrical circuitry for interfacing with other instruments in the safe area. Other terms for switch isolator are Isolation Amplifier and Transformer Isolation Barrier. ...

02/11/2004
ID: 18465529
FAQ How do the MD-36 IS, Switch Isolator, and Milltronics BW 100, or Milltronics BW 500, fit together?

QUESTION: How do the MD-36 IS, Switch Isolator, and Milltronics BW 100, or Milltronics BW 500, fit together? ANSWER: The MD-36 IS will be mounted on a driven pulley of the belt conveyor in the hazardous location. The Switch Isolator and the integrator (Milltronics BW 100 or Milltronics BW 500) are located in a non-hazardous location. The Switch Isolator is connected to the MD-36 IS and to the integrator (BW 100 or BW 500) by a # 18 AWG, 2 conductor shielded cable. ...

For products: 7MH7132-.....
02/11/2004
ID: 18467541
FAQ When would I choose the Milltronics MD-36 or MD-256 speed sensor?

QUESTION: When would I choose the Milltronics MD-36 or MD-256 speed sensor? ANSWER: A belt driven pulley drives the MD series speed sensor shafts. With proper belt tension, this is the most positive, reliable method of belt speed measurement. The MD series speed sensors are the recommended speed sensors for high accuracy belt scale applications, especially in the cases of NTEP and Measurement Canada certified applications. ...

For products: 7MH7132-.....
02/11/2004
ID: 18465080
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
    Topic pages for these entries