14
Entries
Filtered by
'
SITOP PSU8600 power supply system
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data SITOP PSU8600 3AC 20A/4X5A PN

SITOP PSU8600 3AC 20A/4x5A PN Stabilized power supply Input: 400-500 V 3 AC output: 24 V DC/20 A/4x 5 A with PN/IE connection Integrated web server OPC UA server integrated

6EP3436-8MB00-2CY0
11/09/2019
Technical data SITOP PSU8600 3AC 40A PN

SITOP PSU8600 3AC 40A PN Stabilized power supply Input: 400-500 V 3 AC output: 24 V DC/40 A with PN/IE connection Integrated web server OPC UA server integrated

6EP3437-8SB00-2AY0
11/09/2019
Technical data SITOP CNX8600 8X2.5A

SITOP CNX8600 8x2.5 A Extension module for PSU8600 Output: 24 V DC / 8x 2.5 A Outputs according to NEC Class 2

6EP4436-8XB00-0DY0
11/09/2019
Technical data SITOP PSU8600 3AC 40A/4X10A PN

SITOP PSU8600 3AC 40A/4x10A PN Stabilized power supply Input: 400-500 V 3 AC output: 24 V DC/40 A/4x 10 A with PN/IE connection Integrated web server OPC UA server integrated

6EP3437-8MB00-2CY0
11/09/2019
Technical data SITOP BUF8600 10S/40A

SITOP BUF8600 10s Buffer module for PSU8600 Buffer capacity 10 s/40 A with double-layer capacitors maintenance-free

6EP4295-8HB00-0XY0
11/05/2019
Technical data SITOP CNX8600 4X5A

SITOP CNX8600 4x5 A Extension module for PSU8600 output: 24 V DC/4x 5 A

6EP4436-8XB00-0CY0
10/23/2019
Technical data SITOP BUF8600 100MS/40A

SITOP BUF8600 100ms Buffer module for PSU8600 Buffer capacity 100 ms/40 A with electrolytic capacitors maintenance-free

6EP4297-8HB00-0XY0
10/23/2019
Technical data SITOP BAT8600 PB 380WH

SITOP BAT8600 Pb battery module for UPS8600 DC 48 V/380 Wh energy storage: mainten.-free lead batteries

6EP4145-8GB00-0XY0
10/23/2019
Technical data SITOP BUF8600 300MS/40A

SITOP BUF8600 300ms Buffer module for PSU8600 Buffer capacity 300 ms/40 A with electrolytic capacitors maintenance-free

6EP4297-8HB10-0XY0
10/23/2019
Technical data SITOP BAT8600 LIFEPO4 264WH

SITOP BAT8600 LiFePO4 battery module for UPS8600 DC 48 V/264 Wh energy storage: mainten.-free lithium iron-phosph. batteries

6EP4143-8JB00-0XY0
10/23/2019
Technical data SITOP CNX8600 4X10A

SITOP CNX8600 4x10 A Extension module for PSU8600 output: 24 V DC/4x 10 A

6EP4437-8XB00-0CY0
10/23/2019
Technical data SITOP PSU8600 3AC 20A PN

SITOP PSU8600 3AC 20A PN Stabilized power supply Input: 400-500 V 3 AC output: 24 V DC/20 A with PN/IE connection Integrated web server OPC UA server integrated

6EP3436-8SB00-2AY0
10/23/2019
Technical data SITOP UPS8600

SITOP UPS8600 UPS module for PSU8600 nominal voltage: DC 48 V buffer power: 960 W charging power: 120 W

6EP4197-8AB00-0XY0
10/23/2019
Technical data SITOP BUF8600 4S/40A

SITOP BUF8600 4s Buffer module for PSU8600 Buffer capacity 4 s/40 A with dual-layer capacitators maintenance-free

6EP4293-8HB00-0XY0
10/23/2019