22
Entries
Filtered by
'
SIPLUS Accessories
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate China-RoHS, Manufacturer

SIPLUS - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014) A5E38634688A-001

07/10/2019
ID: 109738757
Product note SIPLUS extreme – Phase-out of SIPLUS S7-200

From the SIPLUS extreme product line, the following product states past and present are explained for the complete product range of the SIPLUS S7-200:

09/27/2017
ID: 109750731
FAQ What should you watch out for when loading the program of a CPU S7-1500 SIPLUS online to a SIMATIC memory card?

A CPU S7-1500 Standard (6ES7*) of the same type must first be loaded on the SIMATIC memory card.

06/29/2017
ID: 109746261
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

SIPLUS extreme Declaration of Conformity for chemically, mechanically, biological active substances A5E02821491A-03

06/19/2017
ID: 50307197
FAQ How do you configure a SIPLUS extreme component with the TIA Portal?

You have a SIPLUS extreme component for extreme environmental conditions with article number (6AG1*) and you want to configure this with STEP 7 (TIA Portal).

05/16/2017
ID: 109746275
Product note Argumentation ISA-71.04 compared EN60721-3-3

SIPLUS extreme specifies the limiting values of airborne contaminants according to the European standard EN 60721-3-3 ‘Classification of environmental conditions – Part 3: Classification of groups of environmental parameters and their severities – Section 3: Stationary use at weatherprotected locations’ for class 3C4.

03/09/2017
ID: 109745795
05/04/2016
ID: 92052303
04/26/2016
ID: 80584521
10/15/2015
ID: 92052717
Certificate EMC, EC-Declaration of Conformity EMC, Manufacturer

EG Declaration of Conformity SIPLUS S7-200 A5E01011200A-03

05/19/2014
ID: 48557121
02/04/2014
ID: 50274607
Product note Conversion tool (Siemens standard order number to Siemens SIPLUS extreme order number)

Conversion of Siemens standard order number to Siemens SIPLUS extreme order number is available  in the Conversion Tool updated monthly. ...

10/30/2013
ID: 74455262
Certificate EMC, Manufacturer

SIPLUS extreme - Declaration of Conformity according to RCM A5E32938166A-001

09/26/2013
ID: 81321493
Product note SIPLUS extreme - Announcement of product phase-out for SIPLUS S7-200 product family

From the SIPLUS extreme product range, product phase-out (PM400) is declared on 01.10.2013 with...

09/23/2013
ID: 78618948
FAQ Why is it possible that the temperature range specified on the device rating plate on SIPLUS modules differs from the temperatures specified on the data sheet?

According to the UL/FM/ATEX approvals it is necessary to adapt the temperature class of SIPLUS extreme to the temperature class of BasedOn in order to extend the field of application compared to BasedOn and enable a 1:1 exchange.

11/09/2012
ID: 65358096
FAQ With SIPLUS extreme, what is the meaning of "100% relative humidity (RH)" and "Bedewing permissible"?

6AG1 SIPLUS extreme: 100% relative humidity (RH) and bedewing are permissible

02/09/2012
ID: 50274157
FAQ How do you configure SIPLUS extreme modules with STEP 7?

You have a SIPLUS extreme module for extreme environmental conditions with article no. (6AG1 ...) and you want to configure this with STEP 7. For this you use the type based on this module with article no. (6ES7 ...) .

12/14/2011
ID: 19951150
Certificate EMC, KC, Manufacturer

Korea Cetificate for EMC, KCC-REM-S49-XS7200 KCC-REM-S49-XS7200

08/31/2011
ID: 53067922
FAQ How is the permissible usage or usage location defined for SIPLUS extreme?

6AG1 SIPLUS extreme: Permissible usage or usage location.

05/20/2011
ID: 50274052
FAQ Which "Mean Time Between Failures" (MTBF) values are valid for SIPLUS extreme products?

6AG1 SIPLUS extreme: "Mean Time Between Failures" (MTBF) values.

05/20/2011
ID: 50274267
 
Entries per page: 20 50 100
...
1
2