84
Entries
Filtered by
'
ET 200SP
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data SIPLUS ET 200SP AQ 4xU/I ST

SIPLUS ET 200SP, Analog output module, AQ 4XU/I Standard, -40...+70°C start up -25°C with conformal coating based on 6ES7135-6HD00-0BA1 . suitable for BU type A0, A1, Color code CC00, Module diagnostics, 16 bit, +/-0.3%

6AG1135-6HD00-7BA1
06/18/2019
Technical data SIPLUS ET 200SP AI 4xI 2-/4-w ST

SIPLUS ET 200SP analog input module, AI 4XI 2-/4-wire Standard, -40...+70°C with conformal coating based on 6ES7134-6GD01-0BA1 . suitable for BU type A0, A1, Color code CC03, Module diagnostics, 16 bit, +/-0.3%

6AG1134-6GD01-7BA1
06/18/2019
Technical data SIPLUS ET 200SP AI 4XI 2-WIRE 4...20MA H

SIPLUS ET 200SP 4xAI 2-wire 4-20 mA HART -40...+60°C start up 25°C with conformal coating based on 6ES7134-6TD00-0CA1 . Analog HART input module, AI 4XI 2-wire HART High-Feature suitable for BU type A0, A1, Color code CC03, channel diagnostics, 16 bit, +/-0.3%

6AG1134-6TD00-2CA1
06/18/2019
Technical data SIPLUS ET 200SP RQ 4x120VDC/230VAC/5A

SIPLUS ET 200SP, Relay module, RQ NO 4x 120V DC..230VAC/5A ST -40...70°C with conformal coating based on 6ES7132-6HD00-0BB1. suitable for BU type B0 or B1, Module diagnostics

6AG1132-6HD01-7BB1
06/18/2019
Technical data SIPLUS ET 200SP BU15-P16+A0+2D

SIPLUS ET 200SP, BaseUnit BU15-P16+A0+2D, BU type A0, -40...+70°C with conformal coating based on 6ES7193-6BP00-0DA0 . Push-in terminals, without AUX terminals, New load group, WxH: 15x 117 mm

6AG1193-6BP00-7DA0
06/18/2019
Technical data SIPLUS ET 200SP BU15-P16+A0+2B

SIPLUS ET 200SP, BASEUNIT BU15-P16+A0+2B, BU-TYPE A0, -40... +70°C with conformal coating based on 6ES7193-6BP00-0BA0 . PUSH-IN TERMINALS, W/O AUX-TERMINALS, BRIDGED TO LEFT BU WXH: 15MMX117MM

6AG1193-6BP00-7BA0
06/18/2019
Technical data SIPLUS ET 200SP BA 2xRJ45

SIPLUS ET 200SP Bus Adapter BA 2xRJ45 -40...+70°C with conformal coating based on 6ES7193-6AR00-0AA0 . Bus Adapter BA 2xRJ45 2xRJ45 sockets for PROFINET

6AG1193-6AR00-7AA0
06/18/2019
Technical data SIPLUS ET 200SP CM DP

SIPLUS ET 200SP CM DP -40...+60°C with conformal coating based on 6ES7545-5DA00-0AB0 . CM PROFIBUS DP for ET 200SP CPU Module w. PROFIBUS DP interface (9-pole D-sub socket) DP master for 125 DP slaves

6AG1545-5DA00-2AB0
06/18/2019
Technical data SIPLUS ET 200SP AI 8XRTD/TC 2-WIRE HF

SIPLUS ET 200SP AI 8xRTD/TC 2-wire -40...+60°C start up 25 °C with conformal coating based on 6ES7134-6JF00-0CA1 . Analog input module, AI 8xRTD/TC 2-wire High-Feature Suitable for BU type A0, A1, color code CC00, Channel diagnostics, 16 bit, +/-0.1%

6AG1134-6JF00-2CA1
06/18/2019
Technical data SIPLUS ET 200SP IM155-6PN ST

***Spare Part*** ***Spare part*** SIPLUS ET 200SP, PROFINET interface module, IM 155-6PN Standard, -40...+70°C start up -25°C with conformal coating based on 6ES7155-6AA00-0BN0. max. 32 I/O modules, incl. server module 6AG1193-6PA00-7AA0, incl. Bus Adapter BA 2x RJ45 6AG1193-6AR00-7AA0

6AG1155-6AA00-7BN0
06/16/2019
Technical data SIPLUS ET 200SP DI 8x24VDC HF

SIPLUS ET 200SP DI 8x24VDC HF -40...+70°C with conformal coating based on 6ES7131-6BF00-0CA0 . digital input module, DI 8x 24 V DC High Feature, suitable for BU type A0, Color code CC01, channel diagnostics

6AG1131-6BF00-7CA0
06/16/2019
Technical data SIPLUS ET 200SP IM155-6PN HF

SIPLUS ET 200SP IM155-6PN HF -40 ... +60°C start up -25°C with conformal coating based on 6ES7155-6AU00-0CN0. PROFINET interface module IM 155-6PN High Feature max. 64 I/O modules, 0.25 ms isochronous mode Multi-hotswap, incl. server module

6AG1155-6AU00-2CN0
06/16/2019
Technical data SIPLUS ET 200SP DI 8x24VDC ST

***Spare Part*** ***Spare PART*** SIPLUS ET 200SP, digital input module, DI 8x 24 V DC Standard, -40...+70°C start up -25°C with conformal coating based on 6ES7131-6BF00-0BA0 . suitable for BU type A0, Color code CC01, Module diagnostics

6AG1131-6BF00-7BA0
06/16/2019
Technical data SIPLUS ET 200SP IM155-6PN ST / BA

SIPLUS ET 200SP IM155-6PN ST -40 ... +70°C with conformal coating based on 6ES7155-6AA01-0BN0 . Bundle PROFINET IM, IM 155-6PN ST, max. 32 Peripheriemodules and 16 ET 200AL Modules, Single Hot SWAP, Bundle contains: Interface-Module (6AG1155-6AU01-7BN0), Server-Module (6AG1193-6PA00-7AA0), Busadapter BA 2xRJ45 (6AG1193-6AR00-7AA0)

6AG1155-6AA01-7BN0
06/16/2019
Technical data SIPLUS ET 200SP F-DI 4/8x24VDC HF

SIPLUS ET 200SP F-DI 4/8x24VDC -25...+60°C with conformal coating based on 6ES7136-6BA00-0CA0 . Electronic module 8 F-DI HF, PROFIsafe 24 V DC, 15 mm width, up to PL E (ISO 13849-1), SIL3 (IEC 61508)

6AG1136-6BA00-2CA0
06/16/2019
Technical data SIPLUS ET200S IM151-1 standard

SIPLUS ET 200S IM 151-1 standard -25...+70°C with conformal coating based on 6ES7151-1AA06-0AB0 . Interface module incl. termination module Data volume of 244 bytes each "for inputs and outputs; max. 63" I/O modules PROFIBUS DP V0 and V1 up to 2 m width can be "connected; Bus connection via" 9-pin D-sub

6AG1151-1AA06-7AB0
06/13/2019
Technical data SIPLUS ET 200SP DI 16x24VDC ST

***Spare part*** SIPLUS ET 200SP, digital input module, DI 16 24 V DC Standard, -40°C to +70°C with conformal coating based on 6ES7131-6BH00-0BA0. Suitable for BU type A0, color code CC00, module diagnostics

6AG1131-6BH00-7BA0
06/12/2019
Technical data SIPLUS ET 200SP IM155-6PN ST

***SPARE PART*** ***Spare Part*** ***Spare part*** SIPLUS ET 200SP IM155-6PN ST incl. server module -40...+70°C start up -25°C with conformal coating based on 6ES7155-6AU00-0BN0. PROFINET interface module IM 155-6PN Standard, max. 32 I/O modules,

6AG1155-6AU00-7BN0
06/11/2019
Technical data SIPLUS ET 200SP CP 1542SP-1 IRC TX RAIL

SIPLUS ET 200SP CP 1542SP-1 IRC TX RAIL -40...+70°C TX with 85°C for 10min with conformal coating based on 6GK7542-6VX00-0XE0 . for connection of an SIMATIC S7-ET 200SP to Industrial Ethernet, SINAUT ST7, TeleControl Server Basic, IEC-60870-5-104 or DNP3 "protocol to a control center;" Open IE communication (TCP/IP, ISO-on-TCP, UDP), IP broadcast/multicast, SNMPV1, DHCP, Secure e-Mail, IPV4/IPV6, support of SINEMA Remote Connect

6AG2542-6VX00-4XE0
06/11/2019
Technical data SIPLUS ET 200SP AI 4xI 2-/4-w ST

SIPLUS ET 200SP AI 4xI 2-/4-w S -40°C to +60°C with conformal coating based on 6ES7134-6GD01-0BA1 . Packing unit: 1 unit, suitable for BU type A0, A1, color coding CC03, module diagnostics, 16 bit, +/-0.3%

6AG1134-6GD01-2BA1
06/06/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5