18
Entries
Filtered by
'
SIPLUS Industrial Ethernet
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data SIPLUS NET RJ45 PLUG 90 2X2

SIPLUS NET RJ45 plug 90 2x2 -40...+70°C with conformal coating based on 6GK1901-1BB20-2AA0 . RJ45 plug-in connector (10/100 Mbit/s) with rugged Metal enclosure and FC connection system for IE FC Cable 2x2, 90° cable outlet 1 pack = 1 unit

6AG1901-1BB20-7AA0
08/22/2019
Technical data SIPLUS NET SCALANCE X204-2

SIPLUS NET SCALANCE X204-2 -40...+60°C for medial exposure based on 6GK5204-2BB10-2AA3 . Managed IE switch, 4x 10/100 Mbit/s RJ45 ports, 2x 100 Mbit/s multimode BFOC, LED diagnostics, error signaling contact with set button, Redundant power supply, PROFINET IO device, network management, integr. redundancy manager, incl. electron. Manual on CD-ROM, C-plug optional

6AG1204-2BB10-4AA3
08/22/2019
Technical data SIPLUS NET SCALANCE X104-2

SIPLUS NET SCALANCE X104-2 -25...+60°C with conformal coating based on 6GK5104-2BB00-2AA3

6AG1104-2BB00-2AA3
08/22/2019
Technical data SIPLUS NET SCALANCE X204_2LD

SIPLUS NET SCALANCE X204-2LD -40...+60°C with conformal coating based on 6GK5204-2BC10-2AA3

6AG1204-2BC10-2AA3
08/22/2019
Technical data SIPLUS NET CP343-1 ADVANCED

SIPLUS NET CP 343-1 Advanced with conformal coating based on 6GK7343-1GX31-0XE0 . for connection of the SIMATIC "S7-300 CPU to Ind. Ethernet;" PROFINET IO controller and/or "IO Device; RT and RT and IRT" "IRT, MRP, PROFINET CBA; TCP/IP" ISO, UDP, S7 COM, S5-comp. com., (send/receive) with Fetch/Write with and without RFC 1006, MULTICAST Diagnostic extension,SNMP,DHCP, FTP client/server, e-mail, Gigabit-SS1X RJ45 (10/100/1000) PROFINET-SS 2x RJ45(10/100 "Mbit) ""PROFINET CBA; security""" "(firewall/VPN); PROFIenergy"

6AG1343-1GX31-4XE0
08/22/2019
Technical data SIPLUS NET RJ45 PLUG 180 2X2

SIPLUS NET RJ45 plug 180 2x2 -40...+70°C with conformal coating based on 6GK1901-1BB10-2AA0 . RJ45 plug-in connector (10/100 Mbit/s) with rugged Metal enclosure and FC connection Technology, for IE FC Cable 2x2 180°Cable outlet 1 pack = 1 unit

6AG1901-1BB10-7AA0
08/12/2019
Technical data SIPLUS NET SCALANCE X101-1

SIPLUS NET SCALANCE X101-1 for medial exposure based on 6GK5101-1BB00-2AA3

6AG1101-1BB00-4AA3
08/12/2019
Technical data SIPLUS NET SCALANCE X212-2

SIPLUS NET SCALANCE X212-2 for medial exposure with conformal coating based on 6GK5212-2BB00-2AA3 . Managed IE switch, 12x 10/100Mbit/s RJ45 ports, 2x 100 Mbit/s multimode BFOC, LED diagnostics, error signaling contact with set button, Redundant power supply, PROFINET IO device, network management, integr. redundancy manager, incl. electron. Manual on CD-ROM, C-plug optional

6AG1212-2BB00-4AA3
08/12/2019
Technical data SIPLUS_SCALANCE X208

SIPLUS NET SCALANCE X208 -40...+60°C with conformal coating based on 6GK5208-0BA10-2AA3 . Managed IE switch, 8x 10/100Mbit/s RJ45 ports, LED diagnostics, error signaling contact with set button, Redundant power supply, PROFINET IO device, network management, integr. redundancy manager, incl. electronic Manual on CD-ROM, C-plug optional

6AG1208-0BA10-2AA0
08/12/2019
Technical data SIPLUS NET CP443-1

***Spare part*** SIPLUS NET CP 443-1 for medial exposure with conformal coating based on 6GK7443-1EX20-0XE0

6AG1443-1EX20-4XE0
08/01/2019
Technical data SIPLUS SCALANCE X202-2P IRT

SIPLUS NET SCALANCE X202-2PIRT -25...+60°C based on 6GK5202-2BH00-2BA3

6AG1202-2BH00-2BA3
08/01/2019
Technical data SIPLUS NET OSM TP62

***Spare part*** SIPLUS NET OSM TP62 for medial exposure based on 6GK1105-2AB10

6AG1105-2AB10-4AA0
07/17/2019
Technical data SIPLUS C-PLUG removable media

SIPLUS NET C-Plug -40...+70°C with conformal coating based on 6GK1900-0AB00 . removable data storage medium for simple Replacement of devices in case of failure for recording configuration or project engineering and application data, Can be used in SIMATIC NET products with C-Plug slot

6AG1900-0AB00-7AA0
07/11/2019
Technical data SIPLUS NET CP443-1 advanced

***Spare part*** SIPLUS NET CP 443-1 Advanced for medial exposure with conformal coating based on 6GK7443-1GX20-0XE0

6AG1443-1GX20-4XE0
04/17/2019
Technical data SIPLUS NET OSM ITP62

***Spare part*** SIPLUS NET OSM ITP62 for medial exposure based on 6GK1105-2AA10

6AG1105-2AA10-4AA0
04/16/2019
Technical data SIPLUS NET CP443-1 advanced

***SPARE PART*** SIPLUS NET CP443-1 ADVANCED FOR MEDIAL STRESS BASED ON 6GK7443-1EX41-0XE0

6AG1443-1EX41-4XE0
02/13/2019
Technical data SIPLUS NET SCALANCE X204-2

SIPLUS NET SCALANCE X204-2 -25 ... +70 DEGREES C WITH CONFORMAL COATING BASED ON 6GK5204-2BB10-2AA3

6AG1204-2BB10-7AA3
06/12/2017
Technical data SIPLUS NET ESM ITP80

***Spare part*** SIPLUS NET ESM ITP80 for medial exposure based on 6GK1105-3AA10

6AG1105-3AA10-4AA0
02/02/2017