Additional Units
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note SIDOOR – Product Cancellation for Emergency Power Module SIDOOR EPM24

The emergency power module SIDOOR EPM24 is used for the products SIDOOR AT40 and SIDOOR ATD400V as changeover module. The changeover from the mains voltage to an external battery is signalled to the control unit via a digital input and the control unit ensures that the door is only operated at a slow speed.

For products: 6FB1115-0AT10-4CP0
04/23/2015
ID: 109475922