685
Entries
Filtered by
'
GAMMA Building Control
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data COUPLER REG 191/01

instabus EIB Connector REG 191/01 double

5WG1191-5AB01
08/22/2019
Technical data TP Cord RJ45/RJ45 2 m

Industrial Ethernet TP Cord RJ45/RJ45, TP cord Pre-assembled with 2 RJ45 connector, Length 2 m

6XV1850-2GH20
08/22/2019
Technical data N 148/23 IP Interface

IP Interface secure N 148/23

5WG1148-1AB23
08/22/2019
Technical data RDF301

Flush-mount room thermostat with KNX communications, 2-/4-pipe fan coils or DX type equipment for square conduit boxes

S55770-T104
08/21/2019
Technical data AP 257/21 WHEATHER CENTRE

AP 257/21 WHEATHER CENTRE INTEGRATED SENSOR FOR WIND, LIGHTNESS, GLOAMING, RAIN AND OUTDOOR TEMPERATURE

5WG1257-3AB21
08/21/2019
Technical data INTERFACE N 148/11

GAMMA instabus interface N 148/11 USB, 1 MW

5WG1148-1AB11
08/21/2019
Technical data RDG100KN

Room thermostat with KNX communications, AC 230 V, for fan coil units and universal applications

S55770-T163
08/21/2019
Technical data N 527/31 UNIVERSAL DIMMER M500

N 527/31 universal dimmer M500 Main dimmer module, 500 VA

5WG1527-1AB31
08/21/2019
Technical data LOGO! DM8 230R Exp. mod. 2 MW, 4DI/4DO

*** Spare part *** LOGO! DM8 230R expansion module, PS/I/O: 230 V/230 V/relay, 2 HP 4 DI/4 DO

6ED1055-1FB00-0BA1
08/20/2019
Technical data LOGO! DM8 12/24R Exp. mod. 2 MW, 4DI/DO

*** Spare part *** LOGO! DM8 12/24R expansion module, PS/I/O: 24 V/12 V/24 V/relay, 2 HP, 4 DI/4 DO

6ED1055-1MB00-0BA1
08/20/2019
Technical data E-METER,LC-DISPLAY,80A

E counter with LC display, 1-phase, 80 A, 2xS0, 2 tariffs, Direct connection calibrated according to MID data transmission function

7KT1533
08/20/2019
Technical data LOGO!12/24RCE, 8DI(4AI)/4DO, 400 Blocks

***Spare part*** LOGO! 12/24RCE,logic module,display PS/I/O: 12/24VDC/relay, 8 DI (4AI)/4DO, memory 400 blocks, modular expandable, Ethernet

6ED1052-1MD00-0BA7
08/16/2019
Technical data LOGO! 230RC, 8DI/4DO, 200 Blocks

*** Spare part *** LOGO! 230 RC, logic module, display PS/I/O: 115 V/230 V/relay 8 DI/4 DO, memory 200 blocks, modular expandable 230 V AC/DC,

6ED1052-1FB00-0BA6
08/16/2019
Technical data LOGO! 12/24RC, 8DI(4AI)/4DO, 200 Blocks

*** Spare part *** LOGO! 12/24RC, logic module, displ. PS/I/O: 12/24 V DC/relay, 8 DI (4 AI)/4 DO, memory 200 blocks, modular expandable

6ED1052-1MD00-0BA6
08/16/2019
Technical data LOGO! USB PC-Cable, 2m.

*** Spare part *** LOGO! USB PC cable for transfer of programs from PC to LOGO! and vice versa Driver on CD-ROM enclosed length 2 m

6ED1057-1AA01-0BA0
08/16/2019
Technical data LOGO! AM2 PT100 EXPAN. MODULE,

LOGO! AM2 PT100 EXPAN. MODULE, PU: DC 12/24V, 2AI, PT100 -50 ... +200 DEGR/C

6ED1055-1MD00-0BA0
08/16/2019
Technical data LOGO! AM2 RDT, 2AI, -50..+200DECR/C

*** Spare part *** LOGO! AM2 RTD expansion module, PS: 12/24 V DC, 2AI-50...+200 °/C Pt100/1000

6ED1055-1MD00-0BA1
08/16/2019
Technical data LOGO! 230RCE, 8DI/4DO, 400 Blocks

***Spare part*** LOGO! 230RCE,logic module,Display PS/I/O: 115V/230V/relay, 8 DI/4 DO, memory 400 blocks, modular expandable, 230 V AC/DC, Ethernet

6ED1052-1FB00-0BA7
08/16/2019
Technical data LOGO! AM2 AQ, 2AQ, 0-10V, 0/4-20mA

*** Spare part *** LOGO! AM2 AQ expansion module, PS: 24 V DC, 2 AA, 0-10 V, 0/4-20 mA

6ED1055-1MM00-0BA1
08/14/2019
Technical data SIGNALLING GROUP TERMINAL N266

INSTABUS EIB TERMINAL N 266, 4 SIGN. GROUPS

5WG1266-1AB01
08/12/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5