9
Entries
Filtered by
'
Display and operation units
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Delivery release: IP Control Center N 152

Web visualization for display and operation of KNX plants IP Control Center – control of lighting, solar protection, heating, ventilation and air conditioning via web-compatible end devices ...

For products: 5WG1152-1AB01
10/10/2013
ID: 81785323
(0)
Product note Delivery release - Room Control Unit UP 227: Flexible operation of entire room automation via KNX

Straightforward operation of all room-related disciplines in office buildings / The UP 227 as a single room operator unit controls all room functions. Be it temperature control with an integrated temperature sensor or the control of fans, lighting, blinds or screens. All can be operated in a unif...

For products: 5WG1227-2AB11
08/01/2013
ID: 78443041
(0)
Product note New Firmware available: GAMMA Touch-Panel UP 588/2

For GAMMA Touch Panel UP 588/12 and UP 588/22 is a new firmware available. Clou is the new graphical monitoring of status values for uration up to one month. ...

07/31/2013
ID: 43884079
(0)
Product note Delivery release - Room controller Contouch UP 204 - in new colors

Convenient and efficient control of all plants via touchscreen in the room: Multifunctional with touchscreen, temperature sensor and room temperature controller: room controller UP 204 Contouch for convenient control, display and monitoring of lighting, shading, heating, ventilation and air condi...

For products: 5WG1204-2AB51, 5WG1204-2AB31, 5WG1204-2AB21
07/31/2013
ID: 78029311
(0)
Product note Sales release: Heating and cooling the flexible and convenient way with the new GAMMA room temperature controllers

The GAMMA room temperature controllers featuring reliable operation and individual parameterization are designed for use in future-oriented electrical installations with KNX. ...

For products: 5WG1237-2KB11, 5WG1254-2KB13
03/20/2012
ID: 59558270
(0)
Product note Product discontinuation: DELTA contour frame

The product is being discontinued as it is replaced by a new one....

For products: 5WG1240-8CB11
10/05/2011
ID: 54680147
(0)
Product note Delivery release: IR Products – User-Friendly and Safe Remote Control

Radio remote control in non-residential buildings is only one possibility. Another is IR systems, which are used in particular when radio solutions are ruled out for legal, technical or health reasons. ...

01/14/2011
ID: 47945724
(0)
Product note Delivery release: GAMMA instabus wall switches – Wide design variety with maximum functionality

The new GAMMA Building Management Systems instabus wall switch generation is distinguished by a uniform bus coupling unit and a unique application program. The user interfaces provide maximum functionality based on KNX technology and are available in a wide range of designs. ...

07/27/2010
ID: 44015652
(0)
Product note Delivery release: GAMMA UP 588/13 and /23 Touch Panel

The UP 588/13 and /23 touch panels offer a convenient overview of the entire building. All functions can be centrally monitored and intuitively operated using the full graphic display and brilliant 5.7' TFT color display. ...

07/19/2010
ID: 43883973