56792
Entries
Filtered by
'
Electrical power distribution
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data ACC. CIRCUIT BREAKER 3WL PLEXIGLAS COVER

accessories circuit breaker 3WL perspex cover IP55, transp. for mount. on contr.cab. door

3WL9111-0AP02-0AA0
02/18/2019
Technical data DELTA LINE TWH,FRAME 3F 80

DELTA line, titanium white frame 3-fold, 222x 80 mm

5TG2553-0
02/18/2019
Technical data CIRCUIT BREAKER 10KA 4POL C32

Miniature circuit breaker 400 V 10kA, 4-pole, C, 32 A, D=70 mm

5SY4432-7
02/18/2019
Technical data CIRCUIT BREAKER 10KA 4POL C16

Miniature circuit breaker 400 V 10kA, 4-pole, C, 16A, D=70 mm

5SY4416-7
02/18/2019
Technical data ACC. CIRCUIT BREAKER 3WL OVERC. RELEASE

accessories circuit-breaker 3WL overcurrent release ETU45B LSIN protection option w. meas. fuNCt. u,i,p,w,q,f,cos harmonics and harm. distortion w/o display w/o rated current id module w/o earth fault module with cubicle bus connection

3WL9314-5AA20-0AA2
02/18/2019
Technical data ACC. CIRCUIT BREAKER 3WL MEAS. FUNCTION

accessories circuit breaker 3WL meas. function plus upgradable without voltage transf. measurm. of harmonics & dist.f. for ETU release 2

3WL9111-0AT04-0AA0
02/18/2019
Technical data CIRCUIT BREAKER 10KA 1+N-POL C16

Miniature circuit breaker 230 V 10kA, 1+N-pole, C, 16A, D=70 mm

5SY4516-7
02/18/2019
Technical data CIRCUIT BREAKER 15KA 1POL C6

Miniature circuit breaker 230/400 V 15kA, 1-pole, C, 6 A, D=70 mm

5SY7106-7
02/18/2019
Technical data DELTA LINE ALM,FRAME 1F 80

DELTA line, aluminum-metallic frame 1-fold, 80x 80 mm

5TG2551-3
02/18/2019
Technical data CIRCUIT BREAKER 10KA 1POL C16

Miniature circuit breaker 230/400 V 10kA, 1-pole, C, 16A, D=70 mm

5SY4116-7
02/18/2019
Technical data RC unit

RC unit for 5SY, 2-pole, type AC, In: 40 A, 300 mA, Un AC: 230 V

5SM2622-0
02/18/2019
Technical data CIRCUIT BREAKER 15KA 3POL C40

Miniature circuit breaker 400 V 15kA, 3-pole, C, 40A, D=70 mm

5SY7340-7
02/18/2019
Technical data CIRCUIT BREAKER 10KA 1POL D4

Miniature circuit breaker 230/400 V 10kA, 1-pole, D, 4A, D=70 mm

5SY4104-8
02/18/2019
Technical data ACC. CIRCUIT BREAKER 3WL BOWDEN WIRE

accessories circuit breaker 3WL bowden wire f. mutual mech. interlockinGS,4.5m, thread M8x1

3WL9111-0BB47-0AA0
02/18/2019
Technical data ACC. CIRCUIT BREAKER 3WL MUT. INTERLOCK

accessories circuit breaker 3WL mutual mechanical Interlock w. c.pull 2m for withd.cir.br. with guide frame

3WL9111-0BB24-0AA0
02/18/2019
Technical data CIRCUIT BREAKER 10KA 2POL D2

Miniature circuit breaker 400 V 10kA, 2-pole, D, 2A, D=70 mm

5SY4202-8
02/18/2019
Technical data CIRCUIT BREAKER 10KA 1POL D8

Miniature circuit breaker 230/400 V 10kA, 1-pole, D, 8A, D=70 mm

5SY4108-8
02/18/2019
Technical data CIRCUIT BREAKER 6KA 1POL C3

Miniature circuit breaker 230/400 V 6kA, 1-pole, C, 3 A, D=70 mm

5SY6103-7
02/18/2019
Technical data CIRCUIT BREAKER 6KA 2POL C16

Miniature circuit breaker 400 V 6kA, 2-pole, C, 16A, D=70 mm

5SY6216-7
02/18/2019
Technical data CIRCUIT BREAKER 6KA 2POL C6

Miniature circuit breaker 400 V 6kA, 2-pole, C, 6 A, D=70 mm

5SY6206-7
02/18/2019
 
Entries per page: 20 50 100
...
1
2
3
4
5