16
Entries
Filtered by
'
Additional Components
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Delivery release: 5ST3016 - new auxiliary switch as a change-over

New auxiliary switch as a change-over contact: saves installation effort, easier installation of the application

For products: 5ST3016
02/08/2019
ID: 109764028
Product note Delivery release: New compact busbars for Siemens 5SV1 / 5SV6 / 5S..0 compact devices

There are new compact busbars for Siemens compact devices 5SV1 / 5SV6 / 5S..0 - also available for RCCB installation (RCCB N-left is available as well). A busbar assembly with combination of 5SM6 devices attached to 5S..0 and 5SV1 is available, too. Additional busbar assembly of compact devices with AS / FC attached (0.5 MW additional pin distance).

02/07/2019
ID: 109764012
Product note Product cancellation: MCB 5SP9

The status of the circuit breaker 5SP9, 50 kA according to IEC 60947-2, has been changed to "product cancellation" and will be discontinued as of July 31st 2018.

06/20/2018
ID: 109758470
Product note Announcement: Phase Out MCB 5SP9

The status of circuit breaker 5SP9, 50 kA according to IEC 60947-2, has been changed to "phase out" and will be discontinued as of July 31st 2018.

06/20/2018
ID: 109758468
Product note Product discontinuation: MCB 5SP9

The status of the circuit breaker 5SP9, 50 kA according to IEC 60947-2, has been changed to "product discontinuation" and will be discontinued as of July 31st 2018.

06/20/2018
ID: 109758471
Product note Phase-out announcement: Remote- controlled mechanism 5ST305

The existing remote-controlled mechanism will be discontinued (PM490) on 31 December 2017. A successor remote-controlled mechanism portfolio will be available as of 1 October 2017.

For products: 5ST3050, 5ST3051, 5ST3052
08/21/2017
ID: 109749911
Product note Product Cancelation: Order Block for 5SY3 Miniature Circuit Breakers (without 5SY30), 5SY customized products and 5SY30...WM

Order block for: 5SY3 (without 5SY30), 5SY customized products and 5SY30...WM compact green line

09/30/2016
ID: 109741857
Product note Product discontinuation: product bundles and big packs without turnover

Phase out product bundles and big packs without turnover

07/27/2016
ID: 109739493
Product note Delivery release: Mechanical rotary handle for MCB and isolators

The rotary handle is used for operating resp. switching ON/ OFF MCB’s 5SY/5SL/5SP and isolators 5TL1 and 5TE2 without opening the door of the switchboard.

For products: 5ST3060, 5ST3061
07/27/2015
ID: 109478680
Product note Delivery release: 5ST3052 remote control mechanism for MCBs

The remote control mechanism can be used for switching MCBs 5SL4..., 5SL6…BB and 5SY…CC from remote.

For products: 5ST3052
07/27/2015
ID: 109478684
Product note Product cancellation: 55mm modulare devices

In step with market developments, the status of device types with a mounting depth of 55mm was changed to "phase out" with effect from April 2010 and will be discontinued with effect from September 30th 2015. Our portfolio contains future-oriented devices which fully cover the functions of the old devices and which also have additional innovative features.

03/11/2015
ID: 109474698
Product note Delivery release: Design change DIN rail components

Along the launch of the 5SL new miniature circuit breaker, the 5SV residual current device and the 5TL On/Off switch it was decided in parallel to make a design adaption of the existing product lines to have a common appearance of all DIN rail devices. In the future all black parts will be change...

01/15/2015
ID: 108718988
Product note Delivery release: UL489 busbars to cut with accessories

Seven busbars to cut acc. UL489, length 1016mm, 18mm² cross section, therein four types, which allow also the use of an auxiliary switch in combination with a circuit breaker, are availabe now. ...

07/23/2014
ID: 98751441
Product note Delivery release: Busbars for AFD unit 5SM6

For easier and more comfortable connection of the AFD unit 5SM6, five standard busbars have been introduced. ...

10/29/2012
ID: 65569690
Product note Delivery release: Auxiliary switches with test button and fault signal contacts with test and acknowledge button for miniature circuit breakers

The auxiliary switches with test button and the fault signal contacts with test and acknowledge button for miniature circuit breakers are available for delivery. ...

05/20/2010
ID: 42637123
Product note Announcement Phase Out: Modular installation devices 55mm and ALPHA SIMBOX 63 small distribution boards 55mm (refer to type list)

In step with market developments, the status of device types with a mounting depth of 55mm and of the matching ALPHA SIMBOX 63 small distribution boards will be changed to 'discontinued' with effect from April 1, 2010. Our portfolio contains future-oriented devices which fully cover the functions...

03/30/2010
ID: 42104522