4
Entries
Filtered by
'
7KM PAC3200 Measuring Devices
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data 7KM PAC3200

SENTRON, measuring device, 7KM PAC3200, LCD, L-L: 690 V, L-N: 400 V, 5 A, 3-phase, Modbus TCP, optional Modbus RTU / PROFINET / PROFIBUS, apparent/ active/reactive energy, class 0.5 acc. to IEC61557-12 or class 0.5s acc. to IEC62053-22, wide-range pwr sup. unit AC/DC, ring cable lug connection

7KM2112-0BA00-2AA0
06/25/2019
Technical data 7KM PAC3200

SENTRON, measuring device, 7KM PAC3200, LCD, L-L: 500 V, L-N: 289 V, 5 A, 3-phase, Modbus TCP, optional Modbus RTU / PROFINET / PROFIBUS, apparent/ active/reactive energy, class 0.5 acc. to IEC61557-12 or class 0.5s acc. to IEC62053-22, ext-low volt. pwr sup. unit DC, DC 22 ... 65 V +/- 10%, screw terminals

7KM2111-1BA00-3AA0
06/25/2019
Technical data 7KM PAC3200

SENTRON, measuring device, 7KM PAC3200, LCD, L-L: 690 V, L-N: 400 V, 5 A, 3-phase, Modbus TCP, optional Modbus RTU / PROFINET / PROFIBUS, apparent/ active/reactive energy, class 0.5 acc. to IEC61557-12 or class 0.5s acc. to IEC62053-22, wide-range pwr sup. unit AC/DC, screw terminals

7KM2112-0BA00-3AA0
06/25/2019
Technical data PMD SENTRON PAC3200T DIN rail

SENTRON, measuring device, 7KM PAC3200T, strd mnt. rail encl. w/o display, L-L: 400 V, L-N: 230 V, 5 A, strd rail instr., 3-phase, MODBUS TCP, apparent /active/reactive energy, wide-range pwr sup. unit AC/DC, screw terminals

7KM3200-0CA01-1AA0
06/19/2019