×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
44350
Entries
Filtered by
'
Low-Voltage Systems
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Compare technical data
Technical data ALPHA 160 DIN wall mounted board

ALPHA 160 DIN wall mounted board with mounting kit for modular devices, row distance 150mm without N/PE plug-in terminal SK2, h=500 w=550 d=140

8GK1062-1KK21
12/12/2021
Technical data ALPHA 160 DIN wall mounted board

ALPHA 160 DIN wall mounted board with mounting plate for Multimedia-devices RAL 9016, IP31, SK2, h=650 w=550 d=140

8GK1072-2KK21
12/12/2021
Technical data ALPHA 160 DIN wall mounted board

ALPHA 160 DIN wall mounted board with mounting plate for Multimedia-devices RAL 9016, IP31, SK2, h=800 w=800 d=140

8GK1072-3KK31
12/12/2021
Technical data HEATER

heater 120-240V, 45W; HG140

8MR2130-4A
12/11/2021
Technical data CU JOINTS PE UP TO 50X10

SIVACON S4 PE connecting lugs up to 50x 10mm, 1 set =2 units

8PQ4000-0BA67
12/09/2021
Technical data Cable Con.3WA,size III 5000A,4p,W:1000mm

SIVACON S4 3WA cable connection size III (5.000A) 3/4-pole fixed mounted W: 1000mm

8PQ6001-4BA18
12/08/2021
Technical data Cable Con.3WA,size III 6300A,4p,W:1000mm

SIVACON S4 3WA cable connection size III (6.300A) 3/4-pole withdrawable W: 1000mm

8PQ6001-0BA84
11/18/2021
Technical data Cable Con.3WA,size III 4000A,4p,W:1000mm

SIVACON S4 3WA cable connection size III (4.000A) 3/4-pole fixed mounted W: 1000mm

8PQ6001-0BA82
11/18/2021
Technical data Cable Con.3WA,size III 5000A,4p,W:1000mm

SIVACON S4 3WA cable connection size III (5.000A) 3/4-pole withdrawable W: 1000mm

8PQ6001-0BA83
11/18/2021
Technical data Cable Con. 3WA, size I, 3/4p, W:600mm

SIVACON S4 3WA cable connection size I 3/4-pole W: 600mm

8PQ6001-0BA78
11/18/2021
Technical data COMPARTMENT LABELING STRIP W600

SIVACON S4 compartment ID strip H: 17 mm, W: 600mm, 1 pack =6 units

8PQ5000-3BA43
10/30/2021
Technical data TERMINAL 4-35 MM2

Busbar system, accessories for 40 and 60 mm system only for busbar thickness 5 mm

8US1921-2AB00
10/21/2021
Technical data TERMINAL 5MM, 1.5-16

Busbar system, accessories Busbar center-to-center spacing 40, 60 mm Connection terminal Bar thickness: 5 mm 1.5-16 mm2

8US1921-2AA00
10/21/2021
Technical data TERMINAL 5MM, 16-120

Busbar system, accessories Busbar center-to-center spacing 40, 60 mm Connection terminal Bar thickness: 5 mm 16-120 mm2

8US1921-2AC00
10/21/2021
Technical data TERMINAL 5MM, 16-70

Busbar system, accessories Busbar center-to-center spacing 40, 60 mm Connection terminal Bar thickness: 5 mm 16-70 mm2

8US1921-2AD00
10/21/2021
Technical data TERMINAL 10MM, 16-120QMM

Busbar system, accessories Busbar center-to-center spacing 40, 60 mm Connection terminal Bar thickness: 10 mm+TT profile 16-120 mm2

8US1921-2BC00
10/21/2021
Technical data A160/400, 2 STAYS F.MK H750

ALPHA 160/400 DIN, Longitudinal stays for mounting of assembly kits, H=750, 1 set=2 stays

8GK4851-5KK00
10/07/2021
Technical data A160/400, 2 STAYS F.MK H1050

ALPHA 160/400 DIN, Longitudinal stays for mounting of assembly kits, H=1050, 1 set=2 stays

8GK4851-7KK00
10/07/2021
Technical data door

SIVACON, door, right, IP55, H: 2000 mm, W: 900 mm, RAL 7035, Protection class 1

8MF1090-2UT14-0BA2
10/07/2021
Technical data door

SIVACON, door, left, ventilated, IP40, H: 2200 mm, W: 900 mm, RAL 7035, Protection class 1

8MF1290-2UT15-2BA2
10/07/2021
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit