×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Task
  • Save filter
  • Load filter
  • e-mail on update
157
Entries
Filtered by
'
Drive technology
'
and
'
FAQ
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
FAQ STEP 7 V17, HSP0345 (SINAMICS ET 200Pro FC-2): Incorrect display of masks and texts for optional language packages

The HSP0345 (for SINAMICS ET 200pro FC-2) is supported from STEP 7 V17 Update 2 and SINAMICS Firmware V4.7 SP13 HF1. It requires a precise installation order if Spanish, Italian or French is used as an optional language.

01/14/2022
ID: 109805224
(0)
FAQ SINAMICS G115D and SINAMICS G120D (CU2x0D-2x): How to cascaded, projected, 24 Volt power supply be between several units, "switched" and a "non-switched".

The 24 Volt power supply of the SINAMICS G115D and SINAMICS G120D can be cascaded between several control units and further devices, e.g. SIRIUS M200D, via plug connectors x01 and x02.

11/11/2021
ID: 26986267
(0)
FAQ Which connectors and cables you can order for the distributed IO system ET 200pro?

Overview of the connectors and cables that can be ordered for the distributed IO system ET 200pro.

05/25/2021
ID: 50102465
(2)
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

01/25/2021
ID: 67364620
(21)
FAQ MICROMASTER 4 (MM4), SINAMICS G: Information regarding the serial number

This FAQ applies only to the SINAMICS G110x, G115D, G120x and MICROMASTER 4 inverters.

10/14/2020
ID: 7016746
(2)
FAQ SINAMICS G110D/G110M/G115D/G120D, SIMATIC ET 200pro MS and FC-2, SIRIUS M200D: Listing of supplementary products (cables, connectors and accessories) for distributed frequency converter and motor starters.

Valid for: SIMATIC ET 200pro FC, SINAMICS G110D / G110M / G115D / G120D distributed frequency converters and for the SIRIUS M200D / SIMATIC ET200pro

10/13/2020
ID: 65355810
(4)
FAQ Which PROFINET nodes support automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

Automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

09/11/2020
ID: 36752540
(12)
FAQ What are your advantages if you use the digital input channel instead of opening a Service Request over the telephone?

This FAQ response describes the advantages you have by using the digital input channel to open a Service Request compared to opening a Service Request by telephone. It also answers whether the telephone input channel still exists for opening a Service Request and how you can prioritize your request or add service packages.

06/23/2020
ID: 109778942
(10)
FAQ Which installation guidelines apply when installing the ET 200pro?

This entry includes the installation guidelines for the ET 200pro.

06/10/2020
ID: 26694409
(2)
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
(0)
FAQ Clarification for the use of STO with SINAMICS G120X for large installation heights

When operating STO with SINAMICS G120X at high installation altitudes certain criteria must be observed.

10/07/2019
ID: 109772041
(2)
FAQ ATEX application with SINAMICS inverter

For ATEX applications, a topology consisting of a SINAMICS G120/G120C inverter, SIRIUS 3RN2 thermistor motor protection relay and an explosion-proof motor is described here.

09/25/2019
ID: 109771821
(2)
FAQ SIMATIC S7: What is the meaning of the following event IDs: "16# 08:9000" to "16# 08:9013"?

The event IDs "16# 08:9000" to "16# 08:9013" indicate faults and warnings for a drive.

05/23/2019
ID: 109764509
(1)
FAQ SINAMICS G120: How to change message type, response and acknowledge mode of a fault

This FAQ describes how to change message type, response and acknowledge mode of a fault.

05/08/2019
ID: 109767372
(1)
FAQ SINAMICS G120: Automatic restart after main power failure but with external 24V supply still on

This FAQ shows the way to implement automatic restart after main power failure but with external 24V supply still on.

05/08/2019
ID: 109767371
(0)
FAQ SINAMICS G120: Why can’t the value of p1800 (pulse frequency setpoint) be modified?

There are restrictions to change p1800 (pulse frequency setpoint). Modification of p1800 has something to do with p1910 (motor data identification selection) in SINAMICS G120.

05/06/2019
ID: 109767398
(0)
FAQ SINAMICS G120C/CU240B-2/CU240E-2/CU250S-2/CU230P-2 with firmware V4.7 SP9 HF1: Firmware upgrade using MMC/SD card

This FAQ applies to SINAMICS G120C/CU240B-2/CU240E-2/CU250S-2/CU230P-2 delivered with firmware V4.7 SP9 HF1 (all communication protocol and safety variants).

09/05/2018
ID: 109760219
(0)
FAQ Why, with GSDML files for SINAMICS drives, is the "Hardware interrupt triggers" field displayed with the selection box for hardware interrupt OBs?

The SINAMICS drives do not support hardware interrupts. The "Hardware interrupt triggers" field is displayed by STEP 7 also with SINAMICS drives, but it has no function.

07/16/2018
ID: 109758575
(0)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(1)
FAQ SINAMICS S120: Use of the Web License Manager

Certain function expansions of the SINAMICS converter family are covered by licenses. If you have one of these functions but have not activated the relevant license, this is requested via alarm or fault numbers (A….; F….).

06/29/2018
ID: 92993394
(5)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...