29
Entries
Filtered by
'
Plastic
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate China-RoHS, Manufacturer

SIPLUS - Information for Hazardous substance restrictions identification marking (SJ/T 11364-2014) A5E38634688A-001

08/20/2019
ID: 109738757
(2)
Application example SIMOTION, SIMATIC: Communication Library LCom for Ethernet Communication

In the field of automation, the TCP protocol based on Industrial Ethernet is typically deployed for safe, time non-critical (> 25 ms) and multi-system communication.

06/12/2019
ID: 48955385
(18)
Application example SINAMICS S: DCC Winder

The standard package SINAMICS S DCC Winder is providing applications for un- and rewinders, e.g. for converting machines, film equipment, printing machines, coating systems, spooling systems or textile machinery. Features: Diameter calculation, dancer-roll or load-cell tension control, indirect tension control, taper tension, torque pre-control.

For products: 6SL3040-1MA00-0AA0, 6SL3040-0MA00-0AA1
06/04/2019
ID: 38043750
(29)
Application example SIMOTION Winder

The standard package SIMOTION Winder is providing applications for un- and rewinders, e.g. for converting machines, film equipment, printing machines, coating systems, spooling systems or textile machinery. Features: Diameter calculation, dancer-roll or load-cell tension control, indirect tension control, taper tension, torque pre-control.

For products: 6AU1..
12/10/2018
ID: 35818687
(7)
Application example SIMATIC/SIMOTION Virtual Commissioning with Hardware in the Loop

To lower risks and effort of the real commissioning of a machine, virtual commissioning is an efficient alternative. This application example describes how to build up a hardware in the loop scenario with a SIMOTION or SIMATIC controller. Using NX MCD, SIMIT and SIMIT Unit you can virtually commission your machine.

08/31/2018
ID: 109758739
(5)
Application example SINAMICS DCC servo pump

With the appropriate devices, servopump for SINAMICS based on Drive Control Chart (DCC), allows the variable-speed operation of an constant hydraulic pump.

For products: 6SL3040-1MA01-0AA0, 6SL3040-1MA00-0AA0
02/28/2018
ID: 64850678
(0)
Certificate Confirmation, Manufacturer

Radioactive Material in Products A0308

01/10/2018
ID: 109754903
(0)
Application example SIMOTION IT Application Frame

The SIMOTION IT Application frame is a user defined web page for the SIMOTION web server. It provides a navigation structure for application websites.

For products: 6AU1..
08/02/2017
ID: 109748953
(0)
Certificate Confirmation, Manufacturer

Chinese Quality Check Mark A0210

10/20/2016
ID: 109742345
(0)
Application example SIMATIC Temperature Control TCP 3000

TCP 3000 is used to control temperature zones in the plastics sector. This includes, for example, extruder heating zones or tool heating zones.

For products: 6ES7315-2EH14-0AB0, 6AV6644-0AA01-2AX0
06/16/2016
ID: 41307046
(11)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

LOGO! CM EIB - EU Declaration of Conformity A5E36117773A-002

For products: 6BK1700-0BA00-0AA2
04/26/2016
ID: 46636036
(1)
Application example SIMATIC Extrusion EXT 3170

Task & solution According to your wishes and demands, the extrusion package allows to operate up to three drives of an extrusion line as well as to control automatically up to eight temperature zones. ...

11/08/2012
ID: 41305094
(2)
Application example SIMATIC Extrusion EXT 3370

11/08/2012
ID: 41302671
(1)
FAQ CCC certificate for the export to China

QUESTION: How can I determine whether a CCC certificate is required for exports to China? ...

08/08/2012
ID: 46382761
(2)
Application example SIMATIC WTC Compact BMH 3100

Task & solution The compact automation solution for wall thickness control – BMH 3100 ...

For products: 6AU1510-6XX00-1XX0, 6ES7315-2EH14-0AB0
06/19/2012
ID: 41439225
(0)
Application example SIMOTION Injection Moulding Electric IME 5000

Task & solution: The automation solution for fully electric injection molding machines – IME 5000 ...

06/19/2012
ID: 41307048
(0)
Application example SIMATIC Injection Molding Hydraulics IMH 3300

Task & solution: Complete software for a simple and quickly installation. Easy to use by customer for a simple and quickly customization Including machine expiry, temperature control, visualization (based on STEP7 without Technolgy modul and WinCCflexible) ...

06/19/2012
ID: 41306484
(2)
Product note Discontinuation of the software module MOT 356 for motion control by Siemens

The software module MOT 356 for motion control on blow-molding machines for FM356, MLFB numbers 6AT1850-0GA00-2XA0 (first license) and 6AT1850-0GA00-2XA1 (copy license) will be marked obsolescent type as from June 15, 2010 and discontinued as per Oct. 1, 2010. ...

06/21/2010
ID: 36661192
(0)
Application example SIMATIC WinAC RTX BMH 3300 Blow Molding

Task & solution Application to automate blow molding machines based on SIMATIC WinAC RTX. ...

02/23/2010
ID: 41441873
(0)
Product note Siemens-internal discontinuation of the KS 800 DP, including accessories

The KS 800 DP will be marked as phase-out product as of May 15, 2009 and discontinued on Oct. 1, 2009. It is, however, still included in the sales program of our subcontractor, the PMA company ! ...

05/20/2009
ID: 36173067
(0)
 
Entries per page: 20 50 100
...
1
2
...