- Save filter
- Load filter
- e-mail on update
The standard application of SIMOTION Rotary Knife is based on the SIMOTION control system. It is providing standard applications for rotary knifes, eccentric sheers, e.g. for foil, metal, paper, cardboard, etc. Features: Motion profiles (constant acceleration, jerk limiting, polynomial, sinusoidal or combination), freely definable cutting profiles.
The SIMOTION application Wire Brake is a software package for automation of wire winding machines for non-circular coil formers with a dynamic servo wire brake.
The standard application SIMOTION Traversing Drive is providing open application standards based on the motion control system SIMOTION for winding and spooling of round- and flat-material, e.g. for wire, cable, paper or non-wovens, etc. Features: Precise positioning of traverse wound material, parameter change on the fly, plausibility check of parameters.
Press safety package for all SIMATIC S7-Failsafe Controller. Full functionality for mechanical, hydraulic, pneumatic and servopresses. Available since Distributed Safety V5.4 or since TIA Portal V14. New since SIMATIC S7 F/P V15.0.1 (TIA Portal V15) is the full scalability through all SIMATIC F-Controller Incl. S7-1200F and Software Controller of S7-1500F
Automation of a conventional flywheel press with SIMATIC S7-1500
In the field of automation, the TCP protocol based on Industrial Ethernet is typically deployed for safe, time non-critical (> 25 ms) and multi-system communication.
The SIMOTION IT Application frame is a user defined web page for the SIMOTION web server. It provides a navigation structure for application websites.
The ProjectGenerator can be used to quickly and easily create SIMOTION SCOUT (STEP 7 V5.x) projects. This includes SIMOTION CPUs, SINAMICS topologies, configuration and interconnection of technology objects and handling of software modules according to machine equipment modules. Also libraries and modules in existing projects can be updated.
The standard application SIMOTION Flying Saw is providing open software standards based on the motion control system SIMOTION for flying saws and flying sheers, e.g. for foil, metal, paper, cardboard, etc. Features: Cut to length of moving material, automatic operation, immediate cut, cut to length or to a print mark, virtual or real master set-point.
With the appropriate devices, servopump for SINAMICS based on Drive Control Chart (DCC), allows the variable-speed operation of an constant hydraulic pump.
Using the appropriate equipment and devices, the standard SimoRoll application in SIMOTION allows roll feed functionality to be implemented in presses – for example, mechanical excentric presses, hydraulic, pneumatic presses as well as servopresses.
The SIMOTIN library Kinematic Transformation offers a standard interface for programming of user-defined kinematics.