5
Entries
Filtered by
'
ID Key-Operated Switches
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data KEY-OPERATED SWITCH CES, O-I

Key-operated switch CES with key monitoring, 22 mm, round, plastic, lock number SSG10 with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, Key removal O

3SU1000-5JF01-0AA0
06/17/2019
Technical data ID KEY-OPERATED SWITCH, BLACK

ID key-operated switch, 22 mm, round, plastic, black, RFID, 4 switch positions O-I-II-III, actuating angle 3x45°, without ID key

3SU1000-4WS10-0AA0
05/28/2019
Technical data KEY-OPERATED SWITCH CES, I-O-II

Key-operated switch CES with key monitoring, 22 mm, round, plastic, lock number SSG10 with 2 keys, 3 switch positions I-O-II, latching, actuating angle 2x45°, 10:30h/12h/13:30h, Key removal O

3SU1000-5JL01-0AA0
05/06/2019
Technical data ID KEY-OPERATED SWITCH, BLACK

ID key-operated switch, 22 mm, round, plastic, black, RFID, 4 switch positions O-I-II-III, Actuating angle 3x45°, without ID key, with laser labeling, Inscription or symbol, customer-specific selection with SIRIUS ACT configurator (CIN)

3SU1000-4WS10-0AA0-ZY19
11/10/2018
Technical data ID KEY-OPERATED SWITCH, BLACK

ID key-operated switch, 22 mm, round, plastic, black, RFID, 4 switch positions O-I-II-III, actuating angle 3x45°, without ID key, Z=50-unit packaging

3SU1000-4WS10-0AA0-ZX90
07/02/2018