4
Entries
Filtered by
'
IP68 enclosure
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data Aluminium housing prot. mode IP68

Degree of protection of aluminum enclosure IP68; suitable for SIMATIC RTU3000C; temperature range -40 to +80 °C; Cover with pin-torx screws; 7 Cable bushings and bushing for mobile radio antenna prepared; Please Cable glands and sealing plugs in the required number separately order

6NH3112-3BA00-1XX3
07/02/2019
Technical data IP68 STAINLESS STEEL ENCLOSURE

Stainless steel enclosure in degree of protection IP68; suitable for SIMATIC RTU3000C; temperature range -60 to +135 °C; Surface matte; cover with pin-torx screws and padlock assembly 7 Cable bushings and bushing for mobile radio antenna prepared; Please Cable glands and sealing plugs in the required number separately order

6NH3112-3BA00-1XX1
06/12/2019
Technical data CABLE FITTING PG16 FOR IP68 HOUSING

cable gland, M16, IP68, -40 to +100 °C, Brass nickel-plated, suitable for Enclosure with article numbers 6NH3112-3BA00-1x X1 and 6NH3112-3BA00-1x X3 Pack quantity=2 units

6NH3112-3BA00-1XX4
06/07/2019
Technical data Sealing plug M16 for IP68 housing

Blanking plug, M16, IP68, -40 to +100 °C, Brass nickel-plated, suitable for enclosure with den article numbers 6NH3112-3BA00-1x X1 and 6NH3112-3BA00-1x X3 Pack quantity=2 units

6NH3112-3BA00-1XX5
06/07/2019