36
Entries
Filtered by
'
TIM 1531 IRC
'
 
Entries per page: 20 50 100
...
1
2
...
FAQ How do you implement the IEC 60870-5 protocols with SIMATIC S7-1500?

IEC 60870-5 protocols with the SIMATIC S7-1500

09/02/2019
ID: 109422039
(0)
Application example Expanding an existing SINAUT plant by ET 200SP stations with the CP 1542SP-1 IRC and TIM 1531 IRC

For remote transmission, SINAUT projects with the corresponding TIM modules for SIMATIC S7-300/ S7-400, which were created with STEP 7 V5.x, are often found in existing systems. In order to enable greater flexibility of the existing system, the existing system is to be expanded with compatible communication modules from the TIA product portfolio.

07/19/2019
ID: 109766576
(1)
Certificate For use in hazardous locations, FM, FM

FM, Certificate of Conformity for SIMATIC NET 6GK5 Series FM16US0205X

07/01/2019
ID: 109739807
(0)
Certificate Declaration of Conformity, DNV-GL, DNV-GL

DNV GL, Attestation of Conformity for SIMATIC TIM1531 IRC - SIEMENS 101 Unbalanced Slave 10112976-INC 18-3021

For products: 6GK7543-1MX00-0XE0
05/27/2019
ID: 109767920
(0)
Certificate Declaration of Conformity, DNV-GL, DNV-GL

DNV GL, Attestation of Conformity for SIMATIC TIM1531 IRC - SIEMENS 104 Slave 10112976-INC 18-3019

For products: 6GK7543-1MX00-0XE0
05/27/2019
ID: 109767919
(0)
Certificate Declaration of Conformity, DNV-GL, DNV-GL

DNV GL, Attestation of Conformity for SIMATIC TIM1531 IRC - DNP3 AoC 10112976-INC 18-2763

For products: 6GK7543-1MX00-0XE0
05/27/2019
ID: 109767921
(0)
Application example SIMATIC S7-based Telecontrol via DNP3 Protocol

The control station communicates with the outstations via Ethernet using the DNP3 telecontrol protocol.

05/16/2019
ID: 87447188
(3)
Application example Connection of an S7 1200 RTU, an S7-1500 and an ET 200SP RTU to a ST7cc central station

With the integration of the SINAUT project planning in the TIA Portal, the complete communication configuration takes place in one tool. The TeleControl portfolio has been expanded with the TIM 1531 IRC, which can be connected to the central control station as a stand-alone device. This means that one or more RTUs can be used as substations in TeleControl systems with the SINAUT ST7 protocol.

04/29/2019
ID: 109761107
(3)
Certificate Declaration of Conformity, RCM, ACMA

RCM (C-Tick), ACMA, Supplier's Declaration of Conformity Australia for Industrial Communication ABN 98 004 347 880

03/22/2019
ID: 60501322
(1)
FAQ What application cases are there for the various data point configurations in STEP 7 (TIA Portal) with the TeleControl CP of the TIM?

The data point configuration provides different options for changing the sending of data to the application. This entry explains the interaction between transfer type, transfer mode and trigger for the configuration of data points as events.

03/15/2019
ID: 109753103
(0)
Certificate Declaration of Conformity, Manufacturer Declaration, Manufacturer

Declaration of Conformity EMC for Morocco for SIMATIC MV, SIMATIC RFID and SCALANCE products A5E46886796A/001

02/22/2019
ID: 109764594
(0)
Manual TIM 1531 IRC DNP3 Device Profile

04/2016, Function Manual, -

For products: 6GK7543-1MX00-0XE0
02/19/2019
ID: 109764501
(0)
Manual SIMATIC S7-1500 - TIM 1531 IRC V2.0 - Protocol IEC 60870-5-104 Interoperability list V1.2

02/2019, Function Manual, -

For products: 6GK7543-1MX00-0XE0
02/19/2019
ID: 109764503
(0)
Manual SIMATIC S7-1500 - TIM 1531 IRC V2.0 - Protocol IEC 60870-5-101 Interoperability list V1.2

02/19, Function Manual, -

For products: 6GK7543-1MX00-0XE0
02/19/2019
ID: 109764502
(0)
Manual SIMATIC NET Industrial Remote Communication - TeleControl Telecontrol ST7 - V3.0 SP1

01/2019, Configuration Manual, C79000-G8976-C578-01

02/15/2019
ID: 109764356
(0)
Product note Sales and delivery release TD7onCPU V3.0 SP1

The block library TD7onCPU V3.0 SP1 for S7-1500 and S7-300/S7-400 is hereby released and is now available for download free of charge.

For products: 6GK7543-1MX00-0XE0
02/07/2019
ID: 109763907
(0)
Product note Sales and Delivery Release TIM 1531 IRC V2.0.

The new firmware V2.0 for the product TIM 1531 IRC (6GK7543-1MX00-0XE0) is hereby released for delivery. The TIM 1531 IRC is used as stand-alone device and handles the data transmission via the telecontrol protocol SINAUT ST7, DNP3 or IEC 60870-5-101/104. The firmware is now available for download free of charge. The module is scheduled to be delivered with the new firmware beginning January 2019.

For products: 6GK7543-1MX00-0XE0
12/17/2018
ID: 109762596
(1)
FAQ How do you change the faceplates for TIM 1531 IRC, CP 1243-8 IRC or CP 1542SP-1 IRC?

There are new faceplate files available for connecting the above-mentioned communication modules directly to the SINAUT ST7cc server (SINAUT SW ST7cc up to version V3.1 SP3).

12/05/2018
ID: 109757412
(0)
Certificate For use in hazardous locations, ATEX-Zone 2-Declaration, DEKRA EXAM, DMT

DEKRA, ATEX, Type Examination for SIMATIC Network Components Type RAP.-W, LAP.-W, EAP.-W, 6GK, W7 und WS-AP KEMA 07ATEX0145 X No. 101

12/04/2018
ID: 67219420
(5)
Certificate For use in hazardous locations, IECEx, DEKRA EXAM, DMT

IECEx Certificate of Conformity DEKRA für SIMATIC Network Components Type RAP.-W, LAP.-W, EAP.-W, 6GK, W7 und WS-AP IECEx DEK 14.0025X No. 49

12/04/2018
ID: 109475778
(5)
 
Entries per page: 20 50 100
...
1
2
...