36
Entries
Filtered by
'
Interface module
'
 
Entries per page: 20 50 100
...
1
2
...
Product note Operation of the ET 200SP HA with STEP 7 V5.6

The I/O line SIMATIC ET 200SP HA can now be configured in STEP 7 from V5.6 onwards.

08/06/2019
ID: 109768649
(0)
Certificate Marine / Shipping, DNV-GL, DNV-GL

Type Approval Certification for SIMATIC ET 200SP HA TAA000029E

07/02/2019
ID: 109768923
(0)
Certificate Marine / Shipping, LR (Lloyds Register), LR (Lloyds Register)

Type Approval Certificate for Programmable Logic Controller SIMATIC ET 200SP HA, HTS/ETS 38122-19 19/20029

04/23/2019
ID: 109766986
(0)
Certificate Declaration of Conformity, Manufacturer

Morocco - Declaration of Conformity MK-Khe055-1_09/2018

03/26/2019
ID: 109765964
(0)
Application example PROFINET in Process Automation with SIMATIC PCS 7

By integrating SIMATIC PCS 7 Version 9.0 and a variety of hardware and software innovations, the functionality of PROFINET has been significantly extended in the PCS 7 version. In this entry, you will find an overview of all of the relevant information for implementing PROFINET solutions in SIMATIC PCS 7.

03/14/2019
ID: 72887082
(29)
Download Firmware update: ET 200SP HA Interface Module IM155-6 PN

When an update of the firmware is performed, it is always necessary to update to the latest version available for the respective article number. The previous versions of the firmware are only intended as a backup to enable you to downgrade to the original version if needed.

For products: 6DL1155-6AU00-0PM0
01/23/2019
ID: 109763483
(0)
Download Hardware Upgrade Package (HUP) for SIMATIC ET 200SP HA

To configure the SIMATIC ET 200SP HA modules DI32 and DQ32 as well as the new terminal blocks with 24V and mass distributor in SIMATIC PCS 7 V9.0 SP1 you need the hardware upgrade package provided for download below. The HUP also enables the operation of the current modules on the new terminal blocks.

12/18/2018
ID: 109762808
(1)
Certificate For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, DEKRA

For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, DEKRA DEKRA 16ATEX0127 X

11/28/2018
ID: 109762555
(0)
Certificate For use in hazardous locations, IECEx, DEKRA EXAM, DMT

IECEx DEK 16.0066X, Issue No.: 3, Certificate of Conformity (english) IECEx DEK 16.0066X

11/28/2018
ID: 109757061
(0)
FAQ How many IO modules can you configure in an ET 200SP HA station?

There are various limits for the maximum configuration of the SIMATIC ET 200SP HA. In addition to the mechanical and electrical regulations you must also take into account the limits for PROFINET transmission. This entry provides an Excel table for calculating the gross data of the ET 200SP HA and checking whether the limits for the PROFINET message are respected.

11/27/2018
ID: 109760425
(0)
Manual SIMATIC ET 200SP Interface Module IM 155-6 PN HA (6DL1155-6AU00-0PM0)

10/2018, Equipment Manual, A5E39262148-AC

10/18/2018
ID: 109761536
(0)
Manual SIMATIC ET 200SP HA ET 200SP HA Distributed I/O system

10/2018, System Manual, A5E39261167-AC

10/18/2018
ID: 109761547
(0)
Certificate Declaration of Conformity, RCM, ACMA

Declaration of Conformity, RCM, ACMA, ET 200SP HA

10/08/2018
ID: 109761173
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer Khe055-1_09/2018

10/02/2018
ID: 109749438
(0)
Application example Configuring the ET 200SP HA in PCS 7 based on different configuration examples

The hardware innovation SIMATIC ET 200SP HA has been specially designed for demanding deployment in the process industry. In conjunction with the SIMATIC PCS 7 V9.0 process control system, the distributed I/O provides you with a scalable and highly available I/O system. A higher-level control is connected via the PROFINET communication standard.

09/21/2018
ID: 109747703
(7)
FAQ What should you watch out for when configuring the PROFINET MRP ring with regard to RSTP packages (Rapid Spanning Tree Protocol)?

According to the currently valid PROFINET standard there might be unintentional failure of an MRP ring if RSTP packages are in the MRP ring at the same time. This entry describes what is to be done for error-free function when PROFINET segments are connected with other RSTP-compatible network segments in an MRP ring topology.

09/04/2018
ID: 109759619
(4)
Certificate For use in hazardous locations, Declaration of Conformity, FM

FM17CA0136X, Issue No.: 1, Canadian Certificate of Conformity (english) FM17CA0136X

09/03/2018
ID: 109757065
(0)
Certificate For use in hazardous locations, Declaration of Conformity, FM

FM17US0271X, Issue No.: 1, Certificate of Conformity (USA) (english) FM17US0271X

09/03/2018
ID: 109757063
(0)
Manual Product information on disposal

06/2018, Product Information, A5E44702087-AA

06/13/2018
ID: 109758308
(0)
Certificate Declaration of Conformity, EAC, EAC

EAC certificat for SIMATIC ET 200SP HA (russian) 0396777

04/09/2018
ID: 109756921
(0)
 
Entries per page: 20 50 100
...
1
2
...