33
Entries
Filtered by
'
Accessories
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate General Product Approval, KC

KC, Registration of Broadcasting and Communication Equipments R-REM-S49-ET200SPHAS1

For products: 6DL1193-6PA00-0AA0
08/23/2019
ID: 109770779
Certificate Marine / Shipping, ABS / American Bureau of Shipping, ABS (American Bureau of Shipping)

Product Design Assessment 19-HG1882415-PDA

08/22/2019
ID: 109770694
Certificate Marine / Shipping, RINA / Registro Italiano Navale, RINA (Registro Italiano Navale)

Type Approval Certificate ELE375718XG/001

08/22/2019
ID: 109770699
Product note Operation of the ET 200SP HA with STEP 7 V5.6

The I/O line SIMATIC ET 200SP HA can now be configured in STEP 7 from V5.6 onwards.

08/06/2019
ID: 109768649
Certificate Marine / Shipping, DNV-GL, DNV-GL

Type Approval Certification for SIMATIC ET 200SP HA TAA000029E

07/02/2019
ID: 109768923
Certificate Declaration of Conformity, Manufacturer

Morocco - Declaration of Conformity MK-Khe055-1_09/2018

03/26/2019
ID: 109765964
Download Hardware Upgrade Package (HUP) for SIMATIC ET 200SP HA

To configure the SIMATIC ET 200SP HA modules DI32 and DQ32 as well as the new terminal blocks with 24V and mass distributor in SIMATIC PCS 7 V9.0 SP1 you need the hardware upgrade package provided for download below. The HUP also enables the operation of the current modules on the new terminal blocks.

12/18/2018
ID: 109762808
Certificate For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, DEKRA

For use in hazardous locations, ATEX-EC-Type-Examination-Certificate, DEKRA DEKRA 16ATEX0127 X

11/28/2018
ID: 109762555
Certificate For use in hazardous locations, IECEx, DEKRA EXAM, DMT

IECEx DEK 16.0066X, Issue No.: 3, Certificate of Conformity (english) IECEx DEK 16.0066X

11/28/2018
ID: 109757061
10/18/2018
ID: 109761547
Certificate Declaration of Conformity, RCM, ACMA

Declaration of Conformity, RCM, ACMA, ET 200SP HA

10/08/2018
ID: 109761173
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer Khe055-1_09/2018

10/02/2018
ID: 109749438
Application example Configuring the ET 200SP HA in PCS 7 based on different configuration examples

The hardware innovation SIMATIC ET 200SP HA has been specially designed for demanding deployment in the process industry. In conjunction with the SIMATIC PCS 7 V9.0 process control system, the distributed I/O provides you with a scalable and highly available I/O system. A higher-level control is connected via the PROFINET communication standard.

09/21/2018
ID: 109747703
Certificate For use in hazardous locations, Declaration of Conformity, FM

FM17CA0136X, Issue No.: 1, Canadian Certificate of Conformity (english) FM17CA0136X

09/03/2018
ID: 109757065
Certificate For use in hazardous locations, Declaration of Conformity, FM

FM17US0271X, Issue No.: 1, Certificate of Conformity (USA) (english) FM17US0271X

09/03/2018
ID: 109757063
Manual Product information on disposal

06/2018, Product Information, A5E44702087-AA

06/13/2018
ID: 109758308
Certificate Declaration of Conformity, EAC, EAC

EAC certificat for SIMATIC ET 200SP HA (russian) 0396777

04/09/2018
ID: 109756921
Certificate For use in hazardous locations, UL, UL

UL: NRAG_E223122 , Link: Online Certification Directory, Programmable Controllers for Use in Hazardous Locations (USA); SIMATICS7-300, S7-400, S7-1500, ET 200M/SP/PA SMART, IPC227E, IPC 427D, 477D, 627C, 677C, SIMATIC Net (Karlsruhe) UL USA HazLoc: NRAG.E223122

04/02/2018
ID: 19269492
Certificate General Product Approval, UL, UL

UL-Listing Canada: "Programmable Controllers " E248953

04/02/2018
ID: 27840279
 
Entries per page: 20 50 100
...
1
2