×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Task
  • Save filter
  • Load filter
  • e-mail on update
10
Entries
Filtered by
'
SITRANS RD200
'
and
'
FAQ
'
 
Entries per page: 20 50 100
...
1
...
FAQ I scaled the mA input on my SITRANS RD200 and now the mA output does not match the input?

Problem/FAQ: I scaled the mA input on my SITRANS RD200 and now the mA output does not match the input? ...

01/30/2015
ID: 109107506
(0)
FAQ Can the SITRANS RD200 give 4~20 mA output to a control system while still showing the value of a connected device on the Digital Display?

Question: Can the SITRANS RD200 give 4~20 mA output to a control system while still showing the value of a connected device on the Digital Display? ...

08/18/2010
ID: 44475009
(0)
FAQ Does the SITRANS RD200 have communications?

Question: Does the SITRANS RD200 have communications? Answer:  Yes. The SITRANS RD200 has a built-in communication protocol called PDC, and optionally supports Modbus® RTU. Both protocol support RS-232 or RS-422/485 connections. ...

07/19/2007
ID: 26102537
(0)
FAQ How is the SITRANS RD200 mounted?

Question: How is the SITRANS RD200 mounted? Answer: The SITRANS RD200 has a standard 1/8 DIN panel mount or it can be installed in one of the optional plastic, steel, or stainless steel enclosures, supporting up to six SITRANS RD200 displays per enclosure. ...

07/19/2007
ID: 26101750
(0)
FAQ Can the SITRANS RD200 be used remotely?

Question: Can the SITRANS RD200 be used remotely? Answer:  Yes. RD Software installed on a PC supports remote configuration, monitoring, logging, and alarm acknowledgement for up to 100 displays. ...

07/19/2007
ID: 26102205
(0)
FAQ What is the accuracy of the SITRANS RD200 for process input?

Question: What is the accuracy of the SITRANS RD200 for process input? Answer: The SITRANS RD200 has an accuracy of ±0.05% of span ±1 count, square root: 10 to 100% FS. ...

07/19/2007
ID: 26101096
(0)
FAQ Is the SITRANS RD200 visible under different lighting conditions?

Question: Is the SITRANS RD200 visible under different lighting conditions? Answer: Yes. The SITRANS RD200 is designed for high visibility in both low light or direct sunlight conditions.  There are eight display intensity levels and the red display is ideal for viewing under direct sunlight. ...

07/19/2007
ID: 26100669
(0)
FAQ What is the temperature range of the SITRANS RD200?

Question: What is the temperature range of the SITRANS RD200? Answer: The SITRANS RD200 operates from 0 to +65 °C (+32 to +149 °F). ...

07/19/2007
ID: 26101530
(0)
FAQ What approvals are available with the SITRANS RD200?

Question: What approvals are available with the SITRANS RD200? Answer: The SITRANS RD200 has CE, UL, and CUL approvals....

07/19/2007
ID: 26102625
(0)
FAQ What type of input does the SITRANS RD200 support?

Question: What type of input does the SITRANS RD200 support? Answer: The SITRANS RD200 supports the following inputs: Process: 0 to 20 mA, 4 to 20 mA; 0 to 5 V, 1 to 5 V, 0 to 10 V;...

07/19/2007
ID: 26103508
(0)
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit