22
Entries
Filtered by
'
SINAMICS G120X infrastructure converters for HVAC/Water/Wastewater
'
 
Entries per page: 20 50 100
...
1
2
...
Manual SINAMICS G120X converter

03/2019, FW V1.0, Operating Instructions, A5E44751209B AB

For products: 6SL3220.
04/15/2019
ID: 109766682
(0)
FAQ Why does your Smart Access Module (SAM) remain in the "Initializing database" state?

Possible reasons for a persistent "Initializing database" state

04/15/2019
ID: 109765499
(1)
Product note SINAMICS G120X FDI PN Device Package

The product of SINAMICS G120X FDI Device Package V1.0 with Profinet (PN) interface has been released for delivery.

04/11/2019
ID: 109766204
(0)
Product note Sales and delivery release for dv/dt filter plus VPL, for 400-V-G120X (18.5 kW to 560 kW) and 690-V-G120X (3 kW to 630 kW) for SINAMICS G120X with Power Modules FSD to FSJ

With immediate effect, the dv/dt filters plus VPL have been released for operation on Sinamics G120X.

04/09/2019
ID: 109766019
(0)
03/26/2019
ID: 109765931
(0)
Catalog/Brochure Catalog D 31.5 SINAMICS G120X infrastructure converters for HVAC/Water/Wastewater

PDF 02/2019, Catalog, E86060-K5531-A151-A1-7600

03/12/2019
ID: 109765290
(0)
Catalog/Brochure Order overview D 31-5: SINAMICS G120X infrastructure converters for HVAC/Water/Wastewater

PDF 02/2019, Catalog, E86060-E5531-A151-A1-7600

03/11/2019
ID: 109762868
(1)
Product note SINAMICS G120X: PROFINET GSDML files

You can find the PROFINET GSDML files for the SINAMICS G120X drive system here.

02/07/2019
ID: 109763250
(0)
Product note Delivery release for SINAMICS G120X - FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ

The SINAMICS G120X in the sizes FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ is released for delivery. The G120X is an infrastructure drive optimized for pump/fan applications and is specialized for the water/waste

02/06/2019
ID: 109763582
(0)
FAQ Operation of SINAMICS G120X on the public low-voltage system

Equipment and systems operated on the public low-voltage grid must comply with the limits for electromagnetic interference (immunity and emission) defined in the relevant standards. The requirements are higher than for industrial networks, particularly with regard to interference emission.

For products: 6SL3220.
02/01/2019
ID: 109763708
(0)
Product note Delivery release for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400 V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are now released for delivery. This extends the product range of Line Harmonics Filters to include new versions for the PM240-2 FSD to FSG Power Modules and SINAMICS G120X converters in frame sizes FSB to FSG.

02/01/2019
ID: 109763411
(0)
FAQ Damaged Pins on D-Type Connector of G120C, G120X and G120CU with BOP-2

Attaching the BOP-2 incorrectly can lead to a bent pin on the D-Type connector, please use the following to eliminate the possibility of damage to the inverter.

For products: 6SL3255-0AA00-4CA1
01/31/2019
ID: 109763511
(1)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products A5E46425702A_001

01/17/2019
ID: 109763347
(0)
Product note Release for sale for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are hereby released for sale. The delivery release is scheduled for Jan. 2019.

01/14/2019
ID: 109762971
(1)
Product note Delivery release for output reactors for voltage class 690 V, which can be used together with SINAMICS G120 PM240-2 Power Modules and the SINAMICS G120X inverter.

This extends the range of output reactors in the 690V voltage range to include new variants for the SINAMICS G120 PM240-2 and the SINAMICS G120X in frame sizes D..G and additional types for G120X in frame sizes H..J. The newly released 690V output reactors encompass 6 new types to address a power range extending from 3kW up to 250 kW.

12/28/2018
ID: 109763056
(1)
Product note Sales release for output reactor 690 V G120X/G120 PM240-2 3 up to 250 kW

The output reactors for the 690 V voltage class, which can be used together with the SINAMICS G120 PM240-2 Power Module and the SINAMICS G120X converter, are hereby released for sale. Delivery release is scheduled for January 2019.

12/28/2018
ID: 109762769
(2)
Product note Sales release for SINAMICS G120X - FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ

The SINAMICS G120X in the sizes FSA, FSB, FSC, FSD, FSE, FSF, FSG, FSH and FSJ is released for sales. The G120X is an infrastructure drive optimized for pump/fan applications and is specialized for the water/waste water (W/WW) industries and building management systems (HVAC).

12/18/2018
ID: 109762168
(2)
Manual Protective Devices for SINAMICS G120X

02/2019, Product Information, A5E46274639A AB

For products: 6SL3220.
12/17/2018
ID: 109762895
(1)
Manual SINAMICS G120X

12/2018, Compact Hardware Installation Instructions, A5E45631727-004

For products: 6SL3220.
12/17/2018
ID: 109762897
(3)
Manual Intelligent Operator Panel 2 (IOP-2)

11/2018, FW V2.3, Operating Instructions, A5E39549448B AE, (null)

12/07/2018
ID: 109762758
(0)
 
Entries per page: 20 50 100
...
1
2
...