×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
  • Save filter
  • Load filter
  • e-mail on update
42
Entries
Filtered by
'
SINAMICS G120X converters for HVAC/water/wastewater infrastructure
'
 
Entries per page: 20 50 100
...
1
2
3
...
Manual SINAMICS G120 FSG adapter set

08/2020, Installation Manual, A5E48639337A-AD

09/09/2020
ID: 109781915
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standards EN 50598 and IEC 61800-9-2.

09/01/2020
ID: 94059311
Product note The SINAMICS G120X PROFINET GSDML files and PROFIBUS GSD files

You can find the PROFINET GSDML files and PROFIBUS GSD files for the SINAMICS G120X drive system here.

08/27/2020
ID: 109763250
Manual Intelligent Operator Panel 2 (IOP-2)

06/2020, FW V2.6, Operating Instructions, A5E39549448B AH, (null)

08/20/2020
ID: 109781592
Manual SINAMICS G120X converter

07/2020, FW V1.03, Operating Instructions, A5E44751209B AE

08/03/2020
ID: 109781534
Download Delivery release for SINAMICS G120X PN FDI Package V2.01.00

The product of SINAMICS G120X PN FDI Package V2.01.00 with Profinet (PN) interface has been released for delivery.

07/17/2020
ID: 109778847
Manual Protective Devices for SINAMICS G120X

07/2020, Product Information, A5E46274639A AG

For products:6SL3220.
07/07/2020
ID: 109762895
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
Product note 3C3 sales release of all SINAMICS G120X FSA to G versions

Effective immediately, the SINAMICS G120X DP and USS, Modbus RTU, and BACnet MS/TP from FSA to FSJ are released for sale. The G120X is an infrastructure drive optimized for pump/fan applications and is specialized for the water/wastewater (W/WW) industries and building management systems (HVAC).

06/08/2020
ID: 109762168
Product note Delivery release for SINAMICS G120X PN FDI Package V1.0 HF1

The product of SINAMICS G120X PN FDI Package V1.0 HF1 with Profinet (PN) interface has been released for delivery. The reason for the revision is correction and improvement.

06/04/2020
ID: 109768192
Product note The SINAMICS G120X Firmware V1.03.00

With the immediately effect the SINAMICS G120X firmware version V1.03.00 is released for download.

For products:6SL3220.
06/03/2020
ID: 109771049
Product note Sales and delivery release for C1 line filters for 400 V converters for SINAMICS G120X 0.75 to 110 kW with Power Modules FSA to FSF 380V-480V. FSA-C now also available as base component version.

C1 FSA – F line filters have now been released for sale with G120X. FSA-C now also available as base component version. FSA available as a base component in May (new MLFB)!

05/14/2020
ID: 109765931
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
Product note Sales and delivery release for sine-wave filters, 400 V converters for SINAMICS G120X 0.75 to 15 kW with Power Modules FSA to FSC 380V-480V

General - A sine-wave filter limits the rate-of-rise of voltage and the capacitive charging/discharging currents that usually occur with converter operation. The sine-wave filter at the converter output supplies almost perfect sinusoidal voltages at the motor so that standard motors can be used without special cables. Standard cables can be used to connect the motor.

03/11/2020
ID: 109778499
Manual SINAMICS G120X

12/2019, Compact Hardware Installation Instructions, A5E45631727A-AF

For products:6SL3220.
03/02/2020
ID: 109778510
Product note The sales release and delivery release of the SINAMICS G120X I/O Extension Module

With the immediate effect the SINAMICS G120X I/O Extension Module is declared for the sales release and delivery release.

For products:6SL3255-0BE00-0AA0
01/20/2020
ID: 109775159
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) and Business Unit SI LP (Low Voltage Products) of Siemens AG.

12/18/2019
ID: 39200038
Application example Speed Control of SINAMICS G120X with SIMATIC

The SIMATIC S7-1200/1500 can be operated as a PROFINET-Controller. Hereby the SINAMICS G120X (PROFINET version) can be controlled by the SIMATIC as PROFINET-Device. This example shows how to do speed control with the drive controlled by the PLC.

10/31/2019
ID: 109772227
FAQ How to obtain and install the G120X PROFINET GSDML or PROFIBUS GSD file directly from the G120X Control Unit into a TIA Portal project

Startdrive does not support SINAMICS G120X. If you want to establish a PROFINET or PROFIBUS network connection to a G120X, or add it to an existing configuration, you have to use a GSDML or GSD file.

For products:6SL3220.
10/28/2019
ID: 109772109
 
Entries per page: 20 50 100
...
1
2
3
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit