7
Entries
Filtered by
'
Security Kommunikationsprozessoren
'
and
'
Technical data
'
 
Entries per page: 20 50 100
...
1
...
Compare technical data
Technical data Communication processor CP 1243-1

Communications processor CP 1243-1 for connection of SIMATIC S7-1200 as additional Ethernet interface and for Connection to control centers via Remote effect protocols (DNP3, IEC 60870, TeleControl Basic), security (Firewall, VPN)

6GK7243-1BX30-0XE0
08/03/2021
Technical data Communication processor CP 1243-7 LTE EU

Communications processor CP 1243-7 LTE EU for Connection of SIMATIC S7-1200 to LTE network in European Frequency range

6GK7243-7KX30-0XE0
08/03/2021
Technical data Communication processor CP 1543SP-1

Communications processor CP 1543SP-1 for connection of an SIMATIC S7-ET 200SP to Industrial Ethernet; Security (firewall and VPN) Open IE communication (TCP/IP, ISO-on-TCP, UDP) PG/OP, S7 routing, IP broadcast/multicast, SNMPV1/V3, DHCP, secure email, IPV4/IPV6, support of SINEMA Remote Connect with autoconfiguration, time-of-day synchronization via NTP, access to web server of CPU, bus adapter required

6GK7543-6WX00-0XE0
08/03/2021
Technical data Communication processor CP 1243-8 IRC

Communications processor CP 1243-8 IRC for operating a SIMATIC S7-1200 in the TeleControl system Professional; for SINAUT ST7; DNP3; IEC60870-5, Station type: RTU; WAN connections: 1) Ethernet 2) Additionally expandable with TS module RS232 or TS module modem or TS module GSM or TS module ISDN; Operation with TIM modules possible

6GK7243-8RX30-0XE0
08/03/2021
Technical data Communication processor CP 1243-7 LTE US

Communications processor CP 1243-7 LTE US for Connection of SIMATIC S7-1200 to LTE network in American frequency band

6GK7243-7SX30-0XE0
08/03/2021
Technical data Communication processor CP 1543-1

communications processor CP 1543-1 for connection of SIMATIC S7-1500 to Industrial Ethernet, TCP/IP, ISO, UDP, S7 communication, IP Broadcast/ Multicast, security (VPN, firewall) Diagnostics SNMPV1/V3, DHCP, FTP client/server, email, IPv4/IPv6, IEEE 802.1X (radius), time synchronization via NTP, 1x RJ45 (10/100/1000 Mbit)

6GK7543-1AX00-0XE0
08/03/2021
Technical data Communication processor CP 1628

communications processor CP 1628 PCI express X1 (3, 3 V/12 V) for connection to Industrial Ethernet (10/100/1000 Mbps) with 2-port switch (RJ45) and integrated security (firewall VPN) via HARDNET-IE S7 and S7-REDCONNECT operating system support see SIMATIC NET software

6GK1162-8AA00
04/30/2021
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit