×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Task
  • Save filter
  • Load filter
  • email on update
1109
Entries
Filtered by
'
Industrial Controls
'
and
'
Control
'
and
'
FAQ
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
FAQ SIRIUS Innovations Industrial Controls High Capacity Short Circuit Current Ratings (SCCR)

What are the high capacity short-circuit current ratings for SIRIUS Innovations industrial controls? These summary tables provide a quick reference for the combination SCCR testing data. PLEASE NOTE: these summary tables do not act as or substitute an official UL file. Please always consult the product's UL file for official published testing data.

04/15/2019
ID: 109766796
(1)
FAQ NEMA Industrial Controls High Capacity Short-Circuit Current Ratings (SCCR)

What are the high capacity short-circuit current ratings for Siemens NEMA industrial controls? These summary tables provide a quick reference for the combination SCCR testing data. PLEASE NOTE: these summary tables do not act as or substitute an official UL file. Please always consult the product's UL file for official published testing data.

04/15/2019
ID: 109766799
(0)
FAQ SIRIUS Classic Industrial Controls High Capacity Short-Circuit Current Ratings (SCCR)

What are the high capacity short-circuit current ratings for SIRIUS Classic industrial controls? These summary tables provide a quick reference for the combination SCCR testing data. PLEASE NOTE: these summary tables do not act as or substitute an official UL file. Please always consult the product's UL file for official published testing data.

04/15/2019
ID: 109766797
(0)
FAQ Control Modifications with Contactors Using Dual Voltage Coils

Control devices such as push buttons and selector switches are not voltage sensitive and can be used with all standard coil voltages.... Why are certain modifications such as pilot lights or control power transformers disallowed with contactors using dual voltage coils?... Such control devices must match the coil voltage.... Some control devices such as pilot lights, control relay coils and control power transformers usually require a specific voltage.

07/23/2008
ID: 30348167
(0)
FAQ Lighting Contactor Control Module Wiring for 20A CLM

NR/rdonlyres/6C5087A7-58D6-4E3D-AC7F-172C7077C884/0/CLM20Awiring.pdf">Wiring Control Modules for 20A CLM Lighting Contactors... How do you wire the optional solid-state control modules to the Class CLM 20 Amp lighting & heating contactors?

07/29/2008
ID: 29311766
(0)
FAQ SIRIUS contactors in combination with SIMATIC control outputs (pp and pm-switching)

This entry describes how SIRIUS contactors can be operated in combination with SIMATIC controllers.

02/20/2019
ID: 109482455
(10)
FAQ Enclosure Dimensions Based on Control Mods

Enclosure Dimensions Based on Selection of Control Modifications... How do I determine how the dimensions of enclosed starters are affected by adding control options?... Which control options change the size of an enclosure?... The following table is a general guide to what how the enclosure size can change when adding control modifications.

11/12/2008
ID: 32612995
(0)
FAQ Power consumption and cable length for the start input of the 3RW30 / 3RW31 with PLC control

soft starters with PLC control... The maximum cable length is limited to 10 - 15 m. The cable should not leave the control cabinet, if possible.... Coupling relays are also recommended for PLC control on a soft starter with operating voltage 110/230 V AC/DC and long supply cable.... can also be controlled by a PLC.... When controlled by PLC, we recommend the 24 V AC/DC version.... is to be controlled with a PLC electronic output, the leakage current must be less than 1 ... start input for loading capacitive currents and leakage currents is also recommended.

09/20/2018
ID: 26672427
(0)
FAQ 3UF5: Control of SIMOCODE-DP 3UF5 by the use of a PC?

Is it possible to control SIMOCODE-DP 3UF5 by the use of a PC?... In order to control SIMOCODE-DP 3UF5 via PC, the interface to the operator module must be enabled.

04/06/2005
ID: 21453078
(0)
FAQ 3UF5: Is there a solution for the operation of 3UF5041 SIMOCODE with control voltage 110 V DC?

Is there a solution for the operation of 3UF5 041 041041 SIMOCODE with control voltage 110 V DC?... There is no solution available for the operation of 3UF5 SIMOCODE with a rated control voltage of 110 V DC.

04/06/2005
ID: 21453307
(0)
FAQ 3UF5: Is it possible to simulate control functions of SIMOCODE-DP 3UF5 without load?

Is it possible to simulate control functions of SIMOCODE-DP 3UF5 without load?... In order to simulate the control functions at no-load condition input CST (Check back Signal Test) must be connected.

04/06/2005
ID: 21453126
(0)
FAQ 3RW30, 3RW40, 3RW44 Soft Starters: How high is the rated insulation voltage Ui and rated impulse withstand voltage Uimp on the main and control voltage side?

Control circuit:... How high is the insulation voltage Ui and rated impulse withstand voltage Uimp on the main and control voltage side of the subsequent Soft Starters?... The data of the insulation voltage Ui and and rated impulse withstand voltage on the main and control voltage side for the subsequent Soft Starters are as follows:

12/12/2018
ID: 51576950
(1)
FAQ 3UF5: SIMOCODE-DP 3UF5: Manual/Automatic selection via Operator Control Module and PROFIBUS.

Is a Manual/Automatic changeover via 3UF52 Operator Control Module and PROFIBUS possible?... In manual- and automatic operating mode the ON- and OFF-functions via PROFIBUS-DP and operator control module are enabled.

04/06/2005
ID: 21452910
(0)
FAQ Sirius ACT Sensor Buttons in Two-Hand Control Station

Control Drive"M" with feedback circuit by using safety function "FDBACK".... 9 Safety-related evaluation of sensor-circuitSirius ACT Sensor Buttons in Two-Hand Control StationEntry-ID:... 8.3 PLC programEvaluation Two-hand control with safety function „TWO_H_EN".

03/05/2018
ID: 109479531
(3)
FAQ 3SF5 PROFIBUS-DP single connection: Arrangement of control devices

How close together can control devices be mounted in the PROFIBUS-DP single connection 3SF5?... For the PROFIBUS-DP single connection 3SF5, the control devices can be mounted very close together horizontally.

03/07/2012
ID: 21403794
(1)
FAQ Maintained contact operation of 3RV1936 und 3RV1946 Remote-Controlled Operating Mechanisms

This is due to internal position switches (limit switches) that interrupt the control power supply as soon as the MSP has reached the next switching position.... Is it allowed to operate 3RV19 Remote-Controlled Operating Mechanisms through steady-state commands?... 3RV1 936 936936 und 3RV1 946 946946 Remote-Controlled Operating Mechanisms may be energized by a continuous ON-signal.

08/11/2015
ID: 21654522
(0)
FAQ Short circuit fault during safety-related control of 3SE53 position switches with LEDs

The safety-related control of the solenoid of a 3SE53 position ... the voltage supply applied to terminal 11.... Do not control the solenoid in a safety-related manner (i.e. ... with the voltage at terminal 11). ... For the safe output module, instead ... is also possible to perform safety-related control via + only.... However, the negative terminal must be identical to that of the control voltage for the LEDs.... When the solenoid of a 3SE53 position switch with LED is safely controlled by an F-CPU (with a safe ... error message occurs in the controller.

05/03/2017
ID: 109741649
(0)
FAQ Differences between Class MT, MTG & KT Control Power Transformers

What are the differences between Siemens Class MT, MTG & KT control power transformers?... Go to the Siemens control power transformer web page for product description and selection.... Additionally you can download the control power transformer brochure

07/23/2008
ID: 30349844
(1)
FAQ Fusing for Control Power Transformers

What type and size fuses should be used on the primary and secondary side of control power transformers?... Primary If the rated primary current of the transformer is less than 2 amps, the maximum rating of the fuses are 500% for motor control circuits.

06/24/2008
ID: 29754993
(1)
FAQ Jumpers for Dual Voltage Control Power Transformers

Which Class KT, MT or MTG control power transformers are supplied with jumpers?... Two jumper links are standard with all control power transformers (CPTs) which can be wired for dual primary or dual secondary voltages.

07/24/2008
ID: 30364619
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...