×
Siemens Industry Online Support
Siemens AG

Product search

Product tree
  • Automation Technology
    • Industrial Communication
      • Industrial Ethernet
        • Time-Sensitive Networking (TSN)
        • System interfaces
        • RUGGEDCOM Accessories
      • OPC UA
Filter criteria for products
Article number
Milestone
 
Clear all filters
40
Products
Filtered by
'

SIMATIC S7

'
 
Entries per page: 20 50 100
...
1
2
...
Article number
Product name
6AG1242-7KX31-7XE0
SIPLUS NET CP 1242-7 V2
SIPLUS NET CP 1242-7 V2 -40...+70 °C with conformal coating based on 6GK7242-7KX31-0XE0 . Communications processor CP 1242-7 V2 for connection of SIMATIC S7-1200 to GSM/GPRS "network; Web server access to" CPU, data point configuration, Observe national approvals
6GK1160-4AA00
Communication processor CP 1604
Communications processor CP 1604 PC/104 plus card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 for connection to PROFINET IO with 4-port real-time switch via Development kit DK-16XX PN IO; NCM PC
6GK1160-4AA01
Communication processor CP 1604
Communications processor CP 1604 PC/104 plus card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 for connection to PROFINET IO with 4-port real-time switch via Development kit DK-16XX PN IO; NCM PC
6GK1160-4AC00
CONNECTION BOARD for CP1604
SIMATIC NET, Connection board for CP 1604
6GK1160-4AP00
Power supply for CP 1604
Power supply for CP 1604
6GK1160-4AT00
COMMUNICATIONS PROCESSOR CP 1604 TS.
COMMUNICATIONS PROCESSOR CP1604 TS PC/104 PLUS CARD (32 BIT; 33/66MHZ; 3.3/5V) WITH ASIC ERTEC 400 FOR CONNECT. TO PROFINET IO WITH 4-PORT-REAL-TIME-SWITCH PATH CONSTANT VERSION
6GK1160-4AT01
Communication processor CP 1604 EEC
Communications processor CP 1604 EEC PC/104 plus card (32 bit; 33/66M Hz; 3.3/5V) with ASIC ERTEC 400 for connection to PROFINET IO with 4-port real-time switch train-compatible version
6GK1160-4AU00
Communication processor CP 1604
Communications processor CP 1604 Microbox Package PC/104 plus card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 to connection to PROFINET IO with 4-port real-time switch via Development kit DK-16XX PN IO; NCM PC incl. Connection Board, Power Supply and Expansion rack for installation in Microbox PC
6GK1160-4AU01
Communication processor CP 1604
Communications processor CP 1604 Microbox Package PC/104 plus card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 to connection to PROFINET IO with 4-port real-time switch via Development kit DK-16XX PN IO; NCM PC incl. Connection Board, Power Supply and Expansion rack for installation in Microbox PC
6GK5980-1CB00-0DA5
TB 3-Pin S7-1200 CPs
3-pole terminal block for Supply voltage for S7-1200 CPs, CSM 1277 1 pack=5 units; spare part
6GK7243-1BX30-0XE0
Communication processor CP 1243-1
Communications processor CP 1243-1 for connection of SIMATIC S7-1200 as additional Ethernet interface and for Connection to control centers via Remote effect protocols (DNP3, IEC 60870, TeleControl Basic), security (Firewall, VPN)
6GK7243-1EX00-0XE0
Communication processor CP 243-1
Communications processor CP 243-1 for connection of SIMATIC S7-22X to Industrial Ethernet
6GK7243-1EX01-0XE0
Communication processor CP 243-1
Communications processor CP 243-1 for connection of SIMATIC S7-22X to Industrial Ethernet; FTP client communication; HTTP server; FTP server; E-mail client
6GK7277-1AA00-0AA0
COMPACT SWITCH MODULE CSM 1277
Compact Switch Module CSM 1277 for connecting SIMATIC S7-1200 and up to 3 further nodes to Industrial Ethernet with 10/100 Mbit/s; unmanaged switch, 4 RJ45 ports, ext. 24 V DC power supply LED diagnostics, S7-1200 module incl. electronic equipment manual on CD-ROM
6GK7277-1AA10-0AA0
COMPACT SWITCH MODULE CSM 1277
Compact Switch Module CSM 1277 for connecting SIMATIC S7-1200 and up to 3 further nodes to Industrial Ethernet with 10/100 Mbit/s; unmanaged switch, 4 RJ45 ports, ext. 24 V DC power supply LED diagnostics, S7-1200 module incl. electronic Equipment Manual on CD-ROM
6GK7343-1CX10-0XE0
Communication processor CP 343-1 Lean
Communications processor CP 343-1 Lean for connection of SIMATIC S7-300 to Industrial Ethernet via TCP/IP and UDP, Multicast, SEND/RECEIVE with and without RFC1006, Fetch/ Write, S7 communication (server), PROFINET IO device integrated 2-port switch ERTEC 200, Module replacement without PG, SNMP diagnostics, initialization via LAN, 2x RJ45 connection for LAN with 10/100 Mbit/s
6GK7343-1EX11-0XE0
COMMUNICATION PROCESSOR CP 343-1
Communications processor CP 343-1 for connection of SIMATIC S7-300 to Industrial Ethernet over ISO, TCP/IP and UDP, S7 communication, fetch/write, SEND/RECEIVE, with and without RFC1006 Diagnostic add-ons Multicast, PBK, Initialization via LAN, 10/100 Mbit
6GK7343-1EX21-0XE0
Communication processor CP 343-1
Communications processor CP 343-1 for connection of SIMATIC S7-300 to Industrial Ethernet over PROFNET IO Controllers, ISO, TCP/IP and UDP, S7 communication, fetch/write, SEND/RECEIVE, with and without RFC1006 Diagnostic add-ons Multicast, chargeable Communication modules, SNMP diagnostics, Initialization via LAN, DHCP, NTP-CPU Sync, 10/100 MBit, only RJ45 connection
6GK7343-1EX30-0XE0
Communication processor CP 343-1
Communications processor CP 343-1 for connection of SIMATIC S7-300 to Industrial Ethernet via ISO and TCP/IP, PROFINET IO controller or PROFINET IO device, integrated 2-port switch ERTEC 200, S7 communication, fetch/write, send/receive with and without RFC1006, Multicast DHCP, NTC- CPU Sync, diagnostic, initialization via LAN, 2x RJ45 connection for LAN with 10/100 Mbit/s
6GK7343-1FX00-0XE0
Communication processor CP343-1 ERPC
Communications processor CP 343-1 ERPC for connection of SIMATIC S7-300 CPU to Industrial Ethernet and to various databases Functions: TCP/UDP, S7 comm., open communication with a. without RFC1006, Multicast, Web server, Clock time via SIMATIC method or NTP, access protection via IP access list SNMP, DHCP, C-plug, Gigabit interface 1x RJ45 (10/100/1000 MB)