×
Siemens Industry Online Support
Siemens AG

Product search

Product tree
  • Automation Technology
    • Industrial Communication
      • Industrial Ethernet
        • Time-Sensitive Networking (TSN)
        • System interfaces
        • RUGGEDCOM Accessories
Filter criteria for products
Article number
Milestone
 
Clear all filters
273
Products
Filtered by
'

PG/PC/IPC

'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Article number
Product name
6GK1160-4AA00
Communication processor CP 1604
Communications processor CP 1604 PC/104 plus card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 for connection to PROFINET IO with 4-port real-time switch via Development kit DK-16XX PN IO; NCM PC
6GK1160-4AA01
Communication processor CP 1604
Communications processor CP 1604 PC/104 plus card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 for connection to PROFINET IO with 4-port real-time switch via Development kit DK-16XX PN IO; NCM PC
6GK1160-4AC00
CONNECTION BOARD for CP1604
SIMATIC NET, Connection board for CP 1604
6GK1160-4AP00
Power supply for CP 1604
Power supply for CP 1604
6GK1160-4AT00
COMMUNICATIONS PROCESSOR CP 1604 TS.
COMMUNICATIONS PROCESSOR CP1604 TS PC/104 PLUS CARD (32 BIT; 33/66MHZ; 3.3/5V) WITH ASIC ERTEC 400 FOR CONNECT. TO PROFINET IO WITH 4-PORT-REAL-TIME-SWITCH PATH CONSTANT VERSION
6GK1160-4AT01
Communication processor CP 1604 EEC
Communications processor CP 1604 EEC PC/104 plus card (32 bit; 33/66M Hz; 3.3/5V) with ASIC ERTEC 400 for connection to PROFINET IO with 4-port real-time switch train-compatible version
6GK1160-4AU00
Communication processor CP 1604
Communications processor CP 1604 Microbox Package PC/104 plus card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 to connection to PROFINET IO with 4-port real-time switch via Development kit DK-16XX PN IO; NCM PC incl. Connection Board, Power Supply and Expansion rack for installation in Microbox PC
6GK1160-4AU01
Communication processor CP 1604
Communications processor CP 1604 Microbox Package PC/104 plus card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 to connection to PROFINET IO with 4-port real-time switch via Development kit DK-16XX PN IO; NCM PC incl. Connection Board, Power Supply and Expansion rack for installation in Microbox PC
6GK1161-2AA01
Communication processor CP 1612 A2
Communications processor CP 1612 A2 PCI card (32 bit; 3.3/5 V universal keyed) to Connection to Industrial Ethernet (10/100/1000 Mbit/s) with RJ45 connection via SOFTNET S7 and SOFTNET PG Operating system support see SIMATIC NET software released as of SIMATIC NET CD 2008 SP2
6GK1161-3AA01
Communication processor CP 1613 A2
Communications processor CP 1613 A2 PCI card (32 bit; 33MHz/ 66MHz; 3, 3V/5V universal key) for connection to Industrial Ethernet (10/100 Mbit/s) with ITP and RJ 45-connection via HARDNET-IE S7 and S7-Redconnect. Operating system support see SIMATIC NET software
6GK1161-6AA00
Communication processor CP 1616
Communications processor CP 1616 PCI card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 for connection to PROFINET IO with 4-port real-time switch (RJ45) via development kit DK-16XX PN IO; NCM PC
6GK1161-6AA01
Communication processor CP 1616
Communications processor CP 1616 PCI card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 for connection to PROFINET IO with 4-port real-time switch (RJ45) via development kit DK-16XX PN IO; NCM PC
6GK1161-6AA02
Communication processor CP 1616
Communications processor CP 1616 PCI card (32 bit; 33/66M Hz; 3.3/5 V) with ASIC ERTEC 400 for connection to PROFINET IO with 4-port real-time switch (RJ45) via development kit DK-16XX PN IO; NCM PC
6GK1162-3AA00
Communication processor CP 1623
Communications processor CP 1623 PCI Express X1 (3, 3 V/12 V) for connection to Industrial Ethernet (10/100/1000 Mbit/s) with 2-port switch (RJ45) via HARDNET-IE S7 and S7-REDCONNECT Operating system support see SIMATIC NET software released as of SIMATIC NET CD V7.0 HF1
6GK1162-6AA01
Communication processor CP 1626
Communications processor CP 1626 PCI Express X1 to Connection to PROFINET IO as Controller and Device with Power and Standard machine support
6GK1162-8AA00
Communication processor CP 1628
Communications processor CP 1628 PCI Express X1 (3, 3 V/12 V) for connection to Industrial Ethernet (10/100/1000 Mbit/s) with 2-port switch (RJ45) and integrated security (firewall VPN) via HARDNET-IE S7 and S7-REDCONNECT Operating system support see SIMATIC NET software
6GK1700-0AA08-3AA0
Software CD PC/Windows Edition 2008
Software CD PC/Windows Edition 2008 configuration with NCM PC; 14-day trial license for 1 installation of runtime software, Software on CD-ROM, Class A, with electr. manual on CD-ROM, 2 languages (de, en) Executable in MS Windows (32 bit) Windows XP Professional, Windows Vista Ultimate/Business, Windows 2003/2008 Server
6GK1700-0AA10-3AA0
Software CD PC/Windows V8.0
Software CD PC/Windows V8.0; 14-day trial license for 1 installation of runtime software, Software on CD-ROM, Class A; with electr. manual on CD-ROM, 2 languages (de, en); Executable in MS Windows (32 bit) Windows 7 Professional, Ultimate
6GK1700-0AA11-3AA0
Software DVD PC/Windows V8.1
Software DVD PC/Windows V8.1; 14-day trial license for 1 installation of runtime software, Software on CD-ROM, Class A; with electr. manual on DVD; 2 languages (de, en); Executable in MS Windows 7 Professional, Ultimate, Server 2008 R2
6GK1700-0AA12-0AA0
Software DVD PC/Windows V12
Software DVD PC/Windows V12; 14-day trial license for 1 installation of runtime software, Software on CD-ROM, Class A; with electr. manual on DVD; 2 languages (de, en); for 32/64 bit: Windows 7 SP1 Prof. /Ultimate, Windows 8.1 Prof.; 64 bit: Windows Server 2008 R2 SP1, 2012 R2