×
Siemens Industry Online Support
Siemens AG

Product search

Product tree
  • Automation Technology
    • Industrial Communication
      • OPC UA
      • Industrial Remote Communication
        • Telecontrol
          • Control center
          • Remote Networks
Filter criteria for products
Article number
Milestone
 
Clear all filters
165
Products
Filtered by
'

TeleControl Professional

'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Article number
Product name
6AV6351-1AA30-0AA0
WINCC OA SERVER S 300 I/O V3.9
WINCC OA SERVER S 300 I/O V3.9, SINGLE SERVER AND WORKSTATION LICENSE WITH A MAX. OF 300 PLC ADRESSES (BIT, INTEGER), ALARMING, ADVANCED TRENDING, HISTORICAL DATABASE, NOT EXPANDABLE TO MORE WORKSTATIONS, NOT EXPANDABLE BY ADD-ON'S, INCLUDES OPC-CLIENT. OTHER DRIVERS ACCORDING THE PRICE LIST.
6AV6351-1AB31-0AA0
WINCC OA SERVER M1 V3.10
WINCC OA SERVER M1 V3.10, SINGLE SERVER AND WORKSTATION LICENSE (EXPANDABLE TO MULTIPLE WORKSTATIONS VIA ADDITIONAL CLIENTS) WITH A MAX. OF 1000 I/O ADRESSES, ALARMING, ADVANCED TRENDING, HISTORICAL DATABASE, INCLUDES OPC CLIENT AND OPC UA CLIENT.
6AV6351-1AD31-0AA0
WINCC OA SERVER L V3.10
WINCC OA SERVER L V3.10, SINGLE SERVER AND WORKSTATION LICENSE (EXPANDABLE TO MULTIPLE WORKSTATIONS VIA ADDITIONAL CLIENTS) WITH A MAX. OF 5000 I/O ADRESSES, ALARMING, ADVANCED TRENDING, HISTORICAL DATABASE, INCLUDES OPC CLIENT AND OPC UA CLIENT.
6AV6351-1AG31-0AA0
WINCC OA SERVER UL V3.10
WINCC OA SERVER UL V3.10, SINGLE SERVER AND WORKSTATION LICENSE (EXPANDABLE TO MULTIPLE WORKSTATIONS VIA ADDITIONAL CLIENTS) FOR AN UNLIMITED NUMBER OF I/O ADRESSES, ALARMING, ADVANCED TRENDING, HISTORICAL DATABASE, INCLUDES OPC CLIENT AND OPC UA CLIENT.
6AV6351-1AH30-0AA0
WINCC OA DONGLE
WINCC OA DONGLE, USB HARDWARE DONGLE FOR OPERATION WITH A HARDWARE INDEPENDENT LICENSE. THE LICENSE IS LINKED TO THE DONGLE. CAN BE ALSO USED FOR EXTENDING THE LICENSE LINKED TO A CLIENT OR SERVER TEMPORARILY.
6AV6351-1AH31-0AA0
WINCC OA DONGLE V3.10
WINCC OA DONGLE V3.10, USB HARDWARE DONGLE FOR OPERATION WITH A HARDWARE INDEPENDENT LICENSE. THE LICENSE IS LINKED TO THE DONGLE. CAN BE ALSO USED FOR EXTENDING THE LICENSE LINKED TO A CLIENT OR SERVER TEMPORARILY.
6AV6351-1BD30-0AA0
WINCC OA CLIENT L FIX 5.000 I/O V3.9
WINCC OA CLIENT L FIX 5.000 I/O V3.9, ADDITIONAL FIX INSTALLED WORKSTATION LICENCE WITH IDENTICAL FUNCTIONALITY AS SERVER WORKSTATION.
6AV6351-1BG30-0AA0
WINCC OA CLIENT UL FIX UNLIMITED V3.9
WINCC OA CLIENT UL FIX UNLIMITED V3.9, ADDITIONAL FIX INSTALLED WORKSTATION LICENCE WITH IDENTICAL FUNCTIONALITY AS SERVER WORKSTATION.
6AV6351-1CB30-0AA0
WINCC OA CLIENT M1 FLOATING V3.9
WINCC OA CLIENT M1 FLOATING 1.000 I/O V3.9, ADDITIONAL WORKSTATION LICENCE INCLUDING SAME FUNCTIONALITY AS SERVER WORKSTATION. CAN BE INSTALLED ON ANY WORKSTATION PC IN THE NETWORK - NUMBER OF SIMULTANEOUS ACTIVE CLIENTS WILL BE COUNTED.
6AV6351-1CB31-0AA0
WINCC OA CLIENT M1 FLOATING V3.10
WINCC OA CLIENT M1 FLOATING V3.10, ADDITIONAL WORKSTATION LICENCE INCLUDING SAME FUNCTIONALITY AS SERVER WORKSTATION. CAN BE INSTALLED ON ANY WORKSTATION PC IN THE NETWORK - NUMBER OF SIMULTANEOUS ACTIVE CLIENTS WILL BE COUNTED.
6AV6351-1CC31-0AA0
WINCC OA CLIENT M2 FLOATING V3.10
WINCC OA CLIENT M2 FLOATING V3.10, ADDITIONAL WORKSTATION LICENCE INCLUDING SAME FUNCTIONALITY AS SERVER WORKSTATION. CAN BE INSTALLED ON ANY WORKSTATION PC IN THE NETWORK - NUMBER OF SIMULTANEOUS ACTIVE CLIENTS WILL BE COUNTED.
6AV6351-1CE31-0AA0
WINCC OA UPGRADE CLIENT L FLOATING V3.10
WINCC OA UPGRADE CLIENT L FLOATING V3.10, UPGRADE FOR CLIENTS L FLOATING PER 1000 I/OS.
6AV6351-1CF31-0AA0
WINCC OA CLIENT XL FLOATING V3.10
WINCC OA CLIENT XL FLOATING V3.10, ADDITIONAL WORKSTATION LICENCE INCLUDING SAME FUNCTIONALITY AS SERVER WORKSTATION. CAN BE INSTALLED ON ANY WORKSTATION PC IN THE NETWORK - NUMBER OF SIMULTANEOUS ACTIVE CLIENTS WILL BE COUNTED.
6AV6351-1CG31-0AA0
WINCC OA CLIENT UL FLOATING V3.10
WINCC OA CLIENT UL FLOATING V3.10, ADDITIONAL WORKSTATION LICENCE INCLUDING SAME FUNCTIONALITY AS SERVER WORKSTATION. CAN BE INSTALLED ON ANY WORKSTATION PC IN THE NETWORK - NUMBER OF SIMULTANEOUS ACTIVE CLIENTS WILL BE COUNTED.
6AV6351-1DD30-0AA0
WINCC OA WEBCLIENT L V3.9
WINCC OA WEB CLIENT L V3.9, WEBCLIENT LICENSE FOR PVSS SERVER L, ONLY THE NUMBER OF SIMULTANEOUS ACTIVE CLIENTS WILL BE COUNTED, THE WEB CLIENT ALLOWS VISUALIZATION AND OPERATION THROUGH A SIMPLE HTTP CONNECTION BETWEEN SERVER AND WEB CLIENT, INSTALLATION IS POSSIBLE ON WINDOWS, LINUX AND SOLARIS SYSTEMS, FOR FURTHER DETAILS AND LIMITATIONS PLEASE REFER TO THE ONLINE HELP,
6AV6351-1DD31-0AA0
WINCC OA WEBCLIENT L V3.10
WINCC OA WEBCLIENT L V3.10, WEBCLIENT LICENSE FOR WINCC OA SERVER L. ONLY THE NUMBER OF SIMULTANEOUS ACTIVE CLIENTS WILL BE COUNTED.
6AV6351-1DE30-0AA0
WINCC OA UPGRADE CLIENT L V3.9
WINCC OA UPG WEB CLIENT L V3.9, UPGRADE OF A PVSS WEBCLIENT L PER 1.000 I/O, THE WEB CLIENT ALLOWS VISUALIZATION AND OPERATION THROUGH A SIMPLE HTTP CONNECTION BETWEEN SERVER AND WEB CLIENT, INSTALLATION IS POSSIBLE ON WINDOWS, LINUX AND SOLARIS SYSTEMS, FOR FURTHER DETAILS AND LIMITATIONS PLEASE REFER TO THE ONLINE HELP,
6AV6351-1DG30-0AA0
WINCC OA WEBCLIENT UL V3.9
WINCC OA WEB CLIENT UL V3.9, WEBCLIENT LICENSE FOR PVSS SERVER UL, ONLY THE NUMBER OF SIMULTANEOUS ACTIVE CLIENTS WILL BE COUNTED, THE WEB CLIENT ALLOWS VISUALIZATION AND OPERATION THROUGH A SIMPLE HTTP CONNECTION BETWEEN SERVER AND WEB CLIENT, INSTALLATION IS POSSIBLE ON WINDOWS, LINUX AND SOLARIS SYSTEMS, FOR FURTHER DETAILS AND LIMITATIONS PLEASE REFER TO THE ONLINE HELP,
6AV6351-1EA30-0AA0
WINCC OA PARA S 300 I/O V3.9
WINCC OA PARA S 300 I/O V3.9, PARAMETERISATION AND DEVELOPMENT LICENSE FOR A SINGLE WORKSTATION WITH A MAX. OF 300 PLC ADRESSES (BIT, INTEGER), GRAPHICAL EDITOR WITH OBJECT CATALOGUE AND ACTIVEX CONTROLS, COMFORTABLE SCRIPT DEVELOPMENT LANGUAGE, ADVANCED ALARMING, ADVANCED TRENDING, HISTORICAL DATABASE, REQUIRES CORRESPONDING SERVER LICENSE.
6AV6351-1EA31-0AA0
WINCC OA PARA S V3.10
WINCC OA PARA S V3.10, PARAMETERISATION AND DEVELOPMENT LICENSE FOR A SINGLE WORKSTATION WITH A MAX. OF 300 PLC ADRESSES (BIT, INTEGER), GRAPHICAL EDITOR WITH OBJECT CATALOGUE AND ACTIVEX CONTROLS, COMFORTABLE SCRIPT DEVELOPMENT LANGUAGE, ADVANCED ALARMING, ADVANCED TRENDING, HISTORICAL DATABASE, REQUIRES CORRESPONDING SERVER LICENSE.