×
Siemens Industry Online Support
Siemens AG

Product search

Product tree
  • Automation Technology
    • Industrial Controls
      • Monitoring and Control Devices
        • LOGO! logic module
        • Relays
          • Monitoring Relays
            • SIRIUS 3RR21, 3RR22 Monitoring Relays for Mounting onto Contactors 3RT2
            • SIRIUS 3RR24 Monitoring Relays for Mounting onto 3RT2 Contactors for IO-Link
            • SIRIUS 3UG5 monitoring relays for stand-alone installation
            • SIRIUS 3UG45, 3UG46 monitoring relays for stand-alone installation
            • SIRIUS 3UG48 Monitoring Relays for Stand-Alone Installation for IO-Link
            • SIRIUS 3RS2 temperature monitoring relays
            • Temperature Monitoring Relays SIRIUS 3RS10, 3RS11, 3RS20, 3RS21
            • SIRIUS 3RS14, 3RS15 Temperature Monitoring Relays for IO-Link
            • SIRIUS 3RN2 Thermistor Motor Protection
            • SIRIUS 3RN1 Thermistor Motor Protection
      • Non-Stabilized Power Supplies
      • Transformers
      • Filters
      • Reactors
      • Fans
Filter criteria for products
Article number
Milestone
 
Clear all filters
6
Products
Filtered by
'

SIRIUS 3RR24 Monitoring Relays for Mounting onto 3RT2 Contactors for IO-Link

'
 
Entries per page: 20 50 100
...
1
...
Article number
Product name
3RR2441-1AA40
CURRENT MONIT. F. IO-LINK S00 SCREW
Current monitoring relay for IO-Link, can be mounted to Contactor 3RT2, Size S00 Apparant/active current monitoring 1.6-16 A, 20-400 Hz, 3-phase Supply voltage 24 V DC 1 change-over contact Monitoring for Current overshoot and undershoot Current asymmetry Phase failure, Cable break Phase sequence, Residual current Blocking current, Switching cycle and Operating hours counter Warning and alarm thresholds Auto-reset or manual reset ON delay 0-9999.9 s OFF delay 0-9999.9 s Reclosing delay 0-300 min Screw connection system
3RR2441-2AA40
CURRENT MONIT. F. IO-LINK S00 SPRING
Current monitoring relay for IO-Link, can be mounted to Contactor 3RT2, Size S00 Apparant/active current monitoring 1.6-16 A, 20-400 Hz, 3-phase Supply voltage 24 V DC 1 change-over contact Monitoring for Current overshoot and undershoot Current asymmetry Phase failure, Cable break Phase sequence, Residual current Blocking current, Switching cycle and Operating hours counter Warning and alarm thresholds Auto-reset or manual reset ON delay 0-9999.9 s OFF delay 0-9999.9 s Reclosing delay 0-300 min spring-type connection system
3RR2442-1AA40
CURRENT MONIT. F. IO-LINK S0 SCREW
Current monitoring relay for IO-Link, can be mounted to Contactor 3RT2, Size S0 Apparant/active current monitoring 4-40 A, 20-400 Hz, 3-phase Supply voltage 24 V DC 1 change-over contact Monitoring for Current overshoot and undershoot Current asymmetry Phase failure, Cable break Phase sequence, Residual current Blocking current, Switching cycle and Operating hours counter Warning and alarm thresholds Auto-reset or manual reset ON delay 0-9999.9 s OFF delay 0-9999.9 s Reclosing delay 0-300 min Screw connection system
3RR2442-2AA40
CURRENT MONIT. F. IO-LINK S0 SPRING
Current monitoring relay for IO-Link, can be mounted to Contactor, 3RT2, Size S0 Apparant/active current monitoring 4-40 A, 20-400 Hz, 3-phase Supply voltage 24 V DC 1 change-over contact Monitoring for Current overshoot and undershoot Current asymmetry Phase failure, Cable break Phase sequence, Residual current Blocking current, Switching cycle and Operating hours counter Warning and alarm thresholds Auto-reset or manual reset ON delay 0-9999.9 s OFF delay 0-9999.9 s Reclosing delay 0-300 min spring-type connection system
3RR2443-1AA40
CURRENT MONIT. F. IO-LINK S2 SCREW
Current monitoring relay for IO-Link, can be mounted to Contactor, 3RT2, Size S2 Apparant/active current monitoring 8-80 A, 20-400 Hz, 3-phase Supply voltage 24 V DC 1 change-over contact Monitoring for Current overshoot and undershoot Current asymmetry Phase failure, Cable break Phase sequence, Residual current Blocking current, Switching cycle and Operating hours counter Warning and alarm thresholds Auto-reset or manual reset ON delay 0-9999.9 s OFF delay 0-9999.9 s Reclosing delay 0-300 min Screw connection system
3RR2443-3AA40
CURRENT MONIT. F. IO-LINK S2 SPRING
Current monitoring relay for IO-Link, can be mounted to Contactor, 3RT2, Size S2 Apparant/active current monitoring 8-80 A, 20-400 Hz, 3-phase Supply voltage 24 V DC 1 change-over contact Monitoring for Current overshoot and undershoot Current asymmetry Phase failure, Cable break Phase sequence, Residual current Blocking current, Switching cycle and Operating hours counter Warning and alarm thresholds Auto-reset or manual reset ON delay 0-9999.9 s OFF delay 0-9999.9 s Reclosing delay 0-300 min spring-type connection system