×
Siemens Industry Online Support
Siemens AG

Product search

Product tree
Filter criteria for products
Article number
Milestone
 
Clear all filters
196
Products
Filtered by
'

Solid-State Contactors SIRIUS 3RF23, Single-Phase

'
Article number
Product name
3RF2310-1AA02
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10.5 A / 40 °C 24-230 V / 24 V DC screw terminal
3RF2310-1AA04
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10 A / 40 °C 48-460 V / 24 V DC screw terminal
3RF2310-1AA06
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10 A / 40 °C 48-600 V / 24 V DC screw terminal
3RF2310-1AA12
SEMICONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10.5 A / 40 °C 24-230 V / 24 V AC/DC screw terminal
3RF2310-1AA14
SC CONTACT. 10.5A 48-460V 24VACDC SCREW
Solid-state contactor 1-phase 3RF2 AC 51 / 10 A / 40 °C 48-460 V / 24 V AC/DC screw terminal
3RF2310-1AA22
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10.5 A / 40 °C 24-230 V / 110-230 V AC screw terminal
3RF2310-1AA24
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10 A / 40 °C 48-460 V / 110-230 V AC screw terminal
3RF2310-1AA26
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10 A / 40 °C 48-600 V / 110-230 V AC screw terminal
3RF2310-1AA44
SEMICONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10 A / 40 °C 48-460 V / 4-30 V DC screw terminal
3RF2310-1AA45
SOLID-STATE CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10.5 A / 40 °C 48-600 V / 4-30 V DC screw terminal Blocking voltage 1200 V
3RF2310-1BA02
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 15 / 6 A / 40 °C 24-230 V / 24 V DC Instantaneous switching
3RF2310-1BA04
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 15 / 6 A / 40 °C 48-460 V / 24 V DC Instantaneous switching
3RF2310-1BA06
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 15 / 6 A / 40 °C 48-600 V / 24 V DC Instantaneous switching
3RF2310-1BA22
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 15 / 6 A / 40 °C 24-230 V / 110-230 V AC Instantaneous switching
3RF2310-1BA24
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 15 / 6 A / 40 °C 48-460 V / 110-230 V AC Instantaneous switching
3RF2310-1BA26
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 15 / 6 A / 40 °C 48-600 V / 110-230 V AC Instantaneous switching
3RF2310-2AA02
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10 A / 40 °C 24-230 V / 24 V DC Spring-type terminal
3RF2310-2AA04
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10 A / 40 °C 48-460 V / 24 V DC Spring-type terminal
3RF2310-2AA06
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10 A / 40 °C 48-600 V / 24 V DC Spring-type terminal
3RF2310-2AA22
SEMI-CONDUCTOR CONTACTOR 3RF2
Solid-state contactor 1-phase 3RF2 AC 51 / 10 A / 40 °C 24-230 V / 110-230 V AC Spring-type terminal