×
Siemens Industry Online Support
Siemens AG

Product search

Product tree
  • Automation Technology
    • Industrial Controls
      • Load Feeders and Motor Starters
        • for Operation in the Control Cabinet
          • Load Feeders SIRIUS 3RA71 with Safety Integrated
          • SIRIUS 3RM1 Motor Starters
          • ET 200SP Motor Starters
          • ET 200S
          • ET 200S Motor Starters
          • Terminal Modules for ET 200S Motor Starters and Frequency Converters
      • Non-Stabilized Power Supplies
      • Transformers
      • Filters
      • Reactors
      • Fans
Filter criteria for products
Article number
Milestone
 
Clear all filters
82
Products
Filtered by
'

SIRIUS 3RM1 Motor Starters

'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Article number
Product name
3RM1001-1AA04
DIRECT STARTER, 0,1-0,5A, 24V SCREW
Direct starter, 3RM1, 500 V, 0 - 0.12 kW, 0.1 - 0.5 A, 24 V DC, screw terminals
3RM1001-1AA14
DIRECT STARTER 0,1-0,5A, 110-230V SCREW
Direct starter, 3RM1, 500 V, 0 - 0.12 kW, 0.1 - 0.5 A, 110-230 V AC, screw terminals
3RM1001-2AA04
DIRECT STARTER 0,1-0,5A, 24V PUSH-IN
Direct starter, 3RM1, 500 V, 0 - 0.12 kW, 0.1 - 0.5 A, 24 V DC, spring-type terminals
3RM1001-2AA14
DIR. STARTER 0,1-0,5A, 110-230V PUSH-IN
Direct starter, 3RM1, 500 V, 0 - 0.12 kW, 0.1 - 0.5 A, 110-230 V AC, spring-type terminals
3RM1001-3AA04
DIRECT STARTER 0,1-0,5A, 24V MIXED
Direct starter, 3RM1, 500 V, 0 - 0.12 kW, 0.1 - 0.5 A, 24 V DC, screw/spring-type terminals
3RM1001-3AA14
DIR. STARTER 0,1-0,5A, 110-230V MIXED
Direct starter, 3RM1, 500 V, 0 - 0.12 kW, 0.1 - 0.5 A, 110-230 V AC, screw/spring-type terminals
3RM1002-1AA04
DIRECT STARTER 0,4-2,0A, 24V SCREW
Direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw terminals
3RM1002-1AA14
DIRECT STARTER 0,4-2,0A, 110-230V SCREW
Direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 110-230 V AC, screw terminals
3RM1002-2AA04
DIRECT STARTER 0,4-2,0A, 24V PUSH-IN
Direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, spring-type terminals
3RM1002-2AA14
DIR. STARTER 0,4-2,0A, 110-230V PUSH-IN
Direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 110-230 V AC, spring-type terminals
3RM1002-3AA04
DIRECT STARTER 0,4-2,0A, 24V MIXED
Direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw/spring-type terminals
3RM1002-3AA14
DIR. STARTER 0,4-2,0A, 110-230V MIXED
Direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 110-230 V AC, screw/spring-type terminals
3RM1007-1AA04
DIRECT STARTER 1,6-7,0A, 24V SCREW
Direct starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 24 V DC, screw terminals
3RM1910-1AA
3-PHASE BUSBAR, DOUBLE
Accessory for SIRIUS 3RM1 3-phase busbar for 2 motor starters Modular spacing 22.5 mm Screw connection system
3RM1910-1BA
3-PHASE BUSBAR, TRIPLE
Accessory for SIRIUS 3RM1 3-phase busbar for 3 motor starters Modular spacing 22.5 mm Screw connection system
3RM1910-1DA
3-PHASE BUSBAR, QUINTUPLE
Accessory for SIRIUS 3RM1 3-phase busbar for 5 motor starters Modular spacing 22.5 mm Screw connection system
3RM1910-6AA
CAP
Accessory for SIRIUS 3RM1 Cover cap for busbars
3RM1920-1AA
3-PHASE FEED-IN TERMINAL
Accessory for SIRIUS 3RM1 3-phase supply terminal for motor starter Screw connection system
3RM1930-1AA
FUSE MODULE 22.5MM
Accessory for SIRIUS 3RM1 Fuse module without fuses For use of fuses see Product manual 3RM1 for 22.5 mm attachment adapter 8US1216.., 8US1616.., 8US1716..
3RM1932-1AB
FUSE MODULE 22.5MM GG 20A
Accessory for SIRIUS 3RM1 Fuse module with GG fuses 20 A for use according to IEC for 22.5 mm attachment adapter 8US1216.., 8US1616.., 8US1716..