×
Siemens Industry Online Support
Siemens AG

Busca de produtos

Categoria de produtos
  • Automation Technology
    • Industrial Controls
      • Load Feeders and Motor Starters
        • For Operation in the Control Cabinet
          • Load Feeders SIRIUS 3RA71 with Safety Integrated
          • SIRIUS 3RM1 Motor Starters
          • ET 200SP Motor Starters
          • ET 200S
          • ET 200S Motor Starters
          • Terminal Modules for ET 200S Motor Starters and Frequency Converters
      • Non-Stabilized Power Supplies
      • Three-Phase Transformers
      • Filters
      • Reactors
      • Fans
Critérios de filtragem para produtos
Número do artigo
Milestone
 
Limpar todos os filtros
85
Produtos
Na filtragem por
'

SIRIUS 3RM1 Motor Starters

'
 
Posts por página 20 50 100
...
1
2
3
4
5
...
Número do artigo
Designação do produto
3RM1001-1AA04
DIRECT STARTER, 0,1-0,5A, 24V SCREW
Direct starter, 3RM1, 500 V, 0 - 0.12 kW, 0.1 - 0.5 A, 24 V DC, screw terminals
3RM1002-1AA04
DIRECT STARTER 0,4-2,0A, 24V SCREW
Direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw terminals
3RM1002-2AA04
DIRECT STARTER 0,4-2,0A, 24V PUSH-IN
Direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, spring-type terminals
3RM1007-1AA04
DIRECT STARTER 1,6-7,0A, 24V SCREW
Direct starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 24 V DC, screw terminals
3RM1007-1AA14
DIRECT STARTER 1,6-7,0A, 110-230V SCREW
Direct starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 110-230 V AC, screw terminals
3RM1007-3AA04
DIRECT STARTER 1,6-7,0A, 24V MIXED
Direct starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 24 V DC, screw/spring-type terminals
3RM1101-1AA04
DIR. STARTER 0,1-0,5A, 24V SAFETY SCREW
Fail-safe direct starter, 3RM1, 500 V, 0 - 0.12 kW, 0.1 - 0.5 A, 24 V DC, screw terminals
3RM1102-1AA04
DIR. STARTER 0,4-2,0A, 24V SAFETY SCREW
Fail-safe direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw terminals
3RM1102-2AA04
DIR.STARTER 0,4-2,0A, 24V SAFETY PUSH-IN
Fail-safe direct starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, spring-type terminals
3RM1107-1AA04
DIR. STARTER 1,6-7,0A, 24V SAFETY SCREW
Fail-safe direct starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 24 V DC, screw terminals
3RM1107-2AA04
DIR.STARTER 1,6-7,0A, 24V SAFETY PUSH-IN
Fail-safe direct starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 24 V DC, spring-type terminals
3RM1202-1AA04
REVERSING STARTER 0,4-2,0A, 24V SCREW
Reversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw terminals
3RM1202-2AA04
REVERSING STARTER 0,4-2,0A, 24V PUSH-IN
Reversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, spring-type terminals
3RM1207-1AA04
REVERSING STARTER 1,6-7,0A, 24V SCREW
Reversing starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 24 V DC, screw terminals
3RM1302-1AA04
REV. STARTER 0.4-2.0A, 24V SAFETY SCREW
Fail-safe reversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw terminals
3RM1302-2AA04
REV. STARTER 0.4-2.0A, 24V SAFETY PUSH
Fail-safe reversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, spring-type terminals
3RM1302-3AA04
REV. STARTER 0.4-2.0A, 24V SAFETY PUSH
Fail-safe reversing starter, 3RM1, 500 V, 0.09 - 0.75 kW, 0.4 - 2 A, 24 V DC, screw/spring-type terminals
3RM1307-1AA04
REV. STARTER 1.6-7.0A, 24V SAFETY SCREW
Fail-safe reversing starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 24 V DC, screw terminals
3RM1307-2AA04
REV. STARTER 1.6-7.0A, 24V SAFETY PUSH
Fail-safe reversing starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 24 V DC, spring-type terminals
3RM1910-1BA
3-PHASE BUSBAR, TRIPLE
Accessory for SIRIUS 3RM1 3-phase busbar for 3 motor starters Modular spacing 22.5 mm Screw connection system