×
Siemens Industry Online Support
Siemens AG

Product search

Product tree
  • Automation Technology
    • Industrial Controls
      • Monitoring and Control Devices
        • LOGO! logic module
        • Relays
          • Monitoring Relays
            • SIRIUS 3RR21, 3RR22 Monitoring Relays for Mounting onto Contactors 3RT2
            • SIRIUS 3RR24 Monitoring Relays for Mounting onto 3RT2 Contactors for IO-Link
            • SIRIUS 3UG5 monitoring relays for stand-alone installation
            • SIRIUS 3UG45, 3UG46 monitoring relays for stand-alone installation
            • SIRIUS 3UG48 Monitoring Relays for Stand-Alone Installation for IO-Link
            • SIRIUS 3RS2 temperature monitoring relays
            • Temperature Monitoring Relays SIRIUS 3RS10, 3RS11, 3RS20, 3RS21
            • SIRIUS 3RS14, 3RS15 Temperature Monitoring Relays for IO-Link
            • SIRIUS 3RN2 Thermistor Motor Protection
            • SIRIUS 3RN1 Thermistor Motor Protection
      • Non-Stabilized Power Supplies
      • Transformers
      • Filters
      • Reactors
      • Fans
Filter criteria for products
Article number
Milestone
 
Clear all filters
61
Products
Filtered by
'

SIRIUS 3UG48 Monitoring Relays for Stand-Alone Installation for IO-Link

'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Article number
Product name
3UL2201-1A
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 40 mm Rated fault current 0.3 A
3UL2201-2A
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 40 mm Rated fault current 0.5 A
3UL2201-3A
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 40 mm Rated fault current 1 A
3UL2202-1A
RESIDUAL CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 65 mm Rated fault current 0.3 A
3UL2202-1B
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 65 mm Rated fault current 6 A
3UL2202-2A
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 65 mm Rated fault current 0.5 A
3UL2202-2B
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 65 mm Rated fault current 10 A
3UL2202-3A
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 65 mm Rated fault current 1 A
3UL2202-3B
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 65 mm Rated fault current 16 A
3UL2202-4B
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 65 mm Rated fault current 25 A
3UL2202-5B
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 65 mm Rated fault current 40 A
3UL2203-1A
RESIDUAL CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 120 mm Rated fault current 0.3 A
3UL2203-1B
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 120 mm Rated fault current 6 A
3UL2203-2A
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 120 mm Rated fault current 0.5 A
3UL2203-2B
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 120 mm Rated fault current 10 A
3UL2203-3A
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 120 mm Rated fault current 1 A
3UL2203-3B
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 120 mm Rated fault current 16 A
3UL2203-4B
RESIDUAL-CURRENT DEVICE
Residual current protection device Component summation current transformer without ON delay Bushing opening 120 mm Rated fault current 25 A
3UL2212-3
CURRENT TRANSFORMER 1 A
CURRENT TRANSFORMER 1 A BUSHING OPENING 65 MM WITH RESPONSE DELAY
3UL2900
DIN RAIL MOUNTING ADAPTER FOR 3UL23
Adapter for standard mounting rail mounting of the residual-current transformer 3UL23 up to 55 mm inside diameter