×
Siemens Industry Online Support
Siemens AG

Product search

Product tree
Filter criteria for products
Article number
Milestone
 
Clear all filters
14
Products
Filtered by
'

3RK32, 3RK33 Expansion Modules

'
 
Entries per page: 20 50 100
...
1
...
Article number
Product name
3RK3211-1AA10
MSS 3RK3, EXPANSION MODULE 4/8 F-DI
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 4/8 F-DI, 24 V DC Can be parameterized via MSS ES 22.5 mm overall width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
3RK3211-2AA10
MSS 3RK3, EXPANSION MODULE 4/8 F-DI
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 4/8 F-DI, 24 V DC Can be parameterized via MSS ES 22.5 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
3RK3221-1AA10
MSS 3RK3, EXPAN.MODULE 2/4 F-DI 1/2 F-RO
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 2/4 F-DI, 1/2 F-RO, 24 V DC/1 A Can be parameterized via MSS ES 22.5 mm overall width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
3RK3221-2AA10
MSS 3RK3, EXPAN.MODULE 2/4 F-DI 1/2 F-RO
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 2/4 F-DI, 1/2 F-RO, 24 V DC/1 A Can be parameterized via MSS ES 22.5 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
3RK3231-1AA10
MSS 3RK3, EXPAN.MODULE 2/4 F-DI 2 F-DO
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 2/4 F-DI, 2 F-DO, 24 V DC/1.2 A Can be parameterized via MSS ES 22.5 mm overall width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
3RK3231-2AA10
MSS 3RK3, EXPAN.MODULE 2/4 F-DI 2 F-DO
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 2/4 F-DI, 2 F-DO, 24 V DC/1.2 A Can be parameterized via MSS ES 22.5 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
3RK3242-1AA10
MSS 3RK3, EXPAN.MODULE 4 F-DO
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 4 F-DO, 24 V DC/ 2 A Can be parameterized via MSS ES 22.5 mm overall width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
3RK3242-2AA10
MSS 3RK3, EXPAN.MODULE 4 F-DO
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 4 F-DO, 24 V DC/ 2 A Can be parameterized via MSS ES 22.5 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
3RK3251-1AA10
MSS 3RK3, EXPAN.MODULE 4/8 F-RO
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 4/8 F-RO, 24 V DC/1 A Can be parameterized via MSS ES 45 mm overall width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
3RK3251-2AA10
MSS 3RK3, EXPAN.MODULE 4/8 F-RO
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 4/8 F-RO, 24 V DC/2 A Can be parameterized via MSS ES 45 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
3RK3311-1AA10
MSS 3RK3, EXPANSION MODULE 8 DO
SIRIUS, Extension module 3RK33 for modular Safety system 3RK3 8 DO, 24 V DC/0.5 A Can be parameterized via MSS ES 22.5 mm overall width screw terminal without connection cable
3RK3311-2AA10
MSS 3RK3, EXPANSION MODULE 8 DO
SIRIUS, Extension module 3RK33 for modular Safety system 3RK3 8 DO, 24 V DC/0.5 A Can be parameterized via MSS ES 22.5 mm overall width Spring-type terminal without connection cable
3RK3321-1AA10
MSS 3RK3, EXPANSION MODULE 8 DI
SIRIUS, Extension module 3RK33 for modular Safety system 3RK3 8 DI, 24 V DC Can be parameterized via MSS ES 22.5 mm overall width screw terminal without connection cable
3RK3321-2AA10
MSS 3RK3, EXPANSION MODULE 8 DI
SIRIUS, Extension module 3RK33 for modular Safety system 3RK3 8 DI, 24 V DC Can be parameterized via MSS ES 22.5 mm overall width Spring-type terminal without connection cable