×
Siemens Industry Online Support
Siemens AG

Product search

Product tree
  • Automation Technology
    • Industrial Controls
      • Commanding and Signaling Devices
        • SIRIUS ACT Pushbutton Units and Indicator Lights
          • Actuators and Indicators, 22 mm, round, plastic, black
          • Actuators and Indicators, 22 mm, plastic with metal front ring, matt
          • Actuators and Indicators, 22 mm, metal, shiny
          • Actuators and Indicators, flat, 30 mm, metal, matt
          • Modules for Actuators and Indicators
            • Contact Modules
            • LED Modules
            • LED Test Modules
            • AS-Interface Modules
            • Support Terminals
            • Electronic Modules for ID Key-Operated Switches
            • Electronic Modules for IO-Link
            • Voltage Protection Modules
            • Transformer Modules
            • Interface modules for PROFINET
            • Terminal modules
        • Foot Switches SIRIUS 3SE2, 3SE3
      • Non-Stabilized Power Supplies
      • Transformers
      • Filters
      • Reactors
      • Fans
Filter criteria for products
Article number
Milestone
 
Clear all filters
12
Products
Filtered by
'

Interface modules for PROFINET

'
 
Entries per page: 20 50 100
...
1
...
Article number
Product name
3SU1400-1LK10-1AA1
PROFINET - standard interface modul
SIRIUS ACT with PROFINET: Standard interface module 24V DC, screw terminal, Front plate mounting 1 to 20 terminal modules connectable
3SU1400-1LK10-1AA1-ZY19
PROFINET - standard interface modul
SIRIUS ACT with PROFINET: Standard interface module 24 V DC, screw terminal, front plate mounting 1 to 20 terminal modules connectable, customer-specific selection with SIRIUS ACT configurator (CIN)
3SU1400-1LK10-1BA1
PROFINET - standard interface modul
SIRIUS ACT with PROFINET: Standard interface module 24 V DC, screw terminal, front plate mounting 1 to 20 terminal modules connectable with additionally 1 DQ + 4 DI + 1 AI
3SU1400-1LK10-3AA1
PROFINET - standard interface modul
SIRIUS ACT with PROFINET: Standard interface module 24 V DC, spring-type terminal, Front plate mounting 1 to 20 terminal modules connectable
3SU1400-1LK10-3AA1-ZY19
PROFINET - standard interface modul
SIRIUS ACT with PROFINET: Standard interface module 24 V DC, spring-type terminal, front plate mounting 1 to 20 terminal modules connectable, customer-specific selection with SIRIUS ACT configurator (CIN)
3SU1400-1LK10-3BA1
PROFINET - standard interface modul
SIRIUS ACT with PROFINET: Standard interface module 24 V DC Spring-type terminal, Front plate mounting 1 to 20 terminal modules connectable with additional 1 DQ + 4 DI + 1 AI
3SU1400-1LL10-1BA1
PROFINET-failsafe interface module
SIRIUS ACT with PROFINET: Fail-safe interface module with 4 DI, 1 DQ (24 V DC), 1 AI (12-bit A/D resolution), 24 V DC, screw terminal, front plate mounting, 1 to 20 terminal modules connectable
3SU1400-1LL10-1BA1-ZY19
PROFINET-failsafe interface module
SIRIUS ACT with PROFINET: Fail-safe interface module with 4 DI, 1 DQ (24 V DC), 1 AI (12-bit A/D resolution), 24 V DC, screw terminal, front plate mounting, 1 to 20 terminal modules connectable, customer-specific selection with SIRIUS ACT configurator (CIN)
3SU1400-1LL10-3BA1
PROFINET-failsafe interface modul
SIRIUS ACT with PROFINET: Fail-safe interface module with 4 DI, 1 DQ (24 V DC), 1 AI (12-bit A/D resolution), 24 V DC, spring-type terminal, front plate mounting, 1 to 20 terminal modules connectable
3SU1400-1LL10-3BA1-ZY19
PROFINET-failsafe interface modul
SIRIUS ACT with PROFINET: Fail-safe interface module with 4 DI, 1 DQ (24 V DC), 1 AI (12-bit A/D resolution), 24 V DC, spring-type terminal, front plate mounting, 1 to 20 terminal modules connectable, customer-specific selection with SIRIUS ACT configurator (CIN)
3SU1900-0KP80-0AA0
RIBBON CABLE
Flat ribbon cable, 7 cores Length 10 m
3SU1900-0KQ80-0AA0
RIBBON CABLE
Flat ribbon cable, 7 cores Length 5 m