×
Siemens Industry Online Support
Siemens AG

Product search

Product tree
  • Automation Technology
    • Industrial Communication
      • Industrial Remote Communication
        • Telecontrol
          • Substations (RTUs)
          • Remote Networks
Filter criteria for products
Article number
Milestone
 
Clear all filters
13
Products
Filtered by
'

Compact RTUs

'
 
Entries per page: 20 50 100
...
1
...
Article number
Product name
6NH3112-0BA00-0AP0
Action price - SIMATIC RTU3010C
SIMATIC RTU3010C at special offer price - time- limited offer
6NH3112-0BA00-0XX0
SIMATIC RTU3010C
SIMATIC RTU3010C compact low-power RTU; Battery or solar-operated; connection ext. power supply 10.8 V to 28.8 V DC; Connection external Modem, Connection to TeleControl Server Basic, DNP3, IEC 60870-5-104 and SINAUT ST7 Protocols, onboard I/Os: 8 DI, 4 DO, 4 AI; FTP-Client; configuration / diagnostics via web server; Time synchronization; E-mail; SD card slot
6NH3112-3BA00-0AP0
Action pack - Self sufficient RTU
Promotional package autonomous RTU; includes SIMATIC RTU3030C and mobile wireless antenna ANT 896-4MA; National approvals to be considered!
6NH3112-3BA00-0XX0
SIMATIC RTU3030C
SIMATIC RTU3030C compact low-power RTU; Operated with battery or solar-operated; connection ext. power supply 10.8 V to 28.8 V DC; integrated UMTS modem; Connection to TeleControl Server Basic; DNP3- IEC 60870-5-104 and SINAUT ST7 protocols, onboard I/Os: 8 DI, 4 DO, 4 AI; FTP-Client; Ethernet-port, configuration / Diagnostics via web server, time-of-day synchronization, SMS, Email, SD card slot, observe national approvals!
6NH3112-3BA00-1XX1
IP68 STAINLESS STEEL ENCLOSURE
Stainless steel enclosure in degree of protection IP68; suitable for SIMATIC RTU3030C; Temperature range -60 to +135 °C; Surface matte; cover with pin-torx screws and padlock assembly 7 Cable bushings and bushing for mobile radio antenna prepared; Please Cable glands and sealing plugs in the required number separately order
6NH3112-3BA00-1XX2
Battery housing for RTU3000C
Battery enclosure for holding two mono cells; Suitable for SIMATIC RTU3000C family; batteries must be purchased separately and are not included in scope of delivery. Observe note regarding battery type in the Equipment Manual!
6NH3112-3BA00-1XX3
Aluminium housing prot. mode IP68
Degree of protection of aluminum enclosure IP68; suitable for SIMATIC RTU3030C; Temperature range -40 to +80 °C; Cover with pin-torx screws; 7 Cable bushings and bushing for mobile radio antenna prepared; Please Cable glands and sealing plugs in the required number separately order
6NH3112-3BA00-1XX4
CABLE FITTING PG16 FOR IP68 HOUSING
cable gland, M16, IP68, -40 to +100 °C, Brass nickel-plated, suitable for Enclosure with article numbers 6NH3112-3BA00-1x X1 and 6NH3112-3BA00-1x X3 Pack quantity=2 units
6NH3112-3BA00-1XX5
Sealing plug M16 for IP68 housing
Blanking plug, M16, IP68, -40 to +100 °C, Brass nickel-plated, suitable for enclosure with den article numbers 6NH3112-3BA00-1x X1 and 6NH3112-3BA00-1x X3 Pack quantity=2 units
6NH3112-3BA00-1XX6
Battery extended housing for RTU3000C
Battery expansion enclosure for holding two mono cells, Suitable for SIMATIC RTU3000C family; batteries must be purchased separately and are not included in scope of delivery. Observe note regarding battery type in the Equipment Manual!
6NH3112-3BA00-6XX1
Extension Board HART/RS485
Extension board HART/RS 485 For low-power RTU3000C family; Connection of 8 Modbus RTUs slaves or of 8 HART devices in Multidrop mode Note: Support of HART as of FW version V3.1
6NH3112-3BB00-0AP0
Promo pack - autonomous RTU
Promotional package autonomous RTU; includes SIMATIC RTU3031C, mobile radio antenna ANT896-4MA and GPS antenna ANT895-6ML incl. connecting cable (2 m); observe national approvals!
6NH3112-3BB00-0XX0
SIMATIC RTU3031C
SIMATIC RTU3031C compact low-power RTU; Battery-/accumulator- or solar-operated; connection ext. power supply 10.8 V up to 28.8 V DC; integrated UMTS modem; GPS; connection to TeleControl Server Basic; DNP3- IEC 60870-5-104 and SINAUT ST7 protocols, onboard I/Os: 8 DI, 8 DQ, 4 AI; FTP client; Ethernet port, configuration / diagnostics via web server, time-of-day synchronization, SMS, e-mail, SD card slot, observe national approvals!