×
Siemens Industry Online Support
Siemens AG

Climatic Stress Testing

  • Temperature and climatic stress testing
  • Tests with equipment in operation and in storage
  • Tests for shipbuilding approval
  • Temperature: -70 °C to +180 °C
  • Climate: Dew-point temperature -10 °C to 90 °C, Relative humidity 10 % to    98 %

Test facilities

  • Climatic cabinets up to a volume approx. 1.5 m³, for test items of up to 0.8 x 0.8 x 1.2 m (W x D x H)
  • Climatic cabinet with a volume of approx. 10 m³, walkable, test items up to 1.2 x 2.0 x 2.5 m (W x D x H)

Applied standards (extract)

  • Classification of environmental conditions according to IEC 60721-x
  • Climatic conditions and requirements according to IEC 61131-2
  • Cold according to IEC 60068-2-1
  • Dry heat according to IEC 60068-2-2
  • Damp heat, steady state, according to IEC 60068-2-78
  • Damp heat, cyclic, according to IEC 60068-2-30
  • Temperature variation according to IEC 60068-2-14
  • Temperature / humidity, cyclic, according to IEC 60068-2-38
90000630